TMS320F2811-Q1
- High-performance static CMOS technology
- 150 MHz (6.67-ns cycle time)
- Low-power (1.8-V core at 135 MHz, 1.9-V core at 150 MHz, 3.3-V I/O) design
- JTAG boundary scan support
- IEEE Standard 1149.1-1990 IEEE Standard Test Access Port and Boundary-Scan Architecture
- High-performance 32-bit CPU (TMS320C28x)
- 16 × 16 and 32 × 32 MAC operations
- 16 × 16 dual MAC
- Harvard bus architecture
- Atomic operations
- Fast interrupt response and processing
- Unified memory programming model
- 4M linear program/data address reach
- Code-efficient (in C/C++ and Assembly)
- TMS320F24x/LF240x processor source code compatible
- On-chip memory
- Up to 128K × 16 flash (Four 8K × 16 and six 16K × 16 sectors)
- 1K × 16 OTP ROM
- L0 and L1: 2 blocks of 4K × 16 each Single-Access RAM (SARAM)
- H0: 1 block of 8K × 16 SARAM
- M0 and M1: 2 blocks of 1K × 16 each SARAM
- Boot ROM (4K × 16)
- With software boot modes
- Standard math tables
- External interface (F2812)
- Over 1M × 16 total memory
- Programmable wait states
- Programmable read/write strobe timing
- Three individual chip selects
- Endianness: Little endian
- Clock and system control
- On-chip oscillator
- Watchdog timer module
- Three external interrupts
- Peripheral Interrupt Expansion (PIE) block that supports 45 peripheral interrupts
- Three 32-bit CPU timers
- 128-bit security key/lock
- Protects flash/OTP and L0/L1 SARAM
- Prevents firmware reverse-engineering
- Motor control peripherals
- Two Event Managers (EVA, EVB)
- Compatible to 240xA devices
- Serial port peripherals
- Serial Peripheral Interface (SPI)
- Two Serial Communications Interfaces (SCIs), standard UART
- Enhanced Controller Area Network (eCAN)
- Multichannel Buffered Serial Port (McBSP)
- 12-bit ADC, 16 channels
- 2 × 8 channel input multiplexer
- Two Sample-and-Hold
- Single/simultaneous conversions
- Fast conversion rate: 80 ns/12.5 MSPS
- Up to 56 General-Purpose I/O (GPIO) pins
- Advanced emulation features
- Analysis and breakpoint functions
- Real-time debug via hardware
- Development tools include
- ANSI C/C++ compiler/assembler/linker
- Code Composer Studio™ IDE
- DSP/BIOS™
- JTAG scan controllers
- IEEE Standard 1149.1-1990 IEEE Standard Test Access Port and Boundary-Scan Architecture
- Low-power modes and power savings
- IDLE, STANDBY, HALT modes supported
- Disable individual peripheral clocks
- Package options
- 179-ball MicroStar BGA™ with external memory interface (GHH, ZHH) (F2812)
- 176-pin Low-Profile Quad Flatpack (LQFP) with external memory interface (PGF) (F2812)
- 128-pin LQFP without external memory interface (PBK) (F2810, F2811)
- Temperature options
- A: –40°C to 85°C (GHH, ZHH, PGF, PBK)
- S: –40°C to 125°C (GHH, ZHH, PGF, PBK)
- Q: –40°C to 125°C (PGF, PBK) (AEC-Q100 qualification for automotive applications)
The TMS320F2810, TMS320F2811, and TMS320F2812-Q1 devices, members of the TMS320C28x DSP generation, are highly integrated, high-performance solutions for demanding control applications.
Throughout this document, TMS320F2810, TMS320F2811, and TMS320F2812-Q1 are abbreviated as F2810, F2811, and F2812-Q1, respectively. F281x denotes all three devices.
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Similar functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TMDSEMU200-U — XDS200 USB Debug Probe
The XDS200 is a debug probe (emulator) used for debugging TI embedded devices. The XDS200 features a balance of low cost with good performance as compared to the low cost XDS110 and the high performance XDS560v2. It supports a wide variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a (...)
TMDSEMU560V2STM-U — XDS560™ software v2 system trace USB debug probe
The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).
All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)
TMDSEMU560V2STM-UE — XDS560v2 System Trace USB & Ethernet Debug Probe
The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).
All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)
C2000-GANG — C2000 Gang Programmer
From Elprotronics, Inc. - The C2000 Gang Programmer is a C2000 device programmer that can program up to eight identical C2000 devices at the same time. The C2000 Gang Programmer connects to a host PC using a standard RS-232 or USB connection and provides flexible programming options that allow the (...)
C2000_CLA_SAFETI_CQKIT_RV — C28x™ and CLA safety compiler qualification kit (leverages compiler release validations)
The Safety Compiler Qualification Kit was developed to assist customers in qualifying their use of the TI ARM, C6000, C7000 or C2000/CLA C/C++ Compiler to functional safety standards such as IEC 61508 and ISO 26262.
The Safety Compiler Qualification Kit:
- is free of charge for TI customers
- does (...)
Supported products & hardware
Products
C2000 real-time microcontrollers
CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)
Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize embedded applications. Code Composer Studio is available across Windows®, Linux® and macOS® platforms.
(...)
Supported products & hardware
This design resource supports most products in these categories.
Check the product details page to verify support.
-
parametric-filter Digital signal processors (DSPs) -
parametric-filter Arm-based processors -
parametric-filter MSP430 microcontrollers -
parametric-filter C2000 real-time microcontrollers -
parametric-filter Arm-based microcontrollers -
parametric-filter Signal conditioners -
parametric-filter mmWave radar sensors -
parametric-filter Wi-Fi products -
parametric-filter Sub-1 GHz products -
parametric-filter Digital power isolated controllers
SOLUTION_ADAPTER — powerSUITE Digital Power Supply Solution Adapter Tool for C2000™ MCUs
UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors
UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.
UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)
Supported products & hardware
Products
C2000 real-time microcontrollers
Arm-based processors
Industrial mmWave radar sensors
Automotive mmWave radar sensors
MSP430 microcontrollers
Wi-Fi products
Arm Cortex-M4 MCUs
Arm Cortex-M0+ MCUs
Arm Cortex-R MCUs
Low-power 2.4-GHz products
Automotive wireless connectivity products
Sub-1 GHz wireless MCUs
MATHW-3P-SLEC — MathWorks MATLAB, Simulink, C2000 Microcontroller Blockset and Embedded coder
MathWorks MATLAB, Simulink, C2000 Microcontroller Blockset and Embedded Coder generate ANSI/ISO C code that can be compiled and executed on (...)
SPRC097 — C281x C/C++ Header Files and Peripheral Examples (including F281x)
Supported products & hardware
Products
C2000 real-time microcontrollers
SPRC125 — Download TMS320F2810, TMS320F2811 and TMS320F2812 Flash API
If so the TMS320F281x Flash API Release is what you're looking for. This download contains complete example projects and documentation to get you on your way and works for all revisions of F281x silicon.
Embedded Flash programming (...)
Supported products & hardware
Products
C2000 real-time microcontrollers
SPRC180 — Download C Callable Assembly Workaround for eCAN Errata
Supported products & hardware
Products
C2000 real-time microcontrollers
F2811 PBK BSDL Model (Silicon Revision C and higher)
C2000-3P-SEARCH — C2000 Third-party search tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
LQFP (PBK) | 128 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.