CC3120MOD
- The CC3120MOD is a Wi-Fi module that includes the CC3120RNMARGK Wi-Fi network processor (NWP). The fully integrated, industrial temperature grade, green module includes all required clocks, serial peripheral interface (SPI) flash, and passives.
- FCC, IC, CE, MIC, and SRRC certified
- Wi-Fi CERTIFIED™ modules, with ability to request certificate transfer for Wi-Fi Alliance members
- Featuring a dedicated Internet-on-a chip™ Wi-Fi NWP that completely offloads Wi-Fi and Internet protocols from the application MCU
- Wi-Fi® modes
- 802.11b/g/n station
- 802.11b/g/n access point (AP) supporting up to four stations
- Wi-Fi Direct client/group owner
- WPA2 personal and enterprise security: WEP, WPA/WPA2 PSK, WPA2 Enterprise (802.1x), WPA3 Persona, and WPA3 Enterprise
- IPv4 and IPv6 TCP/IP stack
- Industry-standard BSD socket application programming interfaces (APIs)
- 16 simultaneous TCP or UDP sockets
- Six simultaneous TLS and SSL sockets
- Industry-standard BSD socket application programming interfaces (APIs)
- IP addressing: static IP, LLA, DHCPv4, and DHCPv6 with duplicate address detection (DAD)
- SimpleLink™ connection manager for autonomous and fast Wi-Fi connections
- Flexible Wi-Fi provisioning with SmartConfig™ technology, AP mode, and WPS2 options
- RESTful API support using internal HTTP server
- Wide set of security features
- Hardware features
- Separate execution environments
- Device identity
- Networking security
- Personal and enterprise Wi-Fi security
- Secure sockets (SSLv3, TLS1.0/1.1/TLS1.2)
- HTTPS server
- Trusted root-certificate catalog
- TI root-of-trust public key
- Software IP protection
- Secure key storage
- File system security
- Software tamper detection
- Cloning protection
- Hardware features
- Embedded network applications running on a dedicated NWP
- HTTP/HTTPS web server with dynamic user callbacks
- mDNS, DNS-SD, DHCP server
- Ping
- Recovery mechanism – ability to recover to factory defaults
- Wi-Fi TX power
- 17.0dBm at 1 DSSS
- 13.5dBm at 54 OFDM
- Wi-Fi RX sensitivity
- –95.0dBm at 1 DSSS
- –73.5dBm at 54 OFDM
- Application throughput
- UDP: 16Mbps
- TCP: 13Mbps
- Power-management subsystem
- Integrated DC-DC converters support a wide range of supply voltage:
- VBAT wide-voltage mode: 2.3V to 3.6V
- Advanced low-power modes
- Shutdown: 1µA
- Hibernate: 5µA
- Low-power deep sleep (LPDS): 115µA
- RX traffic: 59mA at 54 OFDM
- TX traffic: 229mA at 54 OFDM, maximum power
- Idle connected (MCU in LPDS): 690µA at DTIM = 1
- Integrated DC-DC converters support a wide range of supply voltage:
- Additional integrated components on module
- 40.0MHz crystal with internal oscillator
- 32.768kHz crystal (RTC)
- 32-Mbit SPI serial flash
- RF filter and passive components
- 1.27mm pitch, 63-pin, 20.5mm × 17.5mm LGA package for easy assembly and low-cost PCB design
- Ambient temperature range: –40°C to +85°C
- Module supports SimpleLink Developers Ecosystem
Add Wi-Fi® to low-cost, low-power MCU for IoT applications. The CC3120MOD is an FCC, IC, CE, MIC, SRRC, and Wi-Fi CERTIFIED™ module that is part of the SimpleLink™ Wi-Fi family, which dramatically simplifies the implementation of Internet connectivity. The CC3120MOD integrates all protocols for Wi-Fi and Internet, which greatly minimize host MCU software requirements. With built-in security protocols, the CC3120MOD solution provides a robust and simple security experience. Additionally, the CC3120MOD is a complete platform solution including various tools and software, sample applications, user and programming guides, reference designs, and the TI E2E™ support community. The CC3120MOD is available in an LGA package that is easy to lay out with all required components including serial Flash, RF filter, crystal, and passive components that are fully integrated.
The Wi-Fi network processor subsystem features Wi-Fi Internet-on-a chip™ circuitry and contains an additional dedicated Arm MCU that off-loads many of the networking activities from the host MCU. This subsystem includes an 802.11b/g/n radio, baseband, and MAC with a powerful crypto engine for fast, secure Internet connections with 256-bit encryption. The CC3120MOD module supports station, access point, and Wi-Fi direct modes. The module supports WPA2 personal and enterprise security and WPA3 personal and enterprise security. This subsystem includes embedded TCP/IP, TLS/SSL stacks, an HTTP server, and multiple Internet protocols. The CC3120MOD module supports a variety of Wi-Fi provisioning methods, including HTTP based on AP mode, SmartConfig™ technology, and WPS2.0.
As part of TI’s SimpleLink Wi-Fi family second generation, the CC3120MOD module introduces new features and enhanced capabilities, such as the following:
- IPv6
- Enhanced Wi-Fi provisioning
- Optimized low-power management
- Wi-Fi AP connection with up to four stations
- More concurrently opened BSD sockets and up to 16 BSD sockets, of which six are secure
- HTTPS support
- RESTful API support
- Asymmetric keys
- Crypto library
The power-management subsystem includes an integrated DC-DC converter with support for a wide range of supply voltages. This subsystem enables low-power consumption modes such as Hibernate with RTC and shutdown, which requires approximately 5µA and 1µA, respectively. The CC3120MOD module is delivered with a slim and user-friendly host driver to simplify the integration and development of network applications. The host driver can easily be ported to most platforms and operating systems (OS). It is written in strict ANSI-C (C99) and requires a minimal platform adaptation layer (porting layer). The CC3120MOD module can connect to any 8-, 16-, or 32-bit MCU over the SPI or UART Interface. The device driver minimizes the host memory footprint requirements of less than 7KB of code memory and 700B of RAM for a TCP client application.
The CC3120MOD module is part of the SimpleLink™ microcontroller (MCU) platform that consists of Wi-Fi, Bluetooth low energy, Sub-1 GHz, and host MCUs, which all share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink platform lets you add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change.
The CC3120MOD modules come in an easy-to-layout LGA package and are delivered as a complete platform solution including various tools and software, sample applications, user and programming guides, reference designs, and the TI E2E support community. The module family is also part of the SimpleLink MCU portfolio and supports the SimpleLink developers’ ecosystem. For more information, visit www.ti.com/SimpleLink.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BOOSTXL-CC3120MOD — SimpleLink™ Wi-Fi® CC3120MOD Wireless Network processor BoosterPack™ Plug-in Module
CC31XXEMUBOOST — Advanced emulation kit for SimpleLink™ Wi-Fi® CC31xx BoosterPack™ plug-in module
This advanced emulation BoosterPack™ plug-in module is an accessory for the SimpleLink™ Wi-Fi® CC31xx wireless network processor BoosterPack plug-in modules
This accessory can be used for:
- Flashing updates to the CC31xxBOOST
- Using the CC3xxx radio tool for RF performance evaluation
- Using (...)
WIFISTARTERPRO — SimpleLink™ Wi-Fi® Starter Pro
Download on Google play
The SimpleLink™ Wi-Fi® Starter Pro mobile App is a new mobile application for SimpleLink provisioning. It goes along with the embedded provisioning library and example that runs on the device side. The new provisioning release is TI (...)
CC3XXXRADIOTEST — SimpleLink™ Wi-Fi® radio testing tool
CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)
(...)
SIMPLELINK-SDK-WIFI-PLUGIN — SimpleLink™ software development kit (SDK) Wi-Fi® plug-in
The SimpleLink SDK Wi-Fi Plug-in contains drivers, many sample applications for Wi-Fi features and internet, and documentation needed to use the CC3120 or CC3135 Internet-on-a-chip™ solutions. This Plug-in is a companion software package that enables the use of a Wi-Fi radio on any standard (...)
Supported products & hardware
Products
Wi-Fi products
Arm Cortex-M4 MCUs
Low-power 2.4-GHz products
Hardware development
Evaluation board
Development kit
EMBEDDED-PROGRAMMING — SimpleLink™ Wi-Fi® Embedded Programming
UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors
UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.
UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)
Supported products & hardware
Products
C2000 real-time microcontrollers
Arm-based processors
Industrial mmWave radar sensors
Automotive mmWave radar sensors
MSP430 microcontrollers
Wi-Fi products
Arm Cortex-M4 MCUs
Arm Cortex-M0+ MCUs
Arm Cortex-R MCUs
Low-power 2.4-GHz products
Automotive wireless connectivity products
Sub-1 GHz wireless MCUs
SIMPLELINK-CC3XXX-CERTIFICATION — Radio certification for SimpleLink™ CC3XXX
SIMPLELINK-CC3XXX-REPORTS — Reports: CC3XXX Regulatory Certification
Are you looking for CC31XX or CC32XX certification support? SIMPLELINK-CC3XXX-CERTIFCATION provides the relevant information and support for successful certification of your product. Within this page you will find the latest certification reports of our Modules as well as our evaluation boards for (...)
Supported products & hardware
Products
Wi-Fi products
Hardware development
Evaluation board
Development kit
SIMPLELINK-WIFI-DESIGN-REVIEWS — Hardware design reviews for SimpleLink™ Wi-Fi devices
CC3120MOD SimpleLink Wi-Fi and Internet of Things hardware design files
CC3x20 SimpleLink™ Wi-Fi® and Internet of Things Design Checklist (Rev. F)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
QFM (MOB) | 63 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.