MSPM0L1306

ACTIVE

32-MHz Arm® Cortex®-M0+ MCU with 64-KB flash, 4-KB SRAM, 12-bit ADC, comparator, OPA

Product details

CPU Arm Cortex-M0+ Frequency (MHz) 32 Flash memory (kByte) 64 RAM (kByte) 4 ADC type 12-bit SAR Features 5-V-tolerant I/Os, Comparator, DMA, LIN, Zero-drift OpAmp UART 2 Number of ADC channels 6, 8, 9, 10 SPI 1 Hardware accelerators 0 Operating temperature range (°C) -40 to 125 Rating Catalog Operating system Not Applicable Nonvolatile memory (kByte) 64 Number of GPIOs 13, 20, 24, 28 Number of I2Cs 2 Security Secure debug
CPU Arm Cortex-M0+ Frequency (MHz) 32 Flash memory (kByte) 64 RAM (kByte) 4 ADC type 12-bit SAR Features 5-V-tolerant I/Os, Comparator, DMA, LIN, Zero-drift OpAmp UART 2 Number of ADC channels 6, 8, 9, 10 SPI 1 Hardware accelerators 0 Operating temperature range (°C) -40 to 125 Rating Catalog Operating system Not Applicable Nonvolatile memory (kByte) 64 Number of GPIOs 13, 20, 24, 28 Number of I2Cs 2 Security Secure debug
SOT-23-THN (DYY) 16 8.4 mm² 4.2 x 2 VQFN (RGE) 24 16 mm² 4 x 4 VQFN (RHB) 32 25 mm² 5 x 5 VSSOP (DGS) 20 24.99 mm² 5.1 x 4.9 VSSOP (DGS) 28 34.79 mm² 7.1 x 4.9 WQFN (RTR) 16 6 mm² 2 x 3
  • Core
    • Arm 32-bit Cortex-M0+ CPU, frequency up to 32 MHz
  • Operating characteristics
    • Extended temperature: –40°C to 125°C
    • Wide supply voltage range: 1.62 V to 3.6 V
  • Memories
    • Up to 64KB of flash
    • Up to 4KB of SRAM
  • High-performance analog peripherals
    • One 12-bit 1.68-Msps analog-to-digital converter (ADC) with up to 10 total external channels
    • Configurable 1.4-V or 2.5-V internal ADC voltage reference (VREF)
    • Two zero-drift, zero-crossover chopper operational amplifiers (OPA)
      • 0.5-µV/°C drift with chopping
      • 6-pA input bias current (1)
      • Integrated programmable gain stage (1-32x)
    • One general-purpose amplifier (GPAMP)
    • One high-speed comparator (COMP) with 8-bit reference DAC
      • 32-ns propagation delay
      • Low power mode down to <1-µA
    • Programmable analog connections between ADC, OPAs, COMP, and DAC
    • Integrated temperature sensor
  • Optimized low-power modes
    • RUN: 71 µA/MHz (CoreMark)
    • STOP: 151 µA at 4 MHz and 44 µA at 32 kHz
    • STANDBY: 1.0 µA with 32-kHz 16-bit timer running, SRAM/registers fully retained, and 32MHz clock wakeup in 3.2µs
    • SHUTDOWN: 61 nA with IO wakeup capability
  • Intelligent digital peripherals
    • 3-channel DMA controller
    • 3-channel event fabric signaling system
    • Four 16-bit general-purpose timers, each with two capture/compare registers supporting low-power operation in STANDBY mode, supporting a total of 8 PWM channels
    • Windowed watchdog timer
  • Enhanced communication interfaces
    • Two UART interfaces; one supporting LIN, IrDA, DALI, Smart Card, Manchester and both supporting low-power operation in STANDBY
    • Two I2C interfaces; one supporting FM+ (1 Mbit/s) and both supporting SMBus, PMBus, and wakeup from STOP
    • One SPI supporting up to 16 Mbit/s
  • Clock system
    • Internal 4- to 32-MHz oscillator with ±1.2% accuracy (SYSOSC)
    • Internal 32-kHz low-frequency oscillator with ±3% accuracy (LFOSC)
  • Data integrity
    • Cyclic redundancy checker (CRC-16 or CRC-32)
  • Flexible I/O features
    • Up to 28 GPIOs
    • Two 5-V-tolerant open-drain IOs with fail-safe protection
  • Development support
    • 2-pin serial wire debug (SWD)
  • Package options
    • 32-pin VQFN (RHB)
    • 32-pin VSSOP (DGS)
    • 28-pin VSSOP (DGS)
    • 24-pin VQFN (RGE)
    • 20-pin VSSOP (DGS)
    • 16-pin SOT(DYY)
    • 16-pin WQFN (RTR)
  • Family members (also see Device Comparison)
    • MSPM0L13x3: 8KB of flash, 2KB of RAM
    • MSPM0L13x4: 16KB of flash, 2KB of RAM
    • MSPM0L13x5: 32KB of flash, 4KB of RAM
    • MSPM0L13x6: 64KB of flash, 4KB of RAM
  • Development kits and software (also see Tools and Software)
    • LP-MSPM0L1306 LaunchPad™ development kit
    • MSP Software Development Kit (SDK)

(1)MSPM0L134x only

  • Core
    • Arm 32-bit Cortex-M0+ CPU, frequency up to 32 MHz
  • Operating characteristics
    • Extended temperature: –40°C to 125°C
    • Wide supply voltage range: 1.62 V to 3.6 V
  • Memories
    • Up to 64KB of flash
    • Up to 4KB of SRAM
  • High-performance analog peripherals
    • One 12-bit 1.68-Msps analog-to-digital converter (ADC) with up to 10 total external channels
    • Configurable 1.4-V or 2.5-V internal ADC voltage reference (VREF)
    • Two zero-drift, zero-crossover chopper operational amplifiers (OPA)
      • 0.5-µV/°C drift with chopping
      • 6-pA input bias current (1)
      • Integrated programmable gain stage (1-32x)
    • One general-purpose amplifier (GPAMP)
    • One high-speed comparator (COMP) with 8-bit reference DAC
      • 32-ns propagation delay
      • Low power mode down to <1-µA
    • Programmable analog connections between ADC, OPAs, COMP, and DAC
    • Integrated temperature sensor
  • Optimized low-power modes
    • RUN: 71 µA/MHz (CoreMark)
    • STOP: 151 µA at 4 MHz and 44 µA at 32 kHz
    • STANDBY: 1.0 µA with 32-kHz 16-bit timer running, SRAM/registers fully retained, and 32MHz clock wakeup in 3.2µs
    • SHUTDOWN: 61 nA with IO wakeup capability
  • Intelligent digital peripherals
    • 3-channel DMA controller
    • 3-channel event fabric signaling system
    • Four 16-bit general-purpose timers, each with two capture/compare registers supporting low-power operation in STANDBY mode, supporting a total of 8 PWM channels
    • Windowed watchdog timer
  • Enhanced communication interfaces
    • Two UART interfaces; one supporting LIN, IrDA, DALI, Smart Card, Manchester and both supporting low-power operation in STANDBY
    • Two I2C interfaces; one supporting FM+ (1 Mbit/s) and both supporting SMBus, PMBus, and wakeup from STOP
    • One SPI supporting up to 16 Mbit/s
  • Clock system
    • Internal 4- to 32-MHz oscillator with ±1.2% accuracy (SYSOSC)
    • Internal 32-kHz low-frequency oscillator with ±3% accuracy (LFOSC)
  • Data integrity
    • Cyclic redundancy checker (CRC-16 or CRC-32)
  • Flexible I/O features
    • Up to 28 GPIOs
    • Two 5-V-tolerant open-drain IOs with fail-safe protection
  • Development support
    • 2-pin serial wire debug (SWD)
  • Package options
    • 32-pin VQFN (RHB)
    • 32-pin VSSOP (DGS)
    • 28-pin VSSOP (DGS)
    • 24-pin VQFN (RGE)
    • 20-pin VSSOP (DGS)
    • 16-pin SOT(DYY)
    • 16-pin WQFN (RTR)
  • Family members (also see Device Comparison)
    • MSPM0L13x3: 8KB of flash, 2KB of RAM
    • MSPM0L13x4: 16KB of flash, 2KB of RAM
    • MSPM0L13x5: 32KB of flash, 4KB of RAM
    • MSPM0L13x6: 64KB of flash, 4KB of RAM
  • Development kits and software (also see Tools and Software)
    • LP-MSPM0L1306 LaunchPad™ development kit
    • MSP Software Development Kit (SDK)

(1)MSPM0L134x only

MSPM0L134x and MSPM0L130x microcontrollers (MCUs) are part of the MSP highly-integrated, ultra-low-power 32-bit MSPM0 MCU family based on the enhanced Arm Cortex-M0+ core platform operating at up to 32-MHz frequency. These cost-optimized MCUs offer high-performance analog peripheral integration, support extended temperature ranges from -40°C to 125°C, and operate with supply voltages ranging from 1.62 V to 3.6 V.

The MSPM0L134x and MSPM0L130x devices provide up to 64KB embedded flash program memory with up to 4KB SRAM. These MCUs incorporate a high-speed on-chip oscillator with an accuracy up to ±1.2%, eliminating the need for an external crystal. Additional features include a 3-channel DMA, 16- and 32-bit CRC accelerator, and a variety of high-performance analog peripherals such as one 12-bit 1.68-MSPS ADC with configurable internal voltage reference, one high-speed comparator with built-in reference DAC, two zero-drift zero-crossover operational amplifiers with programmable gain, one general-purpose amplifier, and an on-chip temperature sensor. These devices also offer intelligent digital peripherals such as four 16-bit general purpose timers, one windowed watchdog timer, and a variety of communication peripherals including two UARTs, one SPI, and two I2Cs. These communication peripherals offer protocol support for LIN, IrDA, DALI, Manchester, Smart Card, SMBus, and PMBus.

The TI MSPM0 family of low-power MCUs consists of devices with varying degrees of analog and digital integration allowing for customers find the MCU that meets their project’s needs. The architecture combined with extensive low-power modes are optimized to achieve extended battery life in portable measurement applications.

MSPM0L134x and MSPM0L130x MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get the design started quickly. Development kits include a LaunchPad™ development kit available for purchase and design files for a target-socket board. TI also provides a free MSP Software Development Kit (SDK), which is available as a component of Code Composer Studio™ IDE desktop and cloud version within the TI Resource Explorer. MSPM0 MCUs are also supported by extensive online collateral, training with MSP Academy, and online support through the TI E2E™ support forums.

For complete module descriptions, see the MSPM0 L-Series 32-MHz Microcontrollers Technical Reference Manual.

MSPM0L134x and MSPM0L130x microcontrollers (MCUs) are part of the MSP highly-integrated, ultra-low-power 32-bit MSPM0 MCU family based on the enhanced Arm Cortex-M0+ core platform operating at up to 32-MHz frequency. These cost-optimized MCUs offer high-performance analog peripheral integration, support extended temperature ranges from -40°C to 125°C, and operate with supply voltages ranging from 1.62 V to 3.6 V.

The MSPM0L134x and MSPM0L130x devices provide up to 64KB embedded flash program memory with up to 4KB SRAM. These MCUs incorporate a high-speed on-chip oscillator with an accuracy up to ±1.2%, eliminating the need for an external crystal. Additional features include a 3-channel DMA, 16- and 32-bit CRC accelerator, and a variety of high-performance analog peripherals such as one 12-bit 1.68-MSPS ADC with configurable internal voltage reference, one high-speed comparator with built-in reference DAC, two zero-drift zero-crossover operational amplifiers with programmable gain, one general-purpose amplifier, and an on-chip temperature sensor. These devices also offer intelligent digital peripherals such as four 16-bit general purpose timers, one windowed watchdog timer, and a variety of communication peripherals including two UARTs, one SPI, and two I2Cs. These communication peripherals offer protocol support for LIN, IrDA, DALI, Manchester, Smart Card, SMBus, and PMBus.

The TI MSPM0 family of low-power MCUs consists of devices with varying degrees of analog and digital integration allowing for customers find the MCU that meets their project’s needs. The architecture combined with extensive low-power modes are optimized to achieve extended battery life in portable measurement applications.

MSPM0L134x and MSPM0L130x MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get the design started quickly. Development kits include a LaunchPad™ development kit available for purchase and design files for a target-socket board. TI also provides a free MSP Software Development Kit (SDK), which is available as a component of Code Composer Studio™ IDE desktop and cloud version within the TI Resource Explorer. MSPM0 MCUs are also supported by extensive online collateral, training with MSP Academy, and online support through the TI E2E™ support forums.

For complete module descriptions, see the MSPM0 L-Series 32-MHz Microcontrollers Technical Reference Manual.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 84
Top documentation Type Title Format options Date
* Data sheet MSPM0L130x Mixed-Signal Microcontrollers datasheet (Rev. D) PDF | HTML 05 Jan 2024
* Errata MSPM0L110x, MSPM0L13xx Microcontrollers Errata (Rev. D) PDF | HTML 07 Aug 2025
* User guide MSPM0 L-Series 32-MHz Microcontrollers Technical Reference Manual (Rev. E) PDF | HTML 23 May 2025
User guide MSPM0 Bootloader User's Guide (Rev. A) PDF | HTML 08 Jan 2026
Application note Cybersecurity Enablers in MSPM0 MCUs (Rev. A) PDF | HTML 10 Dec 2025
Application brief Applications of Low-Cost MSPM0 Series MCU in Water Purifiers PDF | HTML 05 Dec 2025
Application note EMC Improvement Guide for MSPM0 (Rev. A) PDF | HTML 02 Dec 2025
User guide MSPM0 NONMAIN FLASH Operation Guide PDF | HTML 07 Nov 2025
Subsystem design I2C IO Expander PDF | HTML 30 Sep 2025
Application note MSPM0 L-Series MCUs Hardware Development Guide (Rev. B) 29 Sep 2025
Subsystem design ADC to I2C (Rev. A) PDF | HTML 10 Sep 2025
Subsystem design ADC to UART (Rev. A) PDF | HTML 09 Sep 2025
Subsystem design DMA Ping Pong With ADC (Rev. B) PDF | HTML 09 Sep 2025
Subsystem design Thermistor Temperature Sensing (Rev. A) PDF | HTML 09 Sep 2025
Application brief Applications of Low-Cost MSPM0 Series MCU in Coffee Machines PDF | HTML 08 Sep 2025
Application brief Cost-Effective MCU MSPM0 Designs for Air Purifier Applications PDF | HTML 05 Sep 2025
Application note MSPM0 Bootloader Implementation (Rev. D) PDF | HTML 04 Sep 2025
Application note Resistive Touch Screen Control Based on MSPM0 PDF | HTML 29 Aug 2025
Subsystem design ADC to SPI (Rev. A) PDF | HTML 27 Aug 2025
User guide MSPM0 MCUs Development Guide (Rev. G) PDF | HTML 27 Aug 2025
Subsystem design Parallel IO to UART Bridge (Rev. A) PDF | HTML 21 Aug 2025
Subsystem design 5V Interface (Rev. A) PDF | HTML 20 Aug 2025
Subsystem design Data Sensor Aggregator Subsystem Design (Rev. A) PDF | HTML 20 Aug 2025
Subsystem design Function Generator Using DAC8 (Rev. A) PDF | HTML 15 Aug 2025
Subsystem design Task Scheduler (Rev. A) PDF | HTML 15 Aug 2025
Subsystem design IO Expander With SPI, I2C, and UART (Rev. A) PDF | HTML 14 Aug 2025
Subsystem design PWM Control Using Push-Buttons PDF | HTML 14 Aug 2025
Subsystem design Using MSPM0 as a Watchdog Timer PDF | HTML 14 Aug 2025
Subsystem design Emulate EEPROM with FLASH (Type A) (Rev. A) PDF | HTML 13 Aug 2025
Subsystem design Common Amplifier Topologies: PGA (Rev. A) PDF | HTML 12 Aug 2025
Subsystem design LED Driver With PWM (Rev. A) PDF | HTML 12 Aug 2025
Subsystem design Transimpedance Amplifier (Rev. A) PDF | HTML 12 Aug 2025
Application note Migration Guide From STM32 to Arm-Based MSPM0 (Rev. B) PDF | HTML 11 Aug 2025
Subsystem design Emulate EEPROM With FLASH (Type B) (Rev. A) PDF | HTML 06 Aug 2025
Subsystem design Frequency Counter: Tone Detection (Rev. A) PDF | HTML 06 Aug 2025
Subsystem design MSPM0 MCU as Watchdog (Rev. A) PDF | HTML 04 Aug 2025
Application note MSPM0 MCUs Quick Reference Guide (Rev. B) PDF | HTML 04 Aug 2025
Subsystem design MCU Design Techniques: ADC to PWM (Rev. A) PDF | HTML 01 Aug 2025
Application note MSPM0 C-Series MCU Hardware Development Guide (Rev. B) PDF | HTML 21 Jul 2025
User guide MSPM0 Gauge L2 Solution Guide (Rev. B) PDF | HTML 30 Jun 2025
Product overview MSPM0 MCUs: More Options, Unlimited Possibilities (Rev. B) PDF | HTML 29 Jun 2025
Application note Capturing PWM 0% to 100% Duty Cycle with MSPM0 MCU PDF | HTML 12 Jun 2025
User guide Migration Guide From Microchip to MSPM0 (Rev. A) PDF | HTML 04 Jun 2025
Application note Migration Guide From MSP430 MCUs to MSPM0 MCUs (Rev. B) PDF | HTML 02 Jun 2025
User guide Migration Guide From Renesas RL78 to Arm-Based MSPM0 (Rev. A) PDF | HTML 29 May 2025
Application note Migration Guide From STM8 to MSPM0 (Rev. A) PDF | HTML 21 May 2025
Application note BQ2562x Control Based on MSPM0 Through I2C PDF | HTML 10 Apr 2025
Application note LIN Basics and Implementation on MSPM0 PDF | HTML 21 Feb 2025
Application note Laser Speckle Reduction Solution in Projector based on MSPM0 MCU PDF | HTML 20 Feb 2025
User guide Migration Guide From NXP to MSPM0 PDF | HTML 03 Feb 2025
Application note Closed Loop Constant Power Drive to Simplify Heater Element Control and Extend Battery Life PDF | HTML 29 Jan 2025
Subsystem design Signal Acquisition With Integrated Op Amp PDF | HTML 30 Sep 2024
Application note How to Charge With Smart Battery Using MCU in Between to Translate SMBus/I2C PDF | HTML 09 Aug 2024
Application note BQ769x2 Control Based on MSPM0 Through I2C (Rev. A) PDF | HTML 12 Jul 2024
Application note MSPM0 Gauge L1 Solution Guide (Rev. A) PDF | HTML 04 Jun 2024
Application brief Automotive Seat Comfort Module Using MSPM0 PDF | HTML 01 May 2024
Application note Realization of Password-Protected Debug Based on Software PDF | HTML 06 Mar 2024
Product overview Realizing Low-Power and High-Scalability OBC Wake-up Design with MSPM0 MCU PDF | HTML 02 Feb 2024
Application note Isolated Loop Powered 4 to 20mA Field Transmitter Designs PDF | HTML 01 Feb 2024
Design guide Low-Cost Blood Pressure and Heart Rate Monitor Reference Design PDF | HTML 19 Dec 2023
Design guide Smart Analog Sensor Interface for Smoke Detection With Ambient Light Cancellation Reference Design PDF | HTML 12 Dec 2023
Application note MSPM0 – ADC Attach on AM62x using SPI PDF | HTML 20 Oct 2023
Product overview Scalable Battery Backup Subsystem With Adjustable Output (Rev. A) PDF | HTML 16 Oct 2023
Application note A Self-Calibratable Current Detection Solution Based on MSPM0 PDF | HTML 09 Oct 2023
Application note Operating Time of MSPM0 Powered by a Capacitor PDF | HTML 03 Oct 2023
Application brief Build Scalability in Cordless Power and Garden Tools Using Low-Cost MSPM0 MCUs (Rev. A) PDF | HTML 27 Sep 2023
Application note PIR Motion Detection With MSPM0 PDF | HTML 19 Sep 2023
Application brief Using MSPM0 MCUs to Design Trapezoidal-Based BLDC Motor Controllers (Rev. A) PDF | HTML 14 Sep 2023
Application brief Optimized H-Bridge Driver Control for Stepper and BDC Motors Using MSPM0 MCUs (Rev. A) PDF | HTML 06 Sep 2023
Application note Dual-Ray Smoke Detector with the TPS8802 and MSPM0 MCUs PDF | HTML 22 Aug 2023
Product overview MSPM0-Based Low-Cost Single-Chip Pulse Oximeter Reference Design PDF | HTML 25 Jul 2023
Application note MSPM0 Live Firmware Update (LFU) Bootloader Implementation PDF | HTML 11 Jul 2023
Application note EEPROM Emulation Type A Solution PDF | HTML 18 Apr 2023
Application note EEPROM Emulation Type B Design PDF | HTML 11 Apr 2023
Application brief Increasing Flexibility in Your Battery Management Designs With a Low-Cost MSPM0 PDF | HTML 02 Mar 2023
Application brief Increasing Flexibility in Your Electrical Thermometer Designs With Low-Cost MSPM PDF | HTML 02 Mar 2023
Application brief Optimizing Field Sensor and Transmitter Applications With MSPM0 MCUs PDF | HTML 02 Mar 2023
Application brief Simplifying Design in True Wireless Stereo Control With a Low-Cost MSPM0 MCU PDF | HTML 02 Mar 2023
Application brief Simplifying Pulse Oximeter Designs With Low-Cost Highly Integrated MSPM0 MCUs PDF | HTML 02 Mar 2023
Application brief Streamlining Smoke Detector Designs With Highly Integrated MSPM0 MCUs PDF | HTML 02 Mar 2023
Application note MSPM0 L-Series MCUs Power Optimization Guide PDF | HTML 22 Feb 2023
White paper MSPM0: Idea to Product With Easy-to-Use Tools, Software, and Academy PDF | HTML 22 Feb 2023
Application note Make System Design Easy With MSPM0 Precision Analog PDF | HTML 22 Feb 2023
Application note MSPM0L or MSPM0G: How to Pick the Right MSP Microcontroller for Your Application PDF | HTML 13 Dec 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP-MSPM0L1306 — MSPM0L1306 LaunchPad™ development kit for 32-MHz Arm® Cortex®-M0+ MCU

The LP-MSPM0L1306 LaunchPad™ development kit is an easy-to-use evaluation module (EVM) based on the MSPM0L1306. It contains everything needed to start developing on the MSPM0L1306 M0+ MCU platform, including on-board debug probe for programming, debugging and energy measurements. The board (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

ALGO-3P-UISP1-TI — Algocraft μISP1 Programmer for Texas Instruments devices

μISP can either work connected to a host PC (RS-232, USB, LAN connections are built-in) or in standalone mode.

The programming cycle execution in standalone mode may occur by simply pressing the START button or through some TTL control lines.

Its compact size and versatility allows a simple (...)

From: Algocraft
Evaluation board

DEYAN-3P-MSPM0-KIT — Deyan M0 Evaluation Board for MSPM0L1306 Arm Cortex-M0+ MCUs

This is the minimum system of MSPM0L1306 packaged with QFN32 of the L series maximum resource of TI MSPM0+. The board integrates USB to UART. It can support BSL directly write MCU, which can reduce the development cost; The LDO chip is integrated on the board to supply power to MCU and external (...)

Evaluation board

FLRD-3P-SK9 — Full Red Electronic Technology SK9 control board for fascia massage gun

The Full Red Electronic Technology SK9 is a control board developed for fascia massage gun applications and uses the MSPM0L1306 MCU to control the sensorless drive of brushless motor, which can be used in massage guns or similar products with brushless motors.

User guide: PDF | HTML
Evaluation board

GENCN-3P-GCM00L5 — Shenzhen Gencon Technology GCM00L5 humidity and temperature sensor board reference design

The Shenzhen Gencon Technology GCM00L5 is a small humidity and temperature sensor control board reference design. The sensor detects the current ambient air temperature and relative humidity, and has an electronic ink screen display panel, making it easier for users to read the current environment (...)

Evaluation board

SGTC-3P-CYZ-MSPM0L1306 — Shenzhen Geedoolink Technology CYZ-MSPM0L1306-MiniEVB evaluation board for M0 applications

Low-cost evaluation board for MSPM0L1306, powered by USB interface, with built-in LDO and voltage reference source, USB-to-serial chip, one photoresistor, one RGB LED, one user key and one user LED. All IO ports as well as debug interfaces are available for quick and cost-effective evaluation of (...)

Debug probe

TMDSEMU110-U — XDS110 JTAG Debug Probe

The Texas Instruments XDS110 is a new class of debug probe (emulator) for TI embedded processors. The XDS110 replaces the XDS100 family while supporting a wider variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single pod. Also, all XDS debug probes support Core and System Trace in all (...)

User guide: PDF
Not available on TI.com
Debug probe

TMDSEMU200-U — XDS200 USB Debug Probe

The XDS200 is a debug probe (emulator) used for debugging TI embedded devices. For the majority of devices it is recommended to use the newer, lower cost XDS110 (www.ti.com/tool/TMDSEMU110-U). The XDS200 supports a wide variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single pod. All XDS (...)

Not available on TI.com
Debug probe

LB-3P-TRACE32-ARM — Lauterbach TRACE32® Debug and Trace System for Arm®-based Microcontrollers and Processors

Lauterbach‘s TRACE32® tools are a suite of leading-edge hardware and software components that enables developers to analyze, optimize and certify all kinds of Arm®-based microcontrollers and processors. The globally renowned debug and trace solutions for embedded systems and SoCs are the perfect (...)

Debug probe

SEGGR-3P-J-LINK — SEGGER J-Link family of debug probes

SEGGER J-Links are an industry-leading line of debug probes for embedded systems development. Known for their exceptional speed, reliability, and versatility, J-Links have become the go-to tools for developers around the world. For over two decades, these probes have been essential in enabling (...)

From: SEGGER
Debug probe

SEGGR-3P-J-TRACE — SEGGER J-Trace family of streaming trace probes

SEGGER's J-Trace is a professional streaming trace probe equipped with an extensive list of features that are tailored to meet the debugging needs of embedded developers and deliver the best possible tracing experience. With capabilities such as unlimited streaming trace, live code profiling, and (...)

From: SEGGER
Debug probe

TSK-3P-BLUEBOX — TASKING BlueBox hardware debugger

TASKING’s Debug, Trace, and Test tools offer comprehensive solutions for efficient debugging, tracing, and testing of TI's embedded systems. The scalable TASKING BlueBox debuggers allow users to easily flash, debug, and test across TI's portfolio. Development on TI hardware is made even easier with (...)

Hardware programming tool

ACROVIEW-3P-AP6000 — AP6000 programmer support all TI programmable chips, including EP Product, Power ICs, and Gauge ICs

AP6000, launched by Acroview, is a universal programmer designed to support TI ICs across all series. Leveraging Acroview's highly skilled algorithm R&D engineering team, it delivers the fastest chip support speed in the industry.The AP6000 is capable of programming 8 chips simultaneously, and (...)

Hardware programming tool

ACROVIEW-3P-AP8000 — AP8000 Universal Programming System, including all TI programmable chips.

AP8000 is a leading technology platform of Universal Programming developed by Acroview. We have an accomplished team of algorithm R&D engineers, to offer the fastest chip support software development service among the industry. The AP8000 can support the programming of 8 chips simultaneously. (...)

Hardware programming tool

ALGO-3P-WRITENOW — Algocraft WriteNow! Programmer

WriteNow! Series of In-System Programmers is a breakthrough in the programming industry. The programmers support a large number of devices (microcontrollers, memories, CPLDs and other programmable devices) from various manufacturers and have a compact size for easy ATE/fixture integration. They (...)

From: Algocraft
Hardware programming tool

OPTEEQ-3P-SG400-SERIES — OPTEEQ SG400 Series Universal In-system Gang-programmer

OPTEEQ Technologies is a market leader with over a decade of deep expertise in semiconductor chip programming. OPTEEQ SG400E programmer offers 1-32 channel options. While retaining the high stability and ultra-fast programming speed of the SG400 series, it meets customers' diverse application (...)

Hardware programming tool

SOFTM-3P-FLASHRUNNER-NXG — SMH Technologies FlashRunner LAN 2.0 Next Generation programming tool

FlashRunner LAN2.0 NeXt Generation is a universal, In-System Programming solution (ISP) available from 1 to 4 parallel channels. Thanks to a simple remote session it is possible to enable further channels (from 2 upto 4). FlashRunner LAN2.0 NXG is designed to be integrated in fixture, so it is (...)

Third-party accessory

VCTR-3P-VX1000 — VX1000 Measurement and Calibration Interface Hardware

The VX1000 hardware enables measurement and calibration tools such as CANape to access ECUs with high performance and marginal impact on runtime. It is designed for use in vehicles but can also be used on test benches and in the laboratory. Thanks to its high scalability and broad portfolio, the (...)

Software development kit (SDK)

MSPM0-SDK MSPM0 Software Development Kit (SDK)

The MSPM0 SDK provides the ultimate collection of software, tools and documentation to accelerate the development of applications for the MSPM0 MCU platform under a single software package.

Supported products & hardware

Supported products & hardware

Browse Download options
Application software & framework

MSPM0L1306-RESISTIVE-TOUCH-APPSW A resistive touch screen solution based on MSPM0L1306

This solution will utilize the ADC and GPIO on MSPM0L1306 to realize the detection of human touch on the resisitive touch screen
Supported products & hardware

Supported products & hardware

Driver or library

MSPM0-DIAGNOSTIC-LIB MSPM0 diagnostic library

The MSPM0 diagnostic library software development kit (SDK) is a collection of functional safety software to assist customers to meet their functional safety diagnostic requirements.

Supported products & hardware

Supported products & hardware

Driver or library

SIMMA-3P-FLASHBOOTLOADER — J1939 and UDS flash bootloader from Simma

Elevate your vehicle's firmware management with Simma Software's Flash Bootloader, designed to provide seamless, secure, and efficient firmware updates across various automotive communication protocols. The bootloader is engineered to support Unified Diagnostic Services (UDS), Local Interconnect (...)
Driver or library

SIMMA-3P-LIN-STACK — LIN software stack from Simma Software

A LIN (Local Interconnect Network) device driver is a crucial software component designed for embedded systems, enabling communication between the microcontroller and various devices in automotive and industrial applications through the LIN bus. This lightweight, cost-effective communication system (...)
Driver or library

SIMMA-3P-UDS — UDS client and UDS server protocol stacks from Simma

Elevate the diagnostic capabilities of your automotive systems with Simma Software's Unified Diagnostic Services (UDS) stack. Tailored for the automotive industry, this software solution is designed to facilitate communication between vehicles and diagnostic equipment, enabling advanced (...)
Firmware

LDC3114-MSPM0L1306-CODE-EXAMPLE Example code for the BOOST-LDC3114EVM connected to the LP-MSPM0L1306

Example code for using the BOOST-LDC3114EVM with the LP-MSPM0L1306
Supported products & hardware

Supported products & hardware

Download options
Firmware

TMAG5273-MSPM0L1306-CODE-EXAMPLE Example Code for the TMAG5273EVM connected to the LP-MSPM01306

Supported products & hardware

Supported products & hardware

Download options
GUI for evaluation module (EVM)

LP-MSPM0L1306-OOBE Out-of-box experience GUI for LP-MSPM0L1306

Out-of-box experience GUI for LP-MSPM0L1306
Supported products & hardware

Supported products & hardware

GUI for evaluation module (EVM)

MSPM0-ANALOG-CONFIGURATOR Analog Configurator for MSPM0

The MSPM0 analog configurator is a graphical configuration tool designed to simplify and accelerate the design and enablement of an analog signal chain using a MSPM0 device with no traditional coding development necessary.

The tool uses an intuitive GUI to configure a signal chain using the high (...)

Supported products & hardware

Supported products & hardware

Launch Download options
Getting started

CCSTUDIO-STARTHUB Example application browser

Explore a vast library of example projects, categorized by application type, with support for multiple development environments
Supported products & hardware

Supported products & hardware

Launch Download options
Getting started

MSP-MOTOR-CONTROL MSPM0 Firmware solutions for motor control applications

MSP Motor Control is a collection of software, tools and examples to spin motors in 30 minutes or less with MSPM0 Arm® Cortex® M0+ MCUs and popular motor driver solutions.

MSP Motor Control provides examples for supported hardware kits to spin brushed, stepper, and three-phase motors with sensored (...)

Supported products & hardware

Supported products & hardware

Get started Download options
Getting started

TI-DEVELOPER-ZONE Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Supported products & hardware

Supported products & hardware

IDE, configuration, compiler or debugger

CCSTUDIO CCStudio™ IDE

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

Supported products & hardware

Supported products & hardware

Launch Download options
IDE, configuration, compiler or debugger

GHS-3P-MULTI-IDE — Green Hills Software MULTI Integrated Development Environment

The MULTI® development environment has been in use by thousands of developers for three decades and is the industry’s unrivaled integrated development environment to create, debug, and optimize C, C++ and Ada  code for production-focused applications.  It brings together (...)
IDE, configuration, compiler or debugger

MSP-ZERO-CODE-STUDIO Graphical development environment for designing applications for MSP microcontrollers

MSP Zero Code Studio is a visual design environment that simplifies firmware development, making it possible to configure, develop, and run microcontroller applications in minutes with zero coding and no IDE required. Available as a standalone download or on the cloud.

Supported products & hardware

Supported products & hardware

Launch Download options
IDE, configuration, compiler or debugger

SYSCONFIG Standalone desktop version of SysConfig

SysConfig is a configuration tool designed to simplify hardware and software configuration challenges to accelerate software development.

SysConfig is available as part of the Code Composer Studio™ integrated development environment as well as a standalone application. Additionally SysConfig (...)

Supported products & hardware

Supported products & hardware

Launch Download options
Online training

MSPM0-ACADEMY MSPM0 Academy

MSPM0 Academy delivers easy-to-use training modules that span a wide range of topics and LaunchPads in the MSPM0 MCU portfolio.
Supported products & hardware

Supported products & hardware

Operating system (OS)

GHS-3P-UVELOSITY — Green Hills Software u-velOSity Safety RTOS

The µ-velOSity™ Safety RTOS is the smallest of Green Hills Software's real-time operating systems and was designed especially for microcontrollers. It supports a wide range of TI processor families using the Arm® Cortex-M or Cortex-R cores as a main CPU or as a co-processors (...)
Software programming tool

MSP-GANG-SOFTWARE MSP-GANG Software

The MSP Gang Programmer (MSP-GANG) is a MSPM0/MSP430/MSP432 device programmer that can program up to eight identical devices at the same time.
Supported products & hardware

Supported products & hardware

Download options
Software programming tool

UNIFLASH CCStudio UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.

UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)

Supported products & hardware

Supported products & hardware

Launch Download options
Support software

TEC-3P-IOLINK — IO-Link protocol stack

TEConcept offers software stacks for IO-Link Devices and IO-Link Masters, including the most complete portfolio of supporting tools for developers, such as IODD design tools, USB-Masters, IO-Link protocol analysers and approved conformance testing tools for Masters and Devices. TEConcept’ s IO-Link (...)
Simulation model

MSPM0x OPA PSpice Model

SLAM357.ZIP (52 KB) - PSpice Model
Simulation model

MSPM0x OPA TINA-TI Reference Design

SLAM356.ZIP (7 KB) - TINA-TI Reference Design
Simulation model

MSPM0x OPA TINA-TI Spice Model

SLAM358.ZIP (5 KB) - TINA-TI Spice Model
Reference designs

TIDA-010963 — Digital addressable lighting interface (DALI) 103 reference design based on MSPM0

This reference design implements a Digital Addressable Lighting Interface (DALI) 103 utilizing the MSPM0 microcontrollers, which meets compliant hardware and software requirements for IEC 62386-103. The design features a customizable DALI transceiver, power supply, isolation and firmware that (...)
Design guide: PDF
Reference designs

TIDA-010263 — IO-Link device implementation for sensors and actuator reference design

This reference design gives an example implementation of an IO-Link device interface. The design includes the IO-Link device physical layer (PHY) including a low-dropout (LDO) as well as a low-power microcontroller. This combination supports IO-Link COM3 transfer rate and a cycle time of 400μs. (...)
Design guide: PDF
Reference designs

TIDA-010941 — Smart analog sensor interface for smoke detection with ambient light cancellation reference design

This reference design provides a low BOM cost smoke detector design that passes UL217 9th edition sensitivity and fire room tests. Using a modulation-based photoelectric architecture, this reference design is able to achieve high rejection of ambient light for application in chambered or (...)
Design guide: PDF
Reference designs

TIDA-010267 — Single-chip pulse oximeter reference design with 90dB dynamic range for lower perfusion index

This reference design demonstrates the analog capabilities of the MSPM0L1306 in a low-cost, single chip pulse oximeter design. The operational amplifiers within the MSPM0L1306 serve as the transimpedance amplifier and current control driver with zero-drift, low-noise capabilities. The integrated (...)
Design guide: PDF
Reference designs

TIDA-010266 — Low-cost blood pressure and heart rate monitor reference design

This reference design is for a low-cost electronic blood pressure monitor (BPM), or sphygmomanometer, with focus on low-noise performance using both our Microcontroller (MCU)-integrated chopping amplifiers and small size external amplifiers. This design targets portable battery operated devices (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DYY) 16 Ultra Librarian
VQFN (RGE) 24 Ultra Librarian
VQFN (RHB) 32 Ultra Librarian
VSSOP (DGS) 20 Ultra Librarian
VSSOP (DGS) 28 Ultra Librarian
WQFN (RTR) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos