Software
TIDA-010941-GUI — TIDA-010941 GUI
TIDA-010941-GUI — TIDA-010941 GUI
TIDA-010941 GUI files for Python
Documentation
Release Infomation
First release version
This reference design provides a low BOM cost smoke detector design that passes UL217 9th edition sensitivity and fire room tests. Using a modulation-based photoelectric architecture, this reference design is able to achieve high rejection of ambient light for application in chambered or chamberless smoke detection. This design also has a high signal-to-noise ratio for the signal chain that helps to enable robust algorithms for reduced false alarms in smoke detector applications and particulate sensing in air quality sensing applications. This design uses the low-power modes of the MSPM0L1306 microcontroller to achieve 10 years of battery life from a 9V alkaline battery.
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Test results for the reference design, including efficiency graphs, test prerequisites and more
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Includes TI products in the design and potential alternatives.
TIDA-010941 GUI files for Python
First release version
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.