Product details

Configuration 2:1 SPDT Number of channels 2 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 4 CON (typ) (pF) 14.5 ON-state leakage current (max) (µA) 0.15 Supply current (typ) (µA) 0.01 Bandwidth (MHz) 371 Operating temperature range (°C) -40 to 85 Features Break-before-make, Overvoltage protection, Undershoot protection Input/output continuous current (max) (mA) 50 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
Configuration 2:1 SPDT Number of channels 2 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 4 CON (typ) (pF) 14.5 ON-state leakage current (max) (µA) 0.15 Supply current (typ) (µA) 0.01 Bandwidth (MHz) 371 Operating temperature range (°C) -40 to 85 Features Break-before-make, Overvoltage protection, Undershoot protection Input/output continuous current (max) (mA) 50 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
VSSOP (DGS) 10 14.7 mm² 3 x 4.9
Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet Dual 10-Ohm SPDT Analog Switch With Undershoot/Overshoot Voltage Protection datasheet 27 Sep 2007
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 02 Jun 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 01 Dec 2021
Application note Preventing Excess Power Consumption on Analog Switches 03 Jul 2008
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Buy from a distributor
Simulation model

HSPICE Model for TS5A623157

SCEJ246.ZIP (93 KB) - HSpice Model
Reference designs

TIDA-010941 — Smart analog sensor interface for smoke detection with ambient light cancellation reference design

This reference design provides a low BOM cost smoke detector design that passes UL217 9th edition sensitivity and fire room tests. Using a modulation-based photoelectric architecture, this reference design is able to achieve high rejection of ambient light for application in chambered or (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGS) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos