MSPM0G1106

ACTIVE

80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM 2x12-bit 4Msps ADC, op-amp

Product details

CPU Arm Cortex-M0+ Frequency (MHz) 80 Flash memory (kByte) 64 RAM (kByte) 32 ADC type 12-bit SAR Features 5-V-tolerant I/Os, DMA, General purpose, LIN, OpAmp, RTC UART 4 TI functional safety category Functional Safety-Compliant Number of ADC channels 11, 16, 17 SPI 2 Hardware accelerators 0 Edge AI enabled Edge AI Studio enabled, Yes Operating temperature range (°C) -40 to 105 Rating Catalog Communication interface I2C, LIN, SPI, UART Operating system FreeRTOS, Zephyr RTOS Nonvolatile memory (kByte) 64 Number of GPIOs 28, 44, 60 Number of I2Cs 2 Security Secure debug
CPU Arm Cortex-M0+ Frequency (MHz) 80 Flash memory (kByte) 64 RAM (kByte) 32 ADC type 12-bit SAR Features 5-V-tolerant I/Os, DMA, General purpose, LIN, OpAmp, RTC UART 4 TI functional safety category Functional Safety-Compliant Number of ADC channels 11, 16, 17 SPI 2 Hardware accelerators 0 Edge AI enabled Edge AI Studio enabled, Yes Operating temperature range (°C) -40 to 105 Rating Catalog Communication interface I2C, LIN, SPI, UART Operating system FreeRTOS, Zephyr RTOS Nonvolatile memory (kByte) 64 Number of GPIOs 28, 44, 60 Number of I2Cs 2 Security Secure debug
DSBGA (YCJ) 28 4.1615 mm² 2.87 x 1.45 LQFP (PM) 64 144 mm² 12 x 12 LQFP (PT) 48 81 mm² 9 x 9 VQFN (RGZ) 48 49 mm² 7 x 7 VQFN (RHB) 32 25 mm² 5 x 5
  • Core
    • Arm 32-bit Cortex-M0+ CPU with memory protection unit, frequency up to 80MHz
  • Operating characteristics
    • Extended temperature: –40°C up to 105°C
    • Wide supply voltage range: 1.62V to 3.6V
  • Memories
    • Up to 128KB of flash memory with built-in error correction code (ECC)
    • Up to 32KB of SRAM with hardware parity
  • High-performance analog peripherals
    • Two simultaneous sampling 12-bit 4Msps analog-to-digital converters (ADCs) with up to 17 external channels
      • 14-bit effective resolution at 250ksps with hardware averaging
    • One general-purpose amplifier (GPAMP)
    • Configurable 1.4V or 2.5V internal shared voltage reference (VREF)
    • Integrated temperature sensor
  • Optimized low-power modes
    • RUN: 101µA/MHz (CoreMark)
    • SLEEP: 40µA/MHz
    • STOP: 190µA at 4MHz
    • STANDBY: 1.5µA with 32KHz LFXT, RTC with SRAM, CPU state, and registers retained
    • SHUTDOWN: 80nA with IO retained and IO wake-up capability
  • Intelligent digital peripherals
    • 7-channel DMA controller
    • Two 16-bit advanced control timers support dead band insertion and fault handling
    • Seven timers supporting up to 22 PWM channels
      • One 16-bit general purpose timer supports QEI
      • Two 16-bit general-purpose timers support low-power operation in STANDBY mode
      • One 32-bit general-purpose timer
      • Two 16-bit advanced timers with deadband and complementary outputs up to 12 PWM channels
    • Two window-watchdog timers (WWDT)
    • RTC with alarm and calendar mode
  • Enhanced communication interfaces
    • Four UART interfaces
      • One supports LIN, IrDA, DALI, Smart Card, Manchester
      • Three support low-power operation in STANDBY mode
    • Two I2C interfaces supporting FM+ (1Mbit/s), SMBus, PMBus, and wakeup from STOP mode
    • Two SPIs, one SPI supports up to 32Mbits/s
  • Clock system
    • Internal 4MHz to 32MHz oscillator (SYSOSC) with up to ±1.2% accuracy
    • Phase-locked loop (PLL) up to 80MHz
    • Internal 32kHz oscillator (LFOSC) with ±3% accuracy
    • External 4MHz to 48MHz crystal oscillator (HFXT)
    • External 32kHz crystal oscillator(LFXT)
    • External clock input
  • Data integrity and encryption
    • Cyclic redundancy checker (CRC-16, CRC-32)
  • Flexible I/O features
    • Up to 60 GPIOs
      • Two 5V-tolerant open-drain IOs
      • Two high-drive IOs with 20mA drive strength
      • Up to 5 high speed IOs
  • Development support
    • 2-pin serial wire debug (SWD)
  • Package options
    • 64-pin LQFP (PM) (0.5mm pitch)
    • 48-pin VQFN (RGZ) (0.5mm pitch)
    • 48-pin LQFP (PT) (0.5mm pitch)
    • 32-pin VQFN (RHB) (0.5mm pitch)
    • 28-pin VSSOP (28DGS) (0.5mm pitch))
    • 28-pin DSBGA (YCJ) (0.35mm pitch)
    • 24-pin VQFN (RGE) (0.5mm pitch)
  • Family members (also see Device Comparison)
    • MSPM0G1105: 32KB flash, 16KB RAM
    • MSPM0G1106: 64KB flash, 32KB RAM
    • MSPM0G1107: 128KB flash, 32KB RAM
  • Development kits and software (also see Tools and Software)
  • Core
    • Arm 32-bit Cortex-M0+ CPU with memory protection unit, frequency up to 80MHz
  • Operating characteristics
    • Extended temperature: –40°C up to 105°C
    • Wide supply voltage range: 1.62V to 3.6V
  • Memories
    • Up to 128KB of flash memory with built-in error correction code (ECC)
    • Up to 32KB of SRAM with hardware parity
  • High-performance analog peripherals
    • Two simultaneous sampling 12-bit 4Msps analog-to-digital converters (ADCs) with up to 17 external channels
      • 14-bit effective resolution at 250ksps with hardware averaging
    • One general-purpose amplifier (GPAMP)
    • Configurable 1.4V or 2.5V internal shared voltage reference (VREF)
    • Integrated temperature sensor
  • Optimized low-power modes
    • RUN: 101µA/MHz (CoreMark)
    • SLEEP: 40µA/MHz
    • STOP: 190µA at 4MHz
    • STANDBY: 1.5µA with 32KHz LFXT, RTC with SRAM, CPU state, and registers retained
    • SHUTDOWN: 80nA with IO retained and IO wake-up capability
  • Intelligent digital peripherals
    • 7-channel DMA controller
    • Two 16-bit advanced control timers support dead band insertion and fault handling
    • Seven timers supporting up to 22 PWM channels
      • One 16-bit general purpose timer supports QEI
      • Two 16-bit general-purpose timers support low-power operation in STANDBY mode
      • One 32-bit general-purpose timer
      • Two 16-bit advanced timers with deadband and complementary outputs up to 12 PWM channels
    • Two window-watchdog timers (WWDT)
    • RTC with alarm and calendar mode
  • Enhanced communication interfaces
    • Four UART interfaces
      • One supports LIN, IrDA, DALI, Smart Card, Manchester
      • Three support low-power operation in STANDBY mode
    • Two I2C interfaces supporting FM+ (1Mbit/s), SMBus, PMBus, and wakeup from STOP mode
    • Two SPIs, one SPI supports up to 32Mbits/s
  • Clock system
    • Internal 4MHz to 32MHz oscillator (SYSOSC) with up to ±1.2% accuracy
    • Phase-locked loop (PLL) up to 80MHz
    • Internal 32kHz oscillator (LFOSC) with ±3% accuracy
    • External 4MHz to 48MHz crystal oscillator (HFXT)
    • External 32kHz crystal oscillator(LFXT)
    • External clock input
  • Data integrity and encryption
    • Cyclic redundancy checker (CRC-16, CRC-32)
  • Flexible I/O features
    • Up to 60 GPIOs
      • Two 5V-tolerant open-drain IOs
      • Two high-drive IOs with 20mA drive strength
      • Up to 5 high speed IOs
  • Development support
    • 2-pin serial wire debug (SWD)
  • Package options
    • 64-pin LQFP (PM) (0.5mm pitch)
    • 48-pin VQFN (RGZ) (0.5mm pitch)
    • 48-pin LQFP (PT) (0.5mm pitch)
    • 32-pin VQFN (RHB) (0.5mm pitch)
    • 28-pin VSSOP (28DGS) (0.5mm pitch))
    • 28-pin DSBGA (YCJ) (0.35mm pitch)
    • 24-pin VQFN (RGE) (0.5mm pitch)
  • Family members (also see Device Comparison)
    • MSPM0G1105: 32KB flash, 16KB RAM
    • MSPM0G1106: 64KB flash, 32KB RAM
    • MSPM0G1107: 128KB flash, 32KB RAM
  • Development kits and software (also see Tools and Software)

MSPM0G110x microcontrollers (MCUs) are part of the MSP highly-integrated, ultra-low-power 32-bit MCU family based on the enhanced Arm Cortex-M0+ 32-bit core platform operating at up to 80MHz frequency. These cost-optimized MCUs offer high-performance analog peripheral integration, support extended temperature ranges from -40°C to 105°C, and operate with supply voltages ranging from 1.62V to 3.6V.

The MSPM0G110x devices provide up to 128KB embedded flash program memory with built-in error correction code (ECC) and up to 32KB SRAM with hardware parity option. The devices also incorporate a memory protection unit, 7-channel DMA, and a variety of high-performance analog peripherals such as two 12-bit 4Msps ADCs, configurable internal shared voltage reference, and one general-purpose amplifier. These devices also offer intelligent digital peripherals such as two 16-bit advanced control timers, five general purpose timers (with one 16-bit general-purpose timer for QEI interface, two 16-bit general-purpose timers for STANDBY mode, and one 32-bit general-purpose timer), two windowed-watchdog timers, and one RTC with alarm and calendar mode. These devices provide data integrity and encryption peripherals (CRC) and enhanced communication interfaces (four UART, two I2C, two SPI).

The TI MSPM0 family of low-power MCUs consists of devices with varying degrees of analog and digital integration that allow customers to find the MCU that meets project needs. The MSPM0 MCU platform combines the Arm Cortex-M0+ platform with a holistic ultra-low-power system architecture, allowing system designers to increase performance while reducing energy consumption.

MSPM0G110x MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get the design started quickly. Development kits include a LaunchPad available for purchase. TI also provides a free MSP Software Development Kit (SDK), which is available as a component of Code Composer Studio™ IDE desktop and cloud version within the TI Resource Explorer. MSPM0 MCUs are also supported by extensive online collateral, training with MSP Academy, and online support through the TI E2E™ support forums.

For complete module descriptions, see the MSPM0 G-Series 80MHz Microcontrollers Technical Reference Manual.

MSPM0G110x microcontrollers (MCUs) are part of the MSP highly-integrated, ultra-low-power 32-bit MCU family based on the enhanced Arm Cortex-M0+ 32-bit core platform operating at up to 80MHz frequency. These cost-optimized MCUs offer high-performance analog peripheral integration, support extended temperature ranges from -40°C to 105°C, and operate with supply voltages ranging from 1.62V to 3.6V.

The MSPM0G110x devices provide up to 128KB embedded flash program memory with built-in error correction code (ECC) and up to 32KB SRAM with hardware parity option. The devices also incorporate a memory protection unit, 7-channel DMA, and a variety of high-performance analog peripherals such as two 12-bit 4Msps ADCs, configurable internal shared voltage reference, and one general-purpose amplifier. These devices also offer intelligent digital peripherals such as two 16-bit advanced control timers, five general purpose timers (with one 16-bit general-purpose timer for QEI interface, two 16-bit general-purpose timers for STANDBY mode, and one 32-bit general-purpose timer), two windowed-watchdog timers, and one RTC with alarm and calendar mode. These devices provide data integrity and encryption peripherals (CRC) and enhanced communication interfaces (four UART, two I2C, two SPI).

The TI MSPM0 family of low-power MCUs consists of devices with varying degrees of analog and digital integration that allow customers to find the MCU that meets project needs. The MSPM0 MCU platform combines the Arm Cortex-M0+ platform with a holistic ultra-low-power system architecture, allowing system designers to increase performance while reducing energy consumption.

MSPM0G110x MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get the design started quickly. Development kits include a LaunchPad available for purchase. TI also provides a free MSP Software Development Kit (SDK), which is available as a component of Code Composer Studio™ IDE desktop and cloud version within the TI Resource Explorer. MSPM0 MCUs are also supported by extensive online collateral, training with MSP Academy, and online support through the TI E2E™ support forums.

For complete module descriptions, see the MSPM0 G-Series 80MHz Microcontrollers Technical Reference Manual.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
MSPM0G1107 ACTIVE 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2x12-bit 4Msps ADC, op-amp With 128-KB flash memory

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 78
Top documentation Type Title Format options Date
* Data sheet MSPM0G110x Mixed-Signal Microcontrollers datasheet (Rev. D) PDF | HTML 07 Oct 2025
* Errata MSPM0G350x, MSPM0G150x Mixed-Signal Microcontrollers Errata (Rev. F) PDF | HTML 25 Jul 2023
* User guide MSPM0 G-Series 80-MHz Microcontrollers Technical Reference Manual (Rev. D) 12 Mar 2026
User guide MSPM0 Bootloader User's Guide (Rev. A) PDF | HTML 08 Jan 2026
Application note Cybersecurity Enablers in MSPM0 MCUs (Rev. A) PDF | HTML 10 Dec 2025
Application note EMC Improvement Guide for MSPM0 (Rev. A) PDF | HTML 02 Dec 2025
Application note MSPM0 ADC Noise Analysis and Application (Rev. A) PDF | HTML 14 Nov 2025
Subsystem design ADC to I2C (Rev. A) PDF | HTML 10 Sep 2025
Subsystem design ADC to UART (Rev. A) PDF | HTML 09 Sep 2025
Subsystem design DMA Ping Pong With ADC (Rev. B) PDF | HTML 09 Sep 2025
Subsystem design Thermistor Temperature Sensing (Rev. A) PDF | HTML 09 Sep 2025
Application note MSPM0 Bootloader Implementation (Rev. D) PDF | HTML 04 Sep 2025
Subsystem design ADC to SPI (Rev. A) PDF | HTML 27 Aug 2025
Subsystem design Digital FIR Filter (Rev. A) PDF | HTML 27 Aug 2025
User guide MSPM0 MCUs Development Guide (Rev. G) PDF | HTML 27 Aug 2025
Subsystem design Digital IIR Filter (Rev. A) PDF | HTML 26 Aug 2025
Subsystem design Power Sequencer (Rev. A) PDF | HTML 25 Aug 2025
Subsystem design 5V Interface (Rev. A) PDF | HTML 20 Aug 2025
Subsystem design Data Sensor Aggregator Subsystem Design (Rev. A) PDF | HTML 20 Aug 2025
Subsystem design CAN to I2C Bridge (Rev. A) PDF | HTML 19 Aug 2025
Subsystem design CAN to SPI Bridge (Rev. A) PDF | HTML 19 Aug 2025
Subsystem design CAN to UART bridge (Rev. A) PDF | HTML 19 Aug 2025
Subsystem design PWM Control Using Push-Buttons PDF | HTML 14 Aug 2025
Subsystem design Using MSPM0 as a Watchdog Timer PDF | HTML 14 Aug 2025
Subsystem design Emulate EEPROM with FLASH (Type A) (Rev. A) PDF | HTML 13 Aug 2025
Subsystem design Common Amplifier Topologies: PGA (Rev. A) PDF | HTML 12 Aug 2025
Subsystem design LED Driver With PWM (Rev. A) PDF | HTML 12 Aug 2025
Subsystem design Transimpedance Amplifier (Rev. A) PDF | HTML 12 Aug 2025
Application note Migration Guide From STM32 to Arm-Based MSPM0 (Rev. B) PDF | HTML 11 Aug 2025
Subsystem design Emulate EEPROM With FLASH (Type B) (Rev. A) PDF | HTML 06 Aug 2025
Application note MSPM0 MCUs Quick Reference Guide (Rev. B) PDF | HTML 04 Aug 2025
Subsystem design MCU Design Techniques: ADC to PWM (Rev. A) PDF | HTML 01 Aug 2025
Analog Design Journal 在馬達控制中選擇位置感測器 PDF | HTML 10 Jul 2025
Analog Design Journal 모터 컨트롤의 위치 센서 선택 PDF | HTML 10 Jul 2025
Subsystem design Simultaneous Sampling of ADCs PDF | HTML 30 Jun 2025
Product overview MSPM0 MCUs: More Options, Unlimited Possibilities (Rev. B) PDF | HTML 29 Jun 2025
Analog Design Journal Choosing a position sensor in motor control PDF | HTML 27 Jun 2025
Application note Capturing PWM 0% to 100% Duty Cycle with MSPM0 MCU PDF | HTML 12 Jun 2025
Application note Migration Guide From MSP430 MCUs to MSPM0 MCUs (Rev. B) PDF | HTML 02 Jun 2025
Application note Migration Guide From STM8 to MSPM0 (Rev. A) PDF | HTML 21 May 2025
Application note MSPM0 G-Series MCUs Hardware Development Guide (Rev. C) PDF | HTML 13 May 2025
White paper MSPM0 MCU Advantages in Automotive Application PDF | HTML 11 Mar 2025
Application note LIN Basics and Implementation on MSPM0 PDF | HTML 21 Feb 2025
Application note Laser Speckle Reduction Solution in Projector based on MSPM0 MCU PDF | HTML 20 Feb 2025
User guide Migration Guide From NXP to MSPM0 PDF | HTML 03 Feb 2025
Application note Closed Loop Constant Power Drive to Simplify Heater Element Control and Extend Battery Life PDF | HTML 29 Jan 2025
Application note BQ79616 Control Based on MSPM0 Through UART to CAN PDF | HTML 16 Dec 2024
Application note MSPM0G3507 Low Power Test and Guidance PDF | HTML 18 Oct 2024
Application note Understanding the MSPM0 Debug Subsystem PDF | HTML 23 Sep 2024
Application note A2L Refrigerant Standard Overview and TI Mitigation Control Board Designs for Designers PDF | HTML 16 Sep 2024
Application note TPS929xxx LED Driver Control Using MSPM0 Through UART Over CAN PDF | HTML 04 Sep 2024
Application note SPI to CAN Bridge on MSPM0 MCUs PDF | HTML 28 Aug 2024
Application brief Bridge Design Between CAN and SPI with MSPM0 MCUs PDF | HTML 17 Jun 2024
Application brief Bridge Design Between CAN and UART with MSPM0 MCUs PDF | HTML 17 Jun 2024
Application brief Bridge Design between CAN and I2C with MSPM0 MCUs 17 Jun 2024
Application note Designing Temperature Monitoring Systems with NTC and RTD PDF | HTML 15 May 2024
Application brief Automotive Seat Comfort Module Using MSPM0 PDF | HTML 01 May 2024
Application note Realization of Password-Protected Debug Based on Software PDF | HTML 06 Mar 2024
Technical article 為什麼互通性對於不斷發展的電動車充電市場很重要 PDF | HTML 26 Jan 2024
Technical article 진화하는 EV 충전 시장에서 호환성이 중요한 이유 PDF | HTML 26 Jan 2024
Product overview Realizing UWB Passive Entry Passive Start (PEPS) Design with MSPM0 MCU PDF | HTML 12 Jan 2024
Technical article Why interoperability matters to an evolving EV charging market PDF | HTML 05 Jan 2024
Product overview Realizing HVAC FAN Control Design with MSPM0 MCU PDF | HTML 21 Dec 2023
Application note MSPM0 Enables Cost-Effective Field Transmitter Applications PDF | HTML 15 Dec 2023
Application note Operating Time of MSPM0 Powered by a Capacitor PDF | HTML 03 Oct 2023
Application brief Build Scalability in Cordless Power and Garden Tools Using Low-Cost MSPM0 MCUs (Rev. A) PDF | HTML 27 Sep 2023
Application brief Designing Single- and Three-Axis Selfie Sticks With MSPM0 MCUs (Rev. A) PDF | HTML 21 Sep 2023
Application brief BLDC and PMSM Control Using Sensorless FOC Algorithm Based on MSPM0 MCUs (Rev. A) PDF | HTML 14 Sep 2023
Application brief Using MSPM0 MCUs to Design Trapezoidal-Based BLDC Motor Controllers (Rev. A) PDF | HTML 14 Sep 2023
Application note EEPROM Emulation Type A Solution PDF | HTML 18 Apr 2023
Application note EEPROM Emulation Type B Design PDF | HTML 11 Apr 2023
Application brief Increasing Flexibility in Your Battery Management Designs With a Low-Cost MSPM0 PDF | HTML 02 Mar 2023
Application brief Optimizing Field Sensor and Transmitter Applications With MSPM0 MCUs PDF | HTML 02 Mar 2023
Application brief Simplifying Pulse Oximeter Designs With Low-Cost Highly Integrated MSPM0 MCUs PDF | HTML 02 Mar 2023
Application note MSPM0 G-Series MCUs Power Optimization Guide PDF | HTML 22 Feb 2023
White paper MSPM0: Idea to Product With Easy-to-Use Tools, Software, and Academy PDF | HTML 22 Feb 2023
Application note Make System Design Easy With MSPM0 Precision Analog PDF | HTML 22 Feb 2023
Application note MSPM0L or MSPM0G: How to Pick the Right MSP Microcontroller for Your Application PDF | HTML 13 Dec 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP-MSPM0G3507 — MSPM0G3507 LaunchPad™ development kit for 80-MHz Arm® Cortex®-M0+ MCU

The LP-MSPM0G3507 LaunchPad™ development kit is an easy-to-use evaluation module (EVM) based on the MSPM0G3507. It contains everything needed to start developing on the MSPM0G3507 M0+ MCU platform, including on-board debug probe for programming, debugging and energy measurements. The board (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

ALGO-3P-UISP1-TI — Algocraft μISP1 Programmer for Texas Instruments devices

μISP can either work connected to a host PC (RS-232, USB, LAN connections are built-in) or in standalone mode.

The programming cycle execution in standalone mode may occur by simply pressing the START button or through some TTL control lines.

Its compact size and versatility allows a simple (...)

From: Algocraft
Evaluation board

BRDWY-3P-BA620XX — Broadway Technology Jiangsu BA620XX control board for massage chair applications

Broadway Technology (Jiangsu) BA620XX massage chair control board uses a MSPM0G1106 device as the core MCU, which controls the DRV8251 and other motor drive units and provides a core electronic control system for 2D and 3D massage chairs.

BA62038 supports 5-way motor, air pump, heating unit (...)

Debug probe

TMDSEMU110-U — XDS110 JTAG Debug Probe

The Texas Instruments XDS110 is a new class of debug probe (emulator) for TI embedded processors. The XDS110 replaces the XDS100 family while supporting a wider variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single pod. Also, all XDS debug probes support Core and System Trace in all (...)

User guide: PDF
Not available on TI.com
Debug probe

TMDSEMU200-U — XDS200 USB Debug Probe

The XDS200 is a debug probe (emulator) used for debugging TI embedded devices. For the majority of devices it is recommended to use the newer, lower cost XDS110 (www.ti.com/tool/TMDSEMU110-U). The XDS200 supports a wide variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single pod. All XDS (...)

Not available on TI.com
Debug probe

LB-3P-TRACE32-ARM — Lauterbach TRACE32® Debug and Trace System for Arm®-based Microcontrollers and Processors

Lauterbach‘s TRACE32® tools are a suite of leading-edge hardware and software components that enables developers to analyze, optimize and certify all kinds of Arm®-based microcontrollers and processors. The globally renowned debug and trace solutions for embedded systems and SoCs are the perfect (...)

Hardware programming tool

ALGO-3P-WRITENOW — Algocraft WriteNow! Programmer

WriteNow! Series of In-System Programmers is a breakthrough in the programming industry. The programmers support a large number of devices (microcontrollers, memories, CPLDs and other programmable devices) from various manufacturers and have a compact size for easy ATE/fixture integration. They (...)

From: Algocraft
Software development kit (SDK)

MSPM0-SDK MSPM0 Software Development Kit (SDK)

The MSPM0 SDK provides the ultimate collection of software, tools and documentation to accelerate the development of applications for the MSPM0 MCU platform under a single software package.

Supported products & hardware

Supported products & hardware

Browse Download options
Driver or library

MSPM0-DIAGNOSTIC-LIB MSPM0 diagnostic library

The MSPM0 diagnostic library software development kit (SDK) is a collection of functional safety software to assist customers to meet their functional safety diagnostic requirements.

Supported products & hardware

Supported products & hardware

GUI for evaluation module (EVM)

MSPM0-ANALOG-CONFIGURATOR Analog Configurator for MSPM0

The MSPM0 analog configurator is a graphical configuration tool designed to simplify and accelerate the design and enablement of an analog signal chain using a MSPM0 device with no traditional coding development necessary.

The tool uses an intuitive GUI to configure a signal chain using the high (...)

Supported products & hardware

Supported products & hardware

Launch Download options
Getting started

CCSTUDIO-STARTHUB Example application browser

Explore a vast library of example projects, categorized by application type, with support for multiple development environments
Supported products & hardware

Supported products & hardware

Launch Download options
Getting started

MSP-MOTOR-CONTROL MSPM0 Firmware solutions for motor control applications

MSP Motor Control is a collection of software, tools and examples to spin motors in 30 minutes or less with MSPM0 Arm® Cortex® M0+ MCUs and popular motor driver solutions.

MSP Motor Control provides examples for supported hardware kits to spin brushed, stepper, and three-phase motors with sensored (...)

Supported products & hardware

Supported products & hardware

Get started Download options
Getting started

TI-DEVELOPER-ZONE Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Supported products & hardware

Supported products & hardware

IDE, configuration, compiler or debugger

CCSTUDIO CCStudio™ IDE

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

Supported products & hardware

Supported products & hardware

Launch Download options
IDE, configuration, compiler or debugger

MSP-ZERO-CODE-STUDIO Graphical development environment for designing applications for MSP microcontrollers

MSP Zero Code Studio is a visual design environment that simplifies firmware development, making it possible to configure, develop, and run microcontroller applications in minutes with zero coding and no IDE required. Available as a standalone download or on the cloud.

Supported products & hardware

Supported products & hardware

Launch Download options
IDE, configuration, compiler or debugger

SYSCONFIG Standalone desktop version of SysConfig

SysConfig is a configuration tool designed to simplify hardware and software configuration challenges to accelerate software development.

SysConfig is available as part of the Code Composer Studio™ integrated development environment as well as a standalone application. Additionally SysConfig (...)

Supported products & hardware

Supported products & hardware

Launch Download options
Online training

MSPM0-ACADEMY MSPM0 Academy

MSPM0 Academy delivers easy-to-use training modules that span a wide range of topics and LaunchPads in the MSPM0 MCU portfolio.
Supported products & hardware

Supported products & hardware

Operating system (OS)

GHS-3P-UVELOSITY — Green Hills Software u-velOSity Safety RTOS

The µ-velOSity™ Safety RTOS is the smallest of Green Hills Software's real-time operating systems and was designed especially for microcontrollers. It supports a wide range of TI processor families using the Arm® Cortex-M or Cortex-R cores as a main CPU or as a co-processors (...)
Software programming tool

MSP-GANG-SOFTWARE MSP-GANG Software

The MSP Gang Programmer (MSP-GANG) is a MSPM0/MSP430/MSP432 device programmer that can program up to eight identical devices at the same time.
Supported products & hardware

Supported products & hardware

Download options
Software programming tool

UNIFLASH CCStudio UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.

UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)

Supported products & hardware

Supported products & hardware

Launch Download options
Design tool

MSP-3P-SEARCH — MSP Third party search tool

TI has partnered with multiple companies to offer a wide range of solutions and services for TI MSP devices. These companies can accelerate your path to production using MSP devices. Download this search tool to quickly browse third-party details and find the right third-party to meet your needs.

(...)

Reference designs

TIDA-010960 — One-phase shunt power meter reference design with isolated ADC

This reference design implements a single-phase energy meter using standalone isolated multichannel analog to-digital converters (ADC) to sample a shunt current sensor. The reference design achieves 0.5% accuracy across the input range (50mA–15A) with a 4kHz sampling rate and uses a TI Arm® (...)
Design guide: PDF
Reference designs

TIDA-010944 — Single-phase and split-phase shunt energy metrology reference design

This reference design implements a single-phase with neutral or split-phase energy measurement subsystem using one isolated and one non-isolated standalone multichannel analog-to-digital converters (ADCs) with two shunts. The combination of shunt sensors and a low-power linear 3D Hall-effect (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YCJ) 28 Ultra Librarian
LQFP (PM) 64 Ultra Librarian
LQFP (PT) 48 Ultra Librarian
VQFN (RGZ) 48 Ultra Librarian
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos