MSP430FR5859

ACTIVE

16 MHz MCU with 64KB FRAM, 2KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer

MSP430FR5859

ACTIVE

Product details

CPU MSP430 Frequency (MHz) 16 Flash memory (kByte) 64 RAM (kByte) 2 ADC type 12-bit SAR Features DMA, Real-time clock UART 2 Number of ADC channels 14 SPI 3 USB No Operating temperature range (°C) -40 to 85 Rating Catalog Communication interface I2C, SPI, UART Operating system BareMetal (No OS), TI RTOS Hardware accelerators 0 Nonvolatile memory (kByte) 64 Number of GPIOs 33 Number of I2Cs 1 Security Secure debug, Software IP protection
CPU MSP430 Frequency (MHz) 16 Flash memory (kByte) 64 RAM (kByte) 2 ADC type 12-bit SAR Features DMA, Real-time clock UART 2 Number of ADC channels 14 SPI 3 USB No Operating temperature range (°C) -40 to 85 Rating Catalog Communication interface I2C, SPI, UART Operating system BareMetal (No OS), TI RTOS Hardware accelerators 0 Nonvolatile memory (kByte) 64 Number of GPIOs 33 Number of I2Cs 1 Security Secure debug, Software IP protection
TSSOP (DA) 38 101.25 mm² 12.5 x 8.1 VQFN (RHA) 40 36 mm² 6 x 6
  • Embedded Microcontroller
    • 16-Bit RISC Architecture up to 16‑MHz Clock
    • Wide Supply Voltage Range From 3.6 V Down to 1.8 V (Minimum Supply Voltage is Restricted by SVS Levels, See the SVS Specifications)
  • Optimized Ultra-Low-Power Modes
    • Active Mode: Approximately 100 µA/MHz
    • Standby (LPM3 With VLO): 0.4 µA (Typical)
    • Real-Time Clock (LPM3.5): 0.25 µA (Typical) (1)
    • Shutdown (LPM4.5): 0.02 µA (Typical)
  • Ultra-Low-Power Ferroelectric RAM (FRAM)
    • Up to 64KB of Nonvolatile Memory
    • Ultra-Low-Power Writes
    • Fast Write at 125 ns Per Word (64KB in 4 ms)
    • Unified Memory = Program + Data + Storage in One Single Space
    • 1015 Write Cycle Endurance
    • Radiation Resistant and Nonmagnetic
  • Intelligent Digital Peripherals
    • 32-Bit Hardware Multiplier (MPY)
    • 3-Channel Internal DMA
    • Real-Time Clock (RTC) With Calendar and Alarm Functions
    • Five 16-Bit Timers With up to Seven Capture/Compare Registers Each
    • 16-Bit Cyclic Redundancy Checker (CRC)
  • High-Performance Analog
    • 16-Channel Analog Comparator
    • 12-Bit Analog-to-Digital Converter (ADC)
      With Internal Reference and Sample-and-Hold
      and up to 16 External Input Channels
  • Multifunction Input/Output Ports
    • All Pins Support Capacitive Touch Capability With No Need for External Components
    • Accessible Bit-, Byte-, and Word-Wise (in Pairs)
    • Edge-Selectable Wake From LPM on All Ports
    • Programmable Pullup and Pulldown on All Ports
  • Code Security and Encryption
    • Random Number Seed for Random Number Generation Algorithms
  • Enhanced Serial Communication
    • eUSCI_A0 and eUSCI_A1 Support
      • UART With Automatic Baud-Rate Detection
      • IrDA Encode and Decode
      • SPI
    • eUSCI_B0 Supports
      • I2C With Multiple Slave Addressing
      • SPI
    • Hardware UART and I2C Bootloader (BSL)
  • Flexible Clock System
    • Fixed-Frequency DCO With 10 Selectable Factory-Trimmed Frequencies
    • Low-Power Low-Frequency Internal Clock Source (VLO)
    • 32-kHz Crystals (LFXT)
    • High-Frequency Crystals (HFXT)
  • Development Tools and Software
    • Free Professional Development Environments With EnergyTrace++™ Technology
    • Development Kit (MSP-TS430RGZ48C)
  • Family Members
    • Device Comparison Summarizes the Available Device Variants and Package Types
  • For Complete Module Descriptions, See the MSP430FR58xx, MSP430FR59xx, and MSP430FR6xx Family User’s Guide

(1)RTC is clocked by a 3.7-pF crystal.

  • Embedded Microcontroller
    • 16-Bit RISC Architecture up to 16‑MHz Clock
    • Wide Supply Voltage Range From 3.6 V Down to 1.8 V (Minimum Supply Voltage is Restricted by SVS Levels, See the SVS Specifications)
  • Optimized Ultra-Low-Power Modes
    • Active Mode: Approximately 100 µA/MHz
    • Standby (LPM3 With VLO): 0.4 µA (Typical)
    • Real-Time Clock (LPM3.5): 0.25 µA (Typical) (1)
    • Shutdown (LPM4.5): 0.02 µA (Typical)
  • Ultra-Low-Power Ferroelectric RAM (FRAM)
    • Up to 64KB of Nonvolatile Memory
    • Ultra-Low-Power Writes
    • Fast Write at 125 ns Per Word (64KB in 4 ms)
    • Unified Memory = Program + Data + Storage in One Single Space
    • 1015 Write Cycle Endurance
    • Radiation Resistant and Nonmagnetic
  • Intelligent Digital Peripherals
    • 32-Bit Hardware Multiplier (MPY)
    • 3-Channel Internal DMA
    • Real-Time Clock (RTC) With Calendar and Alarm Functions
    • Five 16-Bit Timers With up to Seven Capture/Compare Registers Each
    • 16-Bit Cyclic Redundancy Checker (CRC)
  • High-Performance Analog
    • 16-Channel Analog Comparator
    • 12-Bit Analog-to-Digital Converter (ADC)
      With Internal Reference and Sample-and-Hold
      and up to 16 External Input Channels
  • Multifunction Input/Output Ports
    • All Pins Support Capacitive Touch Capability With No Need for External Components
    • Accessible Bit-, Byte-, and Word-Wise (in Pairs)
    • Edge-Selectable Wake From LPM on All Ports
    • Programmable Pullup and Pulldown on All Ports
  • Code Security and Encryption
    • Random Number Seed for Random Number Generation Algorithms
  • Enhanced Serial Communication
    • eUSCI_A0 and eUSCI_A1 Support
      • UART With Automatic Baud-Rate Detection
      • IrDA Encode and Decode
      • SPI
    • eUSCI_B0 Supports
      • I2C With Multiple Slave Addressing
      • SPI
    • Hardware UART and I2C Bootloader (BSL)
  • Flexible Clock System
    • Fixed-Frequency DCO With 10 Selectable Factory-Trimmed Frequencies
    • Low-Power Low-Frequency Internal Clock Source (VLO)
    • 32-kHz Crystals (LFXT)
    • High-Frequency Crystals (HFXT)
  • Development Tools and Software
    • Free Professional Development Environments With EnergyTrace++™ Technology
    • Development Kit (MSP-TS430RGZ48C)
  • Family Members
    • Device Comparison Summarizes the Available Device Variants and Package Types
  • For Complete Module Descriptions, See the MSP430FR58xx, MSP430FR59xx, and MSP430FR6xx Family User’s Guide

(1)RTC is clocked by a 3.7-pF crystal.

The MSP430™ ultra-low-power (ULP) FRAM platform combines uniquely embedded FRAM and a holistic ultra-low-power system architecture, allowing innovators to increase performance at lowered energy budgets. FRAM technology combines the speed, flexibility, and endurance of SRAM with the stability and reliability of flash at much lower power.

The MSP430 ULP FRAM portfolio consists of a diverse set of devices featuring FRAM, the ULP 16-bit MSP430 CPU, and intelligent peripherals targeted for various applications. The ULP architecture showcases seven low-power modes, optimized to achieve extended battery life in energy-challenged applications.

The MSP430™ ultra-low-power (ULP) FRAM platform combines uniquely embedded FRAM and a holistic ultra-low-power system architecture, allowing innovators to increase performance at lowered energy budgets. FRAM technology combines the speed, flexibility, and endurance of SRAM with the stability and reliability of flash at much lower power.

The MSP430 ULP FRAM portfolio consists of a diverse set of devices featuring FRAM, the ULP 16-bit MSP430 CPU, and intelligent peripherals targeted for various applications. The ULP architecture showcases seven low-power modes, optimized to achieve extended battery life in energy-challenged applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 29
Top documentation Type Title Format options Date
* Data sheet MSP430FR586x, MSP430FR584x Mixed-Signal Microcontrollers datasheet (Rev. E) PDF | HTML 29 Aug 2018
* Errata MSP430FR5859 Microcontroller Errata (Rev. Z) PDF | HTML 21 Oct 2021
* User guide MSP430FR58xx, MSP430FR59xx, and MSP430FR6xx Family User's Guide (Rev. P) PDF | HTML 21 Apr 2020
Application note Migration Guide From MSP430 MCUs to MSPM0 MCUs (Rev. B) PDF | HTML 02 Jun 2025
User guide MSP430 FRAM Devices Bootloader (BSL) User's Guide (Rev. AB) PDF | HTML 22 Sep 2022
Application note ESD Diode Current Specification (Rev. B) PDF | HTML 23 Aug 2021
Application note MSP430 FRAM Technology – How To and Best Practices (Rev. B) 12 Aug 2021
Application note Migration from MSP430 FR58xx, FR59xx, and FR6xx to FR4xx and FR2xx (Rev. B) PDF | HTML 02 Aug 2021
Application note MSP430 System-Level ESD Considerations (Rev. B) PDF | HTML 14 Jul 2021
User guide MSP430 MCUs Development Guide Book (Rev. A) PDF | HTML 13 May 2021
Application note MSP430 System ESD Troubleshooting Guide PDF | HTML 13 Dec 2019
White paper Capacitive Touch and MSP Microcontrollers (Rev. A) 27 Apr 2017
Application note Migrating From MSP430F4xx Family to MSP430FR58xx/FR59xx/FR68xx/FR69xx Family (Rev. B) 03 Nov 2016
Application note Migrating from the MSP430F2xx,G2xx Family to the MSP430FR58xx/FR59xx/68xx/69xx (Rev. E) PDF | HTML 03 Nov 2016
Application note Migrating from the MSP430F5xx,F6xx Family to the MSP430FR58xx/FR59xx/68xx Family (Rev. D) 03 Nov 2016
Application note General Oversampling of MSP ADCs for Higher Resolution (Rev. A) PDF | HTML 01 Apr 2016
Application note Designing With the MSP430FR58xx, FR59xx, FR68xx, and FR69xx ADC (Rev. A) 30 Mar 2016
Application note MSP Code Protection Features PDF | HTML 07 Dec 2015
EVM User's guide MSP430FR5969 LaunchPad Development Kit (MSP-EXP430FR5969) User's Guide (Rev. B) 20 Jul 2015
Application note Getting Started With EEMBC ULPBench on MSP-EXP430FR5969 (Rev. A) 29 Jan 2015
White paper Industrial Communications Solutions Featuring MSP Microcontrollers 26 Jan 2015
White paper Closing the security gap with TI’s MSP430™ FRAM-based microcontrollers 15 Sep 2014
User guide MSP-EXP430FR5969 Quick Start Guide (Rev. A) 20 Jun 2014
Application note MSP430 Advanced Power Optimizations: ULP Advisor SW and EnergyTrace Technology 09 Jun 2014
Application note MSP430 FRAM Quality and Reliability (Rev. A) 01 May 2014
White paper FRAM FAQs 23 Apr 2014
White paper Enabling secure portable medical devices with TI’s MSP430™ MCU 04 Jun 2013
White paper RF430FRL152H Novel Ferroelectric RAM Memory NFC Embedded Tag Based Sensors 30 Nov 2012
White paper Benchmarking MCU power consumption for ultra-low-power applications 26 Oct 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ALGO-3P-UISP1-TI — Algocraft μISP1 Programmer for Texas Instruments devices

μISP can either work connected to a host PC (RS-232, USB, LAN connections are built-in) or in standalone mode.

The programming cycle execution in standalone mode may occur by simply pressing the START button or through some TTL control lines.

Its compact size and versatility allows a simple (...)

From: Algocraft
Development kit

MSP-EXP430FR5969 — MSP430FR5969 LaunchPad™ development kit

The MSP-EXP430FR5969 LaunchPad Development Kit is an easy-to-use microcontroller development board for the MSP430FR5969 MCU. It contains everything needed to start developing quickly on the MSP430FRxx FRAM platform, including on-board emulation for programming, debugging and Energy Measurements. (...)

User guide: PDF
Not available on TI.com
Development kit

MSP-TS430RGZ48C — MSP-TS430RGZ48C - 48-pin Target Development Board for MSP430FRxx FRAM MCUs

The MSP-TS430RGZ48C is a standalone 48-pin ZIF socket target board used to program and debug the MSP430 MCU in-system through the JTAG interface or the Spy Bi-Wire (2-wire JTAG) protocol.

Device Support: The MSP-TS430RGZ48C development board supports MSP430FR58xx and MSP430FR59xx FRAM MCUs in a (...)

User guide: PDF | HTML
Not available on TI.com
Hardware programming tool

MSP-FET — MSP MCU Programmer and Debugger

The MSP-FET is a powerful emulation development tool – often called a debug probe – which allows users to quickly begin development on MSP low-power microcontrollers (MCU).

It supports programming and real-time debugging over both JTAG and SBW interfaces. Furthermore, the MSP-FET also provides a (...)

User guide: PDF | HTML
Not available on TI.com
Hardware programming tool

ALGO-3P-WRITENOW — Algocraft WriteNow! Programmer

WriteNow! Series of In-System Programmers is a breakthrough in the programming industry. The programmers support a large number of devices (microcontrollers, memories, CPLDs and other programmable devices) from various manufacturers and have a compact size for easy ATE/fixture integration. They (...)

From: Algocraft
Software development kit (SDK)

MSP430-SDK MSP430-SDK for MSP430 Microcontrollers

MSP430-SDK is a collection of resources that help users to write effective code for MSP430 microcontrollers (MCUs). These resources support ALL MSP430 microcontrollers. As one user mentioned, “It’s essentially everything developers need to become MSP430 microcontroller experts!”

This collection of (...)

Supported products & hardware

Supported products & hardware

Browse Download options
Application software & framework

MSP430-IEC60730-SW-PACKAGE IEC60730 Software Package

The IEC60730 MSP430 software package was developed to be useful in assisting customers in complying with IEC 60730-1:2010 (Automatic Electrical Controls for Household and Similar Use – Part 1: General Requirements) for up to Class B products, which includes home appliances, arc detectors, (...)

Supported products & hardware

Supported products & hardware

Download options
Code example or demo

SLAC536 MSP430FR59xx, MSP430FR58xx Code Examples

Supported products & hardware

Supported products & hardware

Code example or demo

SLAC668 MSP430FR5x8x, MSP430FR692x, MSP430FR6x7x, MSP430FR6x8x Code Examples

Supported products & hardware

Supported products & hardware

Driver or library

MSP-DSPLIB Digital Signal Processing (DSP) Library for MSP Microcontrollers

The TI MSP430™ Digital Signal Processing library is a set of optimized functions to perform common signal processing operations for MSP430 microcontrollers. These functions are used in applications where processing-intensive transforms are done in real-time for minimal energy and with very (...)

Supported products & hardware

Supported products & hardware

Browse Download options
Driver or library

MSP-FRAM-UTILITIES FRAM embedded software utilities for MSP ultra-low-power microcontrollers

The Texas Instruments FRAM Utilities is designed to grow as a collection of embedded software utilities that leverage the ultra-low-power and virtually unlimited write endurance of FRAM. The utilities are available for MSP430FRxx FRAM microcontrollers and provide example code to help start (...)

Supported products & hardware

Supported products & hardware

Download options
Driver or library

MSP-GRLIB MSP Graphics Library

The MSP Graphics Library is a royalty-free set of graphics primitives for displaying images or creating graphical user interfaces (GUIs) on MSP430 and MSP432 microcontroller-based boards that use a graphical display. The graphics library consists of two functional layers: 1) the display driver (...)

Supported products & hardware

Supported products & hardware

Browse Download options
Driver or library

MSPMATHLIB — Floating Point Math Library for MSP430

MSPMathLib is an accelerated floating point math library for MSP430™ MCUs that delivers up to 26x faster computation for the most commonly used math functions. The library seamlessly integrates with projects to replace floating point math functions such as sin, cos, tan, log, exp and sqrt, (...)
Firmware

MSPFRBOOT MSPFRBOOT

The bootloader (BSL) on MSP430™ microcontrollers (MCUs) lets users communicate with embedded memory in the MSP MCUs during the prototyping phase, final production, and in service. This is done through standard interfaces such as UART, I2C, SPI, and USB. Both the programmable memory (Flash/FRAM) and (...)

Supported products & hardware

Supported products & hardware

Download options
Getting started

TI-DEVELOPER-ZONE Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Supported products & hardware

Supported products & hardware

IDE, configuration, compiler or debugger

CCSTUDIO CCStudio™ IDE

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

Supported products & hardware

Supported products & hardware

Launch Download options
IDE, configuration, compiler or debugger

ENERGYTRACE — EnergyTrace Technology

EnergyTrace™ software for MSP430™ MCUs, MSP432™ MCUs, CC13xx wireless MCUs and CC26xx wireless MCUs is an energy-based code analysis tool that measures and displays the energy profile of an application and helps optimize it for ultra-low-power consumption.

As most developers know, it is difficult (...)

IDE, configuration, compiler or debugger

IAR-KICKSTART — IAR Embedded Workbench

IAR Embedded Workbench delivers a complete development toolchain for building and debugging embedded applications for your selected target microcontroller. The included IAR C/C++ Compiler generates highly optimized code for your application, and the C-SPY Debugger is a fully integrated debugger for (...)
From: IAR Systems
Online training

MSP430-ACADEMY MSP430™ academy

MSP430™ academy delivers easy-to-use training modules that span a wide range of topics and LaunchPads in the MSP430 MCU portfolio.
Supported products & hardware

Supported products & hardware

Operating system (OS)

WHIS-3P-SAFERTOS — WITTENSTEIN SAFERTOS Pre-certified safety RTOS

SAFERTOS® is a unique real time operating system designed for embedded processors. It is precertified to IEC 61508 SIL3 and ISO 26262 ASILD standards by TÜV SÜD. SAFERTOS® was crafted specifically for safety by WHIS' team of experts and is used globally in safety critical applications. WHIS and (...)
Software programming tool

MSP-GANG-SOFTWARE MSP-GANG Software

The MSP Gang Programmer (MSP-GANG) is a MSPM0/MSP430/MSP432 device programmer that can program up to eight identical devices at the same time.
Supported products & hardware

Supported products & hardware

Download options
Software programming tool

MSP430-FLASHER Command Line Programmer for MSP430™ and SimpleLink™ MSP432™ MCUs

MSPFlasher is an open-source, shell-based (command line) interface for programming MSP430™ and MSP432™ microcontrollers (MCUs) through JTAG and provides the most common programming functions. MSP Flasher can be used to download binary files directly to memory without the need of an IDE (...)

Supported products & hardware

Supported products & hardware

Download options
Software programming tool

UNIFLASH UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.

UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)

Supported products & hardware

Supported products & hardware

Launch Download options
Design tool

MSP-3P-SEARCH — MSP Third party search tool

TI has partnered with multiple companies to offer a wide range of solutions and services for TI MSP devices. These companies can accelerate your path to production using MSP devices. Download this search tool to quickly browse third-party details and find the right third-party to meet your needs.

(...)

Reference designs

TIDM-FRAM-EEPROM — EEPROM Emulation and Sensing With MSP430 FRAM Microcontrollers

This reference design describes an implementation of emulating electrically-erasable programmable read-only memory (EEPROM) using Ferroelectric Random Access Memory (FRAM) technology on MSP430™ ultra-low-power microcontrollers (MCUs) combined with the additional sensing capabilities that can (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (DA) 38 Ultra Librarian
VQFN (RHA) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos