SM320F2812-EP

ACTIVE

Product details

CPU 1 C28 Frequency (MHz) 150 Flash memory (kByte) 256 RAM (kByte) 36 ADC type 12-bit Total processing (MIPS) 150 Features 2-pin oscillator, 32-bit CPU timers, External memory interface, McBSP, Watchdog timer UART 2 CAN (#) 1 Sigma-delta filter 0 PWM (Ch) 16 Number of ADC channels 16 Direct memory access (Ch) 0 SPI 1 QEP 2 USB No Hardware accelerators CPU only Edge AI enabled Yes Operating temperature range (°C) -55 to 125 Rating HiRel Enhanced Product Communication interface CAN, McBSP, SPI, UART Operating system BareMetal (No OS) Nonvolatile memory (kByte) 256 Number of GPIOs 56 Security Secure storage
CPU 1 C28 Frequency (MHz) 150 Flash memory (kByte) 256 RAM (kByte) 36 ADC type 12-bit Total processing (MIPS) 150 Features 2-pin oscillator, 32-bit CPU timers, External memory interface, McBSP, Watchdog timer UART 2 CAN (#) 1 Sigma-delta filter 0 PWM (Ch) 16 Number of ADC channels 16 Direct memory access (Ch) 0 SPI 1 QEP 2 USB No Hardware accelerators CPU only Edge AI enabled Yes Operating temperature range (°C) -55 to 125 Rating HiRel Enhanced Product Communication interface CAN, McBSP, SPI, UART Operating system BareMetal (No OS) Nonvolatile memory (kByte) 256 Number of GPIOs 56 Security Secure storage
LQFP (PGF) 176 676 mm² 26 x 26
  • Controlled Baseline
    • One Assembly/Test/Fabrication Site
  • Extended Temperature Performance of –55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • High-Performance Static CMOS Technology
    • 150 MHz (6.67-ns Cycle Time)
    • Low-Power (1.8-V Core @135 MHz, 1.9-V Core @150 MHz, 3.3-V I/O) Design
  • JTAG Boundary Scan Support(2)
  • High-Performance 32-Bit CPU (320C28x)
    • 16 × 16 and 32 × 32 MAC Operations
    • 16 × 16 Dual MAC
    • Harvard Bus Architecture
    • Atomic Operations
    • Fast Interrupt Response and Processing
    • Unified Memory Programming Model
    • 4M Linear Program/Data Address Reach
    • Code-Efficient (in C/C++ and Assembly)
    • 320F24x/LF240x Processor Source Code Compatible
  • On-Chip Memory
    • Flash Devices: Up to 128K × 16 Flash
      (Four 8K × 16 and Six 16K × 16 Sectors)
    • ROM Devices: Up to 128K × 16 ROM
    • 1K × 16 OTP ROM
    • L0 and L1: 2 Blocks of 4K × 16 Each Single-Access RAM (SARAM)
    • H0: 1 Block of 8K × 16 SARAM
    • M0 and M1: 2 Blocks of 1K × 16 Each SARAM
  • Boot ROM (4K × 16)
    • With Software Boot Modes
    • Standard Math Tables
  • External Interface (2812)
    • Over 1M × 16 Total Memory
    • Programmable Wait States
    • Programmable Read/Write Strobe Timing
    • Three Individual Chip Selects
  • Clock and System Control
    • Dynamic PLL Ratio Changes Supported
    • On-Chip Oscillator
    • Watchdog Timer Module
  • Three External Interrupts
  • Peripheral Interrupt Expansion (PIE) Block
    That Supports 45 Peripheral Interrupts
  • Three 32-Bit CPU-Timers
  • 128-Bit Security Key/Lock
    • Protects Flash/ROM/OTP and L0/L1 SARAM
    • Prevents Firmware Reverse Engineering
  • Motor Control Peripherals
    • Two Event Managers (EVA, EVB)
    • Compatible to 240xA Devices
  • Serial Port Peripherals
    • Serial Peripheral Interface (SPI)
    • Two Serial Communications Interfaces (SCIs), Standard UART
    • Enhanced Controller Area Network (eCAN)
    • Multichannel Buffered Serial Port (McBSP)
  • 12-Bit ADC, 16 Channels
    • 2 × 8 Channel Input Multiplexer
    • Two Sample-and-Hold
    • Single/Simultaneous Conversions
    • Fast Conversion Rate: 80 ns/12.5 MSPS
  • Up to 56 General Purpose I/O (GPIO) Pins
  • Advanced Emulation Features
    • Analysis and Breakpoint Functions
    • Real-Time Debug via Hardware
  • Development Tools Include
    • ANSI C/C++ Compiler/Assembler/Linker
    • Code Composer Studio™ IDE
    • DSP/BIOS™
  • Low-Power Modes and Power Savings
    • IDLE, STANDBY, HALT Modes Supported
    • Disable Individual Peripheral Clocks
  • Package Options
    • 179-Ball MicroStar BGA™ (GHH), (2812)
    • 176-Pin Low-Profile Quad Flatpack (LQFP) (PGF) (2812)

TMS320C24x, Code Composer Studio, DSP/BIOS, and MicroStar BGA are trademarks of Texas Instruments.
(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.
(2) IEEE Standard 1149.1-1990, IEEE Standard Test-Access Port

  • Controlled Baseline
    • One Assembly/Test/Fabrication Site
  • Extended Temperature Performance of –55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • High-Performance Static CMOS Technology
    • 150 MHz (6.67-ns Cycle Time)
    • Low-Power (1.8-V Core @135 MHz, 1.9-V Core @150 MHz, 3.3-V I/O) Design
  • JTAG Boundary Scan Support(2)
  • High-Performance 32-Bit CPU (320C28x)
    • 16 × 16 and 32 × 32 MAC Operations
    • 16 × 16 Dual MAC
    • Harvard Bus Architecture
    • Atomic Operations
    • Fast Interrupt Response and Processing
    • Unified Memory Programming Model
    • 4M Linear Program/Data Address Reach
    • Code-Efficient (in C/C++ and Assembly)
    • 320F24x/LF240x Processor Source Code Compatible
  • On-Chip Memory
    • Flash Devices: Up to 128K × 16 Flash
      (Four 8K × 16 and Six 16K × 16 Sectors)
    • ROM Devices: Up to 128K × 16 ROM
    • 1K × 16 OTP ROM
    • L0 and L1: 2 Blocks of 4K × 16 Each Single-Access RAM (SARAM)
    • H0: 1 Block of 8K × 16 SARAM
    • M0 and M1: 2 Blocks of 1K × 16 Each SARAM
  • Boot ROM (4K × 16)
    • With Software Boot Modes
    • Standard Math Tables
  • External Interface (2812)
    • Over 1M × 16 Total Memory
    • Programmable Wait States
    • Programmable Read/Write Strobe Timing
    • Three Individual Chip Selects
  • Clock and System Control
    • Dynamic PLL Ratio Changes Supported
    • On-Chip Oscillator
    • Watchdog Timer Module
  • Three External Interrupts
  • Peripheral Interrupt Expansion (PIE) Block
    That Supports 45 Peripheral Interrupts
  • Three 32-Bit CPU-Timers
  • 128-Bit Security Key/Lock
    • Protects Flash/ROM/OTP and L0/L1 SARAM
    • Prevents Firmware Reverse Engineering
  • Motor Control Peripherals
    • Two Event Managers (EVA, EVB)
    • Compatible to 240xA Devices
  • Serial Port Peripherals
    • Serial Peripheral Interface (SPI)
    • Two Serial Communications Interfaces (SCIs), Standard UART
    • Enhanced Controller Area Network (eCAN)
    • Multichannel Buffered Serial Port (McBSP)
  • 12-Bit ADC, 16 Channels
    • 2 × 8 Channel Input Multiplexer
    • Two Sample-and-Hold
    • Single/Simultaneous Conversions
    • Fast Conversion Rate: 80 ns/12.5 MSPS
  • Up to 56 General Purpose I/O (GPIO) Pins
  • Advanced Emulation Features
    • Analysis and Breakpoint Functions
    • Real-Time Debug via Hardware
  • Development Tools Include
    • ANSI C/C++ Compiler/Assembler/Linker
    • Code Composer Studio™ IDE
    • DSP/BIOS™
  • Low-Power Modes and Power Savings
    • IDLE, STANDBY, HALT Modes Supported
    • Disable Individual Peripheral Clocks
  • Package Options
    • 179-Ball MicroStar BGA™ (GHH), (2812)
    • 176-Pin Low-Profile Quad Flatpack (LQFP) (PGF) (2812)

TMS320C24x, Code Composer Studio, DSP/BIOS, and MicroStar BGA are trademarks of Texas Instruments.
(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.
(2) IEEE Standard 1149.1-1990, IEEE Standard Test-Access Port

The SM320F2810-EP, SM320F2811-EP, SM320F2812-EP, SM320C2810-EP, SM320C2811-EP, and SM320C2812-EP devices, members of the TMS320C28x™ DSP generation, are highly integrated, high-performance solutions for demanding control applications. The functional blocks and the memory maps are described in Section 3, Functional Overview.

Throughout this document, SM320F2810-EP, SM320F2811-EP, and SM320F2812-EP are abbreviated as F2810, F2811, and F2812, respectively. F281x denotes all three Flash devices. SM320C2810-EP, SM320C2811-EP, and SM320C2812-EP are abbreviated as C2810, C2811, and C2812, respectively. C281x denotes all three ROM devices. 2810 denotes both F2810 and C2810 devices; 2811 denotes both F2811 and C2811 devices; and 2812 denotes both F2812 and C2812 devices.

The SM320F2810-EP, SM320F2811-EP, SM320F2812-EP, SM320C2810-EP, SM320C2811-EP, and SM320C2812-EP devices, members of the TMS320C28x™ DSP generation, are highly integrated, high-performance solutions for demanding control applications. The functional blocks and the memory maps are described in Section 3, Functional Overview.

Throughout this document, SM320F2810-EP, SM320F2811-EP, and SM320F2812-EP are abbreviated as F2810, F2811, and F2812, respectively. F281x denotes all three Flash devices. SM320C2810-EP, SM320C2811-EP, and SM320C2812-EP are abbreviated as C2810, C2811, and C2812, respectively. C281x denotes all three ROM devices. 2810 denotes both F2810 and C2810 devices; 2811 denotes both F2811 and C2811 devices; and 2812 denotes both F2812 and C2812 devices.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet Digital Signal Processors. datasheet (Rev. B) 20 Apr 2010
* Errata TMS320F281x DSPs Silicon Errata (Rev. T) PDF | HTML 19 Dec 2023
* VID SM320F2812-EP VID V6205601 21 Jun 2016
* Radiation & reliability report SM320F2812PGFMEP Reliability Report 26 Aug 2011
Application note Programming TMS320x28xx and 28xxx Peripherals in C/C++ (Rev. E) PDF | HTML 19 Dec 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Debug probe

TMDSEMU200-U — XDS200 USB Debug Probe

The XDS200 is a debug probe (emulator) used for debugging TI embedded devices. For the majority of devices it is recommended to use the newer, lower cost XDS110 (www.ti.com/tool/TMDSEMU110-U). The XDS200 supports a wide variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single pod. All XDS (...)

Not available on TI.com
Debug probe

TMDSEMU560V2STM-U — XDS560™ software v2 system trace USB debug probe

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).  Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Not available on TI.com
Debug probe

TMDSEMU560V2STM-UE — XDS560v2 System Trace USB & Ethernet Debug Probe

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Not available on TI.com
Firmware

USIT-3P-SECIC-HSM — Uni-Sentry SecIC-HSM Firmware

The SecIC-HSM is designed to meet the cybersecurity requirements needed for MCU/SoC chips. The HSM firmware can be applied in fields such as automobiles, new energy, photovoltaics, robotics, healthcare, and aviation. The provided cybersecurity functions available include secure boot, secure (...)
Firmware

USIT-3P-SECIC-PQC — Uni-Sentry SecIC-PQC Algorithms Firmware

Uni-Sentry's security solutions adopt PQC algorithms capable of resisting decryption threats posed by quantum computers to traditional cryptographic algorithms. The PQC firmware is co-optimized with Hardware Security Module (HSM), leveraging hardware acceleration and security enhancement to improve (...)
Software programming tool

UNIFLASH UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.

UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)

Supported products & hardware

Supported products & hardware

Launch Download options
Support software

SPRC125 Download TMS320F2810, TMS320F2811 and TMS320F2812 Flash API

Are you looking to integrate flash programming into your project?

If so the TMS320F281x Flash API Release is what you're looking for. This download contains complete example projects and documentation to get you on your way and works for all revisions of F281x silicon.

Embedded Flash programming (...)

Supported products & hardware

Supported products & hardware

Design tool

C2000-3P-SEARCH — C2000 Third-party search tool

TI has partnered with multiple companies to offer a wide range of solutions and services for TI C2000 devices. These companies can accelerate your path to production using C2000 devices. Download this search tool to quickly browse third-party details and find the right third-party to meet your (...)
Package Pins CAD symbols, footprints & 3D models
LQFP (PGF) 176 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos