MSP430FR2422
- Embedded microcontroller
- 16-bit RISC architecture
- Clock supports frequencies up to 16 MHz
- Wide supply voltage range from 3.6 V down to 1.8 V (minimum supply voltage is restricted by SVS levels, see the SVS specifications)
- Optimized ultra-low-power modes
- Active mode: 120 µA/MHz (typical)
- Standby: LPM3.5, real-time clock (RTC) counter with 32768-Hz crystal: 710 nA (typical)
- Shutdown (LPM4.5): 36 nA without SVS
- Low-power ferroelectric RAM (FRAM)
- Up to 7.5 KB of nonvolatile memory
- Built-in error correction code (ECC)
- Configurable write protection
- Unified memory of program, constants, and storage
- 1015 write cycle endurance
- Radiation resistant and nonmagnetic
- High FRAM-to-SRAM ratio, up to 4:1
- High-performance analog
- Up to 8-channel 10-bit analog-to-digital converter (ADC)
- Internal 1.5-V reference
- Sample-and-hold 200 ksps
- Up to 8-channel 10-bit analog-to-digital converter (ADC)
- Intelligent digital peripherals
- Two 16-bit timers with three capture/compare registers each (Timer_A3)
- One 16-bit counter-only RTC
- 16-bit cyclic redundancy check (CRC)
- Enhanced serial communications with support for pin remap feature (see Device Comparison)
- One eUSCI_A supports UART, IrDA, and SPI
- One eUSCI_B supports SPI and I2C
- Clock system (CS)
- on-chip 32-kHz RC oscillator (REFO)
- on-chip 16-MHz digitally controlled oscillator (DCO) with frequency-locked loop (FLL)
- ±1% accuracy with on-chip reference at room temperature
- On-chip very low-frequency 10-kHz oscillator (VLO)
- On-chip high-frequency modulation oscillator (MODOSC)
- External 32-kHz crystal oscillator (LFXT)
- Programmable MCLK prescalar of 1 to 128
- SMCLK derived from MCLK with programmable prescalar of 1, 2, 4, or 8
- General input/output and pin functionality
- Total of 15 I/Os on VQFN-20 package
- 15 interrupt pins (P1 and P2) can wake MCU from low-power modes
- Development tools and software
- Development tools
- Target development board MSP‑TS430RHL20
- Development tools
- Family Members (Also See Device Comparison)
- MSP430FR2422: 7.25KB of program FRAM, 256B of information FRAM, 2KB of RAM
- Package options
- 20-pin: VQFN (RHL)
- 16-pin: TSSOP (PW)
MSP430FR2422 is part of the MSP430™ value line microcontroller (MCU) portfolio, TI’s lowest cost family of MCUs for sensing and measurement applications. The MSP430FR2422 MCU provides 8KB of nonvolatile memory with an 8-channel 10-bit ADC. The architecture, FRAM, and integrated peripherals, combined with extensive low-power modes, are optimized to achieve extended battery life in portable and battery-powered sensing applications. Available in a 16-pin TSSOP or a 20-pin VQFN package.
TIs MSP430 ultra-low-power FRAM microcontroller platform combines uniquely embedded FRAM and a holistic ultra-low-power system architecture, allowing system designers to increase performance while lowering energy consumption. FRAM technology combines the low-energy fast writes, flexibility, and endurance of RAM with the nonvolatility of flash.
The MSP430FR2422 MCU is supported by an extensive hardware and software ecosystem with reference designs and code examples to get your design started quickly. Development kits include the MSP-TS430RHL20 20-pin target development board. TI also provides free MSP430Ware™ software, which is available as a component of Code Composer Studio™ IDE desktop and cloud versions within TI Resource Explorer. The MSP430 MCUs are also supported by extensive online collateral, training, and online support through the E2E™ support forums.
For complete module descriptions, see the MSP430FR4xx and MSP430FR2xx Family Users Guide .
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
MSP-TS430RHL20 — Target Development Board for MSP430FR2422 & MSP430FR25x2 MCUs-20-pin (microcontroller not included)
Note: This kit does not include MSP430™ microcontroller (MCU)samples. To sample the compatible devices, please visit the product page or select the related MCU after adding the tool to the TI Store cart: MSP430FR2522, MSP430FR2512, or MSP430FR2422.
The MSP-TS430RHL20 microcontroller development (...)
MSP-FET — MSP MCU Programmer and Debugger
The MSP-FET is a powerful emulation development tool – often called a debug probe – which allows users to quickly begin development on MSP low-power microcontrollers (MCU).
It supports programming and real-time debugging over both JTAG and SBW interfaces. Furthermore, the MSP-FET also provides a (...)
MSP-GANG — MSP-GANG production programmer
The MSP Gang Programmer (MSP-GANG) is a MSPM0/MSP430™/MSP432™ device programmer that can program up to eight identical MSPM0/MSP430/MSP432 Flash or FRAM devices at the same time. It connects to a host PC using a standard RS-232 or USB connection and provides flexible (...)
MSPFRBOOT — MSPFRBOOT
The bootloader (BSL) on MSP430™ microcontrollers (MCUs) lets users communicate with embedded memory in the MSP MCUs during the prototyping phase, final production, and in service. This is done through standard interfaces such as UART, I2C, SPI, and USB. Both the programmable memory (Flash/FRAM) and (...)
Supported products & hardware
Products
MSP430 microcontrollers
TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud
Supported products & hardware
Products
Arm Cortex-M0+ MCUs
MSP430 microcontrollers
Wi-Fi products
Arm Cortex-R MCUs
Arm-based processors
C2000 real-time microcontrollers
Low-power 2.4-GHz products
Sub-1 GHz wireless MCUs
Hardware development
Evaluation board
CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)
Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It comprises a suite of tools used to develop and debug embedded applications. Code Composer Studio is available for download across Windows®, Linux® and macOS® desktops. It can also (...)
Supported products & hardware
This design resource supports most products in these categories.
Check the product details page to verify support.
-
parametric-filter MSP430 microcontrollers -
parametric-filter C2000 real-time microcontrollers -
parametric-filter Arm-based microcontrollers -
parametric-filter Digital signal processors (DSPs) -
parametric-filter Arm-based processors -
parametric-filter Signal conditioners -
parametric-filter mmWave radar sensors -
parametric-filter Zigbee products -
parametric-filter Wi-Fi products -
parametric-filter Thread products -
parametric-filter Other wireless technologies -
parametric-filter Sub-1 GHz products -
parametric-filter Multi-protocol products -
parametric-filter Bluetooth products -
parametric-filter Digital power isolated controllers
CCSTUDIO-THEIA — Code Composer Studio™ integrated development environment (IDE) Theia
Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It comprises a suite of tools used to develop and debug embedded applications. Code Composer Studio is available for download across Windows®, Linux® and macOS® desktops. It can also (...)
Supported products & hardware
Products
Arm Cortex-M0+ MCUs
Sub-1 GHz wireless MCUs
Automotive wireless connectivity products
Low-power 2.4-GHz products
Other wireless products
MSP430 microcontrollers
C2000 real-time microcontrollers
Arm Cortex-R MCUs
Arm-based processors
Automotive mmWave radar sensors
Industrial mmWave radar sensors
Hardware development
Evaluation board
Software
Software development kit (SDK)
ENERGYTRACE — EnergyTrace Technology
As most developers know, it is difficult (...)
MSP430-ACADEMY — MSP430™ academy
Supported products & hardware
Products
MSP430 microcontrollers
Hardware development
Evaluation board
Development kit
MSP-GANG-SOFTWARE — MSP-GANG Software
Supported products & hardware
Products
Arm Cortex-M0+ MCUs
MSP430 microcontrollers
Hardware development
Evaluation board
Development kit
UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors
UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.
UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)
Supported products & hardware
Products
C2000 real-time microcontrollers
Arm-based processors
Industrial mmWave radar sensors
Automotive mmWave radar sensors
MSP430 microcontrollers
Wi-Fi products
Arm Cortex-M4 MCUs
Arm Cortex-M0+ MCUs
Arm Cortex-R MCUs
Low-power 2.4-GHz products
Automotive wireless connectivity products
Sub-1 GHz wireless MCUs
MSP-3P-SEARCH — MSP Third party search tool
(...)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
TSSOP (PW) | 16 | Ultra Librarian |
VQFN (RHL) | 20 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.