NEW

MSPM0C1105

ACTIVE

32MHz Arm® Cortex®-M0+ MCU with 32KB flash, 8KB SRAM, 12-bit ADC, comparator, advanced timer

Product details

CPU Arm Cortex-M0+ Frequency (MHz) 32 Flash memory (kByte) 32 RAM (kByte) 8 ADC type 12-bit SAR Features 5-V-tolerant I/Os, DMA, General purpose, LIN, RTC UART 3 Number of ADC channels 12, 13, 15, 18, 27 SPI 1 Edge AI enabled No Operating temperature range (°C) -40 to 125 Rating Catalog Operating system Not Applicable Nonvolatile memory (kByte) 32 Number of GPIOs 17, 21, 25, 29, 45 Number of I2Cs 2 Security Hardware-enforced isolation, Secure debug, Secure storage, Software IP protection
CPU Arm Cortex-M0+ Frequency (MHz) 32 Flash memory (kByte) 32 RAM (kByte) 8 ADC type 12-bit SAR Features 5-V-tolerant I/Os, DMA, General purpose, LIN, RTC UART 3 Number of ADC channels 12, 13, 15, 18, 27 SPI 1 Edge AI enabled No Operating temperature range (°C) -40 to 125 Rating Catalog Operating system Not Applicable Nonvolatile memory (kByte) 32 Number of GPIOs 17, 21, 25, 29, 45 Number of I2Cs 2 Security Hardware-enforced isolation, Secure debug, Secure storage, Software IP protection
LQFP (PT) 48 81 mm² 9 x 9 VQFN (RGE) 24 16 mm² 4 x 4 VQFN (RGZ) 48 49 mm² 7 x 7 VQFN (RHB) 32 25 mm² 5 x 5 VSSOP (DGS) 20 24.99 mm² 5.1 x 4.9 VSSOP (DGS) 28 34.79 mm² 7.1 x 4.9 WQFN (RUK) 20 9 mm² 3 x 3
  • Core
    • Arm 32-bit Cortex-M0+ CPU with memory protection unit, frequency up to 32MHz
  • Operating characteristics
    • Extended temperature: –40°C up to 125°C
    • Wide supply voltage range: 1.62V to 3.6V
  • Memories
    • Up to 64KB of flash memory
    • 8KB of SRAM
  • High-performance analog peripherals
    • 12-bit 1.6 Msps analog-to-digital converter (ADC), up to 27 external channels
    • Configurable 1.4V or 2.5V internal shared voltage reference (VREF)
    • Comparator (COMP) with 8-bit reference DAC
    • Integrated temperature sensor
  • Optimized low-power modes
    • RUN: 91µA/MHz (CoreMark)
    • STANDBY 2µA and SRAM and registers fully retained
    • SHUTDOWN: 68nA with I/O wake-up
  • Intelligent digital peripherals
    • 3-channel DMA controller
    • 7-channel event fabric signaling system
    • Five timers supporting up to 18 PWM outputs, all operational down to STANDBY mode
      • One 16-bit advanced timer with deadband and the timer frequency up to 64Mhz

      • One 16-bit general purpose timer with 4 capture/compares

      • Three 16-bit general-purpose timers with 2 capture/compares
    • Window-watchdog timer (WWDT)
    • Independent watchdog timer (IWDT)
    • RTC with alarm and calendar mode
    • BEEPER generating 1/2/4/8kHz square wave to drive an external beeper
  • Communication interfaces
    • Three UART modules, with one supporting LIN, IrDA, DALI, smart card, Manchester
    • Two I2C modules supporting SMBus/PMBus and wakeup from STOP mode, supporting up to FM+ (1Mbps)
    • One SPI module supporting up to 16Mbps

  • Clock system
    • Internal 32MHz oscillator with -2.1% to 1.6% accuracy (SYSOSC)
    • Internal 32kHz oscillator (LFOSC) with ±3% accuracy
    • External 4MHz to 32MHz crystal oscillator (HFXT)
    • External 32kHz crystal oscillator (LFXT)
    • External Low Frequency (LF) and High Frequency (HF) digital clock inputs
    • Digital clock output
  • Data integrity and encryption
    • Cyclic redundancy checker (CRC-16)
  • Flexible I/O features
    • Up to 45 total GPIOs
    • Two 5V-tolerant open-drain IOs
  • Development support
    • 2-pin serial wire debug (SWD)
  • Package options(1)
    • 48-pin LQFP (PT), VQFN (RGZ) , NFBGA (ZCM)
    • 32-pin LQFP (VFC), VQFN (RHB)
    • 28-pin VSSOP (DGS28)
    • 24-pin VQFN (RGE)
    • 20-pin WQFN (RUK), VSSOP (DGS20)
  • Family members (also see Device Comparison)
    • MSPM0C1106: 64KB of flash, 8KB of RAM
    • MSPM0C1105: 32KB of flash, 8KB of RAM
    • MSP32G031C8: 64KB of flash, 8KB of RAM
    • MSP32G031C6: 32KB of flash, 8KB of RAM
    • MSP32C031C6: 32KB of flash, 8KB of RAM
  • Development kits and software (also see Tools and Software)
    • LP-MSPM0C1106 LaunchPad™ development kit
    • MSP Software Development Kit (SDK)

(1)32-pin LQFP (VFC) is preview

  • Core
    • Arm 32-bit Cortex-M0+ CPU with memory protection unit, frequency up to 32MHz
  • Operating characteristics
    • Extended temperature: –40°C up to 125°C
    • Wide supply voltage range: 1.62V to 3.6V
  • Memories
    • Up to 64KB of flash memory
    • 8KB of SRAM
  • High-performance analog peripherals
    • 12-bit 1.6 Msps analog-to-digital converter (ADC), up to 27 external channels
    • Configurable 1.4V or 2.5V internal shared voltage reference (VREF)
    • Comparator (COMP) with 8-bit reference DAC
    • Integrated temperature sensor
  • Optimized low-power modes
    • RUN: 91µA/MHz (CoreMark)
    • STANDBY 2µA and SRAM and registers fully retained
    • SHUTDOWN: 68nA with I/O wake-up
  • Intelligent digital peripherals
    • 3-channel DMA controller
    • 7-channel event fabric signaling system
    • Five timers supporting up to 18 PWM outputs, all operational down to STANDBY mode
      • One 16-bit advanced timer with deadband and the timer frequency up to 64Mhz

      • One 16-bit general purpose timer with 4 capture/compares

      • Three 16-bit general-purpose timers with 2 capture/compares
    • Window-watchdog timer (WWDT)
    • Independent watchdog timer (IWDT)
    • RTC with alarm and calendar mode
    • BEEPER generating 1/2/4/8kHz square wave to drive an external beeper
  • Communication interfaces
    • Three UART modules, with one supporting LIN, IrDA, DALI, smart card, Manchester
    • Two I2C modules supporting SMBus/PMBus and wakeup from STOP mode, supporting up to FM+ (1Mbps)
    • One SPI module supporting up to 16Mbps

  • Clock system
    • Internal 32MHz oscillator with -2.1% to 1.6% accuracy (SYSOSC)
    • Internal 32kHz oscillator (LFOSC) with ±3% accuracy
    • External 4MHz to 32MHz crystal oscillator (HFXT)
    • External 32kHz crystal oscillator (LFXT)
    • External Low Frequency (LF) and High Frequency (HF) digital clock inputs
    • Digital clock output
  • Data integrity and encryption
    • Cyclic redundancy checker (CRC-16)
  • Flexible I/O features
    • Up to 45 total GPIOs
    • Two 5V-tolerant open-drain IOs
  • Development support
    • 2-pin serial wire debug (SWD)
  • Package options(1)
    • 48-pin LQFP (PT), VQFN (RGZ) , NFBGA (ZCM)
    • 32-pin LQFP (VFC), VQFN (RHB)
    • 28-pin VSSOP (DGS28)
    • 24-pin VQFN (RGE)
    • 20-pin WQFN (RUK), VSSOP (DGS20)
  • Family members (also see Device Comparison)
    • MSPM0C1106: 64KB of flash, 8KB of RAM
    • MSPM0C1105: 32KB of flash, 8KB of RAM
    • MSP32G031C8: 64KB of flash, 8KB of RAM
    • MSP32G031C6: 32KB of flash, 8KB of RAM
    • MSP32C031C6: 32KB of flash, 8KB of RAM
  • Development kits and software (also see Tools and Software)
    • LP-MSPM0C1106 LaunchPad™ development kit
    • MSP Software Development Kit (SDK)

(1)32-pin LQFP (VFC) is preview

MSPM0C1105/6 microcontrollers (MCUs) are part of MSP’s highly integrated, ultra-low-power 32-bit MSPM0 MCU family based on the Arm Cortex-M0+ 32-bit core platform, operating at up to 32MHz frequency. These cost-optimized MCUs offer high-performance analog peripheral integration, support extended temperature ranges from -40°C to 125°C, and operate with supply voltages from 1.62V to 3.6V.

The MSPM0C1105/6 devices provide up to 64KB embedded flash program memory with 8KB SRAM. These MCUs incorporate a high-speed on-chip oscillator with an accuracy from -2.1% to +1.6%, eliminating the need for an external crystal. Additional features include a 3-channel DMA, CRC-16 accelerator, and a variety of high-performance analog peripherals such as one 12-bit 1.6 Msps ADC with VDD as the voltage reference, a comparator with 8-bit reference DAC and an on-chip temperature sensor. These devices also offer intelligent digital peripherals such as one 16-bit advanced timer with deadband and timer frequency up to 64MHz, four 16-bit general purpose timer, one windowed watchdog timer, and a variety of communication peripherals including three UART, one SPI, and two I2C. These communication peripherals offer protocol support for LIN, IrDA, DALI, Manchester, smart card, SMBus, and PMBus.

The TI MSPM0 family of low-power MCUs consists of devices with varying degrees of analog and digital integration allowing for customers to find the MCU that meets the project’s needs. The MSPM0 MCU platform combines the Arm Cortex-M0+ platform with a holistic ultra-low-power system architecture, allowing system designers to increase performance while reducing energy consumption.

MSPM0C1105/6 MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get the design started quickly. Development kits include a LaunchPad available for purchase. TI also provides a free MSP Software Development Kit (SDK), which is available as a component of Code Composer Studio™ IDE desktop and cloud version within the TI Resource Explorer. MSPM0 MCUs are also supported by extensive online collateral, training with MSP Academy, and online support through the TI E2E™ support forums.

For complete module descriptions, see the MSPM0 C-Series Microcontrollers Technical Reference Manual.

MSPM0C1105/6 microcontrollers (MCUs) are part of MSP’s highly integrated, ultra-low-power 32-bit MSPM0 MCU family based on the Arm Cortex-M0+ 32-bit core platform, operating at up to 32MHz frequency. These cost-optimized MCUs offer high-performance analog peripheral integration, support extended temperature ranges from -40°C to 125°C, and operate with supply voltages from 1.62V to 3.6V.

The MSPM0C1105/6 devices provide up to 64KB embedded flash program memory with 8KB SRAM. These MCUs incorporate a high-speed on-chip oscillator with an accuracy from -2.1% to +1.6%, eliminating the need for an external crystal. Additional features include a 3-channel DMA, CRC-16 accelerator, and a variety of high-performance analog peripherals such as one 12-bit 1.6 Msps ADC with VDD as the voltage reference, a comparator with 8-bit reference DAC and an on-chip temperature sensor. These devices also offer intelligent digital peripherals such as one 16-bit advanced timer with deadband and timer frequency up to 64MHz, four 16-bit general purpose timer, one windowed watchdog timer, and a variety of communication peripherals including three UART, one SPI, and two I2C. These communication peripherals offer protocol support for LIN, IrDA, DALI, Manchester, smart card, SMBus, and PMBus.

The TI MSPM0 family of low-power MCUs consists of devices with varying degrees of analog and digital integration allowing for customers to find the MCU that meets the project’s needs. The MSPM0 MCU platform combines the Arm Cortex-M0+ platform with a holistic ultra-low-power system architecture, allowing system designers to increase performance while reducing energy consumption.

MSPM0C1105/6 MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get the design started quickly. Development kits include a LaunchPad available for purchase. TI also provides a free MSP Software Development Kit (SDK), which is available as a component of Code Composer Studio™ IDE desktop and cloud version within the TI Resource Explorer. MSPM0 MCUs are also supported by extensive online collateral, training with MSP Academy, and online support through the TI E2E™ support forums.

For complete module descriptions, see the MSPM0 C-Series Microcontrollers Technical Reference Manual.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 74
Top documentation Type Title Format options Date
* Data sheet MSPM0C1105, MSPM0C1106 Mixed-Signal Microcontrollers datasheet (Rev. B) PDF | HTML 14 Jan 2026
* Errata MSPM0C110x Mixed-Signal Microcontrollers Errata (Rev. C) PDF | HTML 17 Oct 2025
* User guide MSPM0 C-Series Microcontrollers Technical Reference Manual (Rev. C) 28 Jul 2025
User guide MSPM0 Bootloader User's Guide (Rev. A) PDF | HTML 08 Jan 2026
Application note Cybersecurity Enablers in MSPM0 MCUs (Rev. A) PDF | HTML 10 Dec 2025
Application note EMC Improvement Guide for MSPM0 (Rev. A) PDF | HTML 02 Dec 2025
Application note MSPM0 ADC Noise Analysis and Application (Rev. A) PDF | HTML 14 Nov 2025
Product overview MSPM0C1105 and MSPM0C1106: Cost-Optimized 32MHz Arm Cortex-M0+ MCU (Rev. A) PDF | HTML 23 Sep 2025
Subsystem design ADC to I2C (Rev. A) PDF | HTML 10 Sep 2025
Subsystem design ADC to UART (Rev. A) PDF | HTML 09 Sep 2025
Application note MSPM0 Bootloader Implementation (Rev. D) PDF | HTML 04 Sep 2025
Subsystem design ADC to SPI (Rev. A) PDF | HTML 27 Aug 2025
User guide MSPM0 MCUs Development Guide (Rev. G) PDF | HTML 27 Aug 2025
Subsystem design Power Sequencer (Rev. A) PDF | HTML 25 Aug 2025
Subsystem design Parallel IO to UART Bridge (Rev. A) PDF | HTML 21 Aug 2025
Subsystem design 5V Interface (Rev. A) PDF | HTML 20 Aug 2025
Subsystem design Data Sensor Aggregator Subsystem Design (Rev. A) PDF | HTML 20 Aug 2025
Subsystem design Function Generator Using DAC8 (Rev. A) PDF | HTML 15 Aug 2025
Subsystem design Task Scheduler (Rev. A) PDF | HTML 15 Aug 2025
Subsystem design IO Expander With SPI, I2C, and UART (Rev. A) PDF | HTML 14 Aug 2025
Subsystem design Emulate EEPROM with FLASH (Type A) (Rev. A) PDF | HTML 13 Aug 2025
Subsystem design LED Driver With PWM (Rev. A) PDF | HTML 12 Aug 2025
Subsystem design Emulate EEPROM With FLASH (Type B) (Rev. A) PDF | HTML 06 Aug 2025
Subsystem design Frequency Counter: Tone Detection (Rev. A) PDF | HTML 06 Aug 2025
Subsystem design I2C to SPI Bridge (Rev. A) PDF | HTML 05 Aug 2025
Subsystem design Scanning Comparator (Rev. A) PDF | HTML 05 Aug 2025
Subsystem design I2C to UART Subsystem Design (Rev. A) PDF | HTML 04 Aug 2025
Subsystem design MCU Design Techniques: ADC to PWM (Rev. A) PDF | HTML 01 Aug 2025
Application note MSPM0 C-Series MCU Hardware Development Guide (Rev. B) PDF | HTML 21 Jul 2025
Product overview MSPM0 MCUs: More Options, Unlimited Possibilities (Rev. B) PDF | HTML 29 Jun 2025
Application note Capturing PWM 0% to 100% Duty Cycle with MSPM0 MCU PDF | HTML 12 Jun 2025
Application note BQ2562x Control Based on MSPM0 Through I2C PDF | HTML 10 Apr 2025
White paper MSPM0 MCU Advantages in Automotive Application PDF | HTML 11 Mar 2025
Application note LIN Basics and Implementation on MSPM0 PDF | HTML 21 Feb 2025
Application note Laser Speckle Reduction Solution in Projector based on MSPM0 MCU PDF | HTML 20 Feb 2025
User guide Migration Guide From NXP to MSPM0 PDF | HTML 03 Feb 2025
Application note Closed Loop Constant Power Drive to Simplify Heater Element Control and Extend Battery Life PDF | HTML 29 Jan 2025
Application note MSPM0G3507 Low Power Test and Guidance PDF | HTML 18 Oct 2024
Application note Understanding the MSPM0 Debug Subsystem PDF | HTML 23 Sep 2024
Application note A2L Refrigerant Standard Overview and TI Mitigation Control Board Designs for Designers PDF | HTML 16 Sep 2024
Application note How to Charge With Smart Battery Using MCU in Between to Translate SMBus/I2C PDF | HTML 09 Aug 2024
Application note BQ769x2 Control Based on MSPM0 Through I2C (Rev. A) PDF | HTML 12 Jul 2024
Application note Sensored Brushed DC Motor Control Based on MSPM0 PDF | HTML 28 Jun 2024
Application note MSPM0 Gauge L1 Solution Guide (Rev. A) PDF | HTML 04 Jun 2024
Application brief Automotive Seat Comfort Module Using MSPM0 PDF | HTML 01 May 2024
Application note PGA460 Control Based on MSPM0 for Distance Detection PDF | HTML 17 Apr 2024
Application note Realization of Password-Protected Debug Based on Software PDF | HTML 06 Mar 2024
Application note Isolated Loop Powered 4 to 20mA Field Transmitter Designs PDF | HTML 01 Feb 2024
Technical article 為什麼互通性對於不斷發展的電動車充電市場很重要 PDF | HTML 26 Jan 2024
Technical article 진화하는 EV 충전 시장에서 호환성이 중요한 이유 PDF | HTML 26 Jan 2024
Product overview Realizing UWB Passive Entry Passive Start (PEPS) Design with MSPM0 MCU PDF | HTML 12 Jan 2024
Application note MSPM0 - Advanced Control Timer Helps for Better Control and Better Digital Output PDF | HTML 10 Jan 2024
Technical article Why interoperability matters to an evolving EV charging market PDF | HTML 05 Jan 2024
Application brief MSPM0Cx- Toothbrush and Shaver PDF | HTML 27 Dec 2023
Product overview Realizing HVAC FAN Control Design with MSPM0 MCU PDF | HTML 21 Dec 2023
Design guide Low-Cost Blood Pressure and Heart Rate Monitor Reference Design PDF | HTML 19 Dec 2023
Application note MSPM0 Enables Cost-Effective Field Transmitter Applications PDF | HTML 15 Dec 2023
Application brief Low-Cost MSPM0C MCUs as an I/O Expander PDF | HTML 11 Dec 2023
Application note MSPM0 – ADC Attach on AM62x using SPI PDF | HTML 20 Oct 2023
Application note Operating Time of MSPM0 Powered by a Capacitor PDF | HTML 03 Oct 2023
Application brief Build Scalability in Cordless Power and Garden Tools Using Low-Cost MSPM0 MCUs (Rev. A) PDF | HTML 27 Sep 2023
Application brief Using MSPM0 MCUs to Design Trapezoidal-Based BLDC Motor Controllers (Rev. A) PDF | HTML 14 Sep 2023
Application brief Optimized H-Bridge Driver Control for Stepper and BDC Motors Using MSPM0 MCUs (Rev. A) PDF | HTML 06 Sep 2023
Application note Dual-Ray Smoke Detector with the TPS8802 and MSPM0 MCUs PDF | HTML 22 Aug 2023
Application note MSPM0 Live Firmware Update (LFU) Bootloader Implementation PDF | HTML 11 Jul 2023
Application note EEPROM Emulation Type A Solution PDF | HTML 18 Apr 2023
Application note EEPROM Emulation Type B Design PDF | HTML 11 Apr 2023
Application brief Increasing Flexibility in Your Battery Management Designs With a Low-Cost MSPM0 PDF | HTML 02 Mar 2023
Application brief Increasing Flexibility in Your Electrical Thermometer Designs With Low-Cost MSPM PDF | HTML 02 Mar 2023
Application brief Optimizing Field Sensor and Transmitter Applications With MSPM0 MCUs PDF | HTML 02 Mar 2023
Application brief Simplifying Design in True Wireless Stereo Control With a Low-Cost MSPM0 MCU PDF | HTML 02 Mar 2023
Application brief Simplifying Pulse Oximeter Designs With Low-Cost Highly Integrated MSPM0 MCUs PDF | HTML 02 Mar 2023
White paper MSPM0: Idea to Product With Easy-to-Use Tools, Software, and Academy PDF | HTML 22 Feb 2023
Application note Make System Design Easy With MSPM0 Precision Analog PDF | HTML 22 Feb 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMC-ADC-1PH-EVM — AMC130M02 evaluation module

The AMC-ADC-1PH-EVM is a single-phase energy meter using standalone isolated multichannel analog to-digital converters (ADCs) to sample a shunt current sensor. The evaluation module (EVM) achieves 0.5% accuracy across the input range (50mA–15A) with a 4kHz sampling rate and uses a TI Arm® Cortex®- (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

LP-MSPM0C1106 — MSPM0C1106 LaunchPad™ development kit for 32-MHz Arm® Cortex®-M0+ MCU

The MSPM0C1106 LaunchPad™ development kit is an easy-to-use evaluation module for the MSPM0C1106 microcontroller (MCU). The LaunchPad kit contains everything needed to start development on the MSPM0C1106 microcontroller platform, including an onboard debug probe for programming, debugging and (...)
User guide: PDF
Not available on TI.com
Software development kit (SDK)

MSPM0-SDK MSPM0 Software Development Kit (SDK)

The MSPM0 SDK provides the ultimate collection of software, tools and documentation to accelerate the development of applications for the MSPM0 MCU platform under a single software package.

Supported products & hardware

Supported products & hardware

Browse Download options
GUI for evaluation module (EVM)

LP-MSPM0C1104-OOBE Out-of-box experience GUI for LP-MSPM0C1104

Out-of-box experience GUI for LP-MSPM0C1104
Supported products & hardware

Supported products & hardware

Getting started

CCSTUDIO-STARTHUB Example application browser

Explore a vast library of example projects, categorized by application type, with support for multiple development environments
Supported products & hardware

Supported products & hardware

Launch Download options
Getting started

TI-DEVELOPER-ZONE Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Supported products & hardware

Supported products & hardware

IDE, configuration, compiler or debugger

CCSTUDIO CCStudio™ IDE

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

Supported products & hardware

Supported products & hardware

Launch Download options
IDE, configuration, compiler or debugger

MSP-ZERO-CODE-STUDIO Graphical development environment for designing applications for MSP microcontrollers

MSP Zero Code Studio is a visual design environment that simplifies firmware development, making it possible to configure, develop, and run microcontroller applications in minutes with zero coding and no IDE required. Available as a standalone download or on the cloud.

Supported products & hardware

Supported products & hardware

Launch Download options
IDE, configuration, compiler or debugger

SYSCONFIG Standalone desktop version of SysConfig

SysConfig is a configuration tool designed to simplify hardware and software configuration challenges to accelerate software development.

SysConfig is available as part of the Code Composer Studio™ integrated development environment as well as a standalone application. Additionally SysConfig (...)

Supported products & hardware

Supported products & hardware

Launch Download options
Software programming tool

UNIFLASH CCStudio UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.

UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)

Supported products & hardware

Supported products & hardware

Launch Download options
Package Pins CAD symbols, footprints & 3D models
LQFP (PT) 48 Ultra Librarian
VQFN (RGE) 24 Ultra Librarian
VQFN (RGZ) 48 Ultra Librarian
VQFN (RHB) 32 Ultra Librarian
VSSOP (DGS) 20 Ultra Librarian
VSSOP (DGS) 28 Ultra Librarian
WQFN (RUK) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos