MSP430FR2032
16 MHz MCU with 8KB FRAM, 1KB SRAM, 10-bit ADC, UART/SPI/I2C, IR logic, timer
MSP430FR2032
- Embedded microcontroller
- 16-bit RISC architecture up to 16 MHz
- Wide supply voltage range from 3.6 V down to 1.8 V (minimum supply voltage is restricted by SVS levels, see the SVS Specifications)
- Optimized low-power modes (at 3 V)
- Active: 126 µA/MHz
- Standby
- LPM3.5 with VLO: 0.4 µA
- Real-time clock (RTC) counter (LPM3.5 with 32768-Hz crystal): 0.77 µA
- Shutdown (LPM4.5): 15 nA
- Low-power ferroelectric RAM (FRAM)
- Up to 15.5KB of nonvolatile memory
- Built-in error correction code (ECC)
- Configurable write protection
- Unified memory of program, constants, and storage
- 1015 write cycle endurance
- Radiation resistant and nonmagnetic
- Intelligent digital peripherals
- IR modulation logic
- Two 16-bit timers with three capture/compare registers each (Timer_A3)
- One 16-bit counter-only RTC counter
- 16-bit cyclic redundancy check (CRC)
- Enhanced serial communications
- Enhanced USCI A (eUSCI_A) supports UART, IrDA, and SPI
- Enhanced USCI B (eUSCI_B) supports SPI and I2C
- High-performance analog
- 10-channel 10-bit analog-to-digital converter (ADC)
- Internal 1.5-V reference
- Sample-and-hold 200 ksps
- 10-channel 10-bit analog-to-digital converter (ADC)
- Clock system (CS)
- On-chip 32-kHz RC oscillator (REFO)
- On-chip 16-MHz digitally controlled oscillator (DCO) with frequency locked loop (FLL)
- ±1% accuracy with on-chip reference at room temperature
- On-chip very low-frequency 10-kHz oscillator (VLO)
- On-chip high-frequency modulation oscillator clock (MODCLK)
- External 32-kHz crystal oscillator (XT1)
- Programmable MCLK prescalar of 1 to 128
- SMCLK derived from MCLK with programmable prescalar of 1, 2, 4, or 8
- General input/output and pin functionality
- Total 60 I/Os on 64-pin package
- 16 interrupt pins (P1 and P2) can wake MCU from LPMs
- All I/Os are capacitive touch I/Os
- Development tools and software
- Free professional development environments
- Family members (also see Device Comparison)
- MSP430FR2033: 15KB of program FRAM + 512B of information FRAM + 2KB of RAM
- MSP430FR2032: 8KB of program FRAM + 512B of information FRAM + 1KB of RAM
- Package options
- 64 pin: LQFP (PM)
- 56 pin: TSSOP (G56)
- 48 pin: TSSOP (G48)
The TI MSP430™ family of low-power microcontrollers consists of several devices that feature different sets of peripherals targeted for various applications. The architecture, combined with extensive low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The DCO allows the device to wake up from low-power modes to active mode in less than 10 µs.
For complete module descriptions, see the MSP430FR4xx and MSP430FR2xx Family Users Guide.
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
MSP-FET430U64D — Target development board (64-pin) and MSP-FET programmer bundle for MSP430FR2x/4x MCUs
The MSP-FET430U64D is a bundle containing the MSP-FET emulator and MSP-TS430PM64D 64-pin ZIF socket target board to program and debug the MSP430 MCU in-system via the JTAG interface or the Spy Bi-Wire (2-wire JTAG) protocol.
Device Support: The MSP-TS430PM64D development board supports MSP430FR2xx (...)
MSP-TS430PM64D — Target Development Board – 64 pins – for MSP430FR2x/4x MCUs
Note: This kit does not include MSP430 microcontroller samples. To sample the compatible devices, please visit the product page or select the related MCU after adding the tool to the TI Store cart.
The MSP-TS430PM64D is a standalone 64-pin ZIF socket target board used to program and debug the (...)
MSP-FET — MSP MCU Programmer and Debugger
The MSP-FET is a powerful emulation development tool – often called a debug probe – which allows users to quickly begin development on MSP low-power microcontrollers (MCU).
It supports programming and real-time debugging over both JTAG and SBW interfaces. Furthermore, the MSP-FET also provides a (...)
MSP-GANG — MSP-GANG production programmer
The MSP Gang Programmer (MSP-GANG) is a MSPM0/MSP430™/MSP432™ device programmer that can program up to eight identical MSPM0/MSP430/MSP432 Flash or FRAM devices at the same time. It connects to a host PC using a standard RS-232 or USB connection and provides flexible (...)
MSPWARE — MSP430Ware for MSP Microcontrollers
This complete collection of (...)
MSP-GRLIB — MSP Graphics Library
The MSP Graphics Library is a royalty-free set of graphics primitives for displaying images or creating graphical user interfaces (GUIs) on MSP430 and MSP432 microcontroller-based boards that use a graphical display. The graphics library consists of two functional layers: 1) the display driver (...)
Supported products & hardware
Products
MSP430 microcontrollers
Other interfaces
Sub-1 GHz wireless MCUs
Other wireless products
MSPMATHLIB — Floating Point Math Library for MSP430
MSPFRBOOT — MSPFRBOOT
The bootloader (BSL) on MSP430™ microcontrollers (MCUs) lets users communicate with embedded memory in the MSP MCUs during the prototyping phase, final production, and in service. This is done through standard interfaces such as UART, I2C, SPI, and USB. Both the programmable memory (...)
Supported products & hardware
Products
MSP430 microcontrollers
TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud
Supported products & hardware
Products
Arm Cortex-M0+ MCUs
MSP430 microcontrollers
Die & wafer services
Sub-1 GHz products
Bluetooth products
Multi-protocol products
Wi-Fi products
Arm Cortex-R MCUs
Arm-based processors
C2000 real-time microcontrollers
Hardware development
Evaluation board
CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)
Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It comprises a suite of tools used to develop and debug embedded applications. Code Composer Studio is available for download across Windows®, Linux® and macOS® (...)
Supported products & hardware
This design resource supports most products in these categories.
Check the product details page to verify support.
-
parametric-filter MSP430 microcontrollers -
parametric-filter C2000 real-time microcontrollers -
parametric-filter Arm-based microcontrollers -
parametric-filter Digital signal processors (DSPs) -
parametric-filter Arm-based processors -
parametric-filter Signal conditioners -
parametric-filter mmWave radar sensors -
parametric-filter Zigbee products -
parametric-filter Wi-Fi products -
parametric-filter Thread products -
parametric-filter Other wireless technologies -
parametric-filter Sub-1 GHz products -
parametric-filter Multi-protocol products -
parametric-filter Bluetooth products -
parametric-filter Digital power isolated controllers
CCSTUDIO-THEIA — Code Composer Studio™ integrated development environment (IDE) Theia
Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It comprises a suite of tools used to develop and debug embedded applications. Code Composer Studio is available for download across Windows®, Linux® and macOS® (...)
Supported products & hardware
Products
Arm Cortex-M0+ MCUs
Sub-1 GHz wireless MCUs
Automotive wireless connectivity products
Low-power 2.4-GHz products
Other wireless products
MSP430 microcontrollers
C2000 real-time microcontrollers
Arm Cortex-R MCUs
Arm-based processors
Automotive mmWave radar sensors
Industrial mmWave radar sensors
RS-485 & RS-422 transceivers
Other interfaces
Hardware development
Software
Support software
ENERGYTRACE — EnergyTrace Technology
As most developers know, it is difficult (...)
IAR-KICKSTART — IAR Embedded Workbench
MSP430-ACADEMY — MSP430™ academy
Supported products & hardware
Products
MSP430 microcontrollers
Die & wafer services
Hardware development
MSP-GANG-SOFTWARE — MSP-GANG Software
Supported products & hardware
Products
Arm Cortex-M0+ MCUs
MSP430 microcontrollers
Die & wafer services
Hardware development
UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors
UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.
UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)
Supported products & hardware
Products
C2000 real-time microcontrollers
Arm-based processors
Industrial mmWave radar sensors
Automotive mmWave radar sensors
Bluetooth products
MSP430 microcontrollers
20 MHz MCU with 128KB Flash, 10KB SRAM, 16-bit Sigma-Delta ADC, dual DAC, DMA, 2 OpAmp, 160 seg L
Sub-1 GHz products
Wi-Fi products
Wi-SUN products
Multi-protocol products
Arm Cortex-M4 MCUs
Arm Cortex-M0+ MCUs
Arm Cortex-R MCUs
Low-power 2.4-GHz products
MSP-3P-SEARCH — MSP Third party search tool
(...)
TIDM-FRAM-EEPROM — EEPROM Emulation and Sensing With MSP430 FRAM Microcontrollers
Package | Pins | Download |
---|---|---|
LQFP (PM) | 64 | View options |
TSSOP (DGG) | 48 | View options |
TSSOP (DGG) | 56 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.