MSP430F47187

ACTIVE

Product details

CPU MSP430 Frequency (MHz) 16 Flash memory (kByte) 116 RAM (kByte) 8 ADC type 16-bit Sigma Delta Features Advanced sensing, LCD, Real-time clock UART 2 Number of ADC channels 7 SPI 4 USB No Operating temperature range (°C) -40 to 85 Rating Catalog Communication interface I2C, SPI, UART Operating system BareMetal (No OS), TI RTOS Hardware accelerators 0 Nonvolatile memory (kByte) 116 Number of GPIOs 68 Number of I2Cs 2 Security Secure debug
CPU MSP430 Frequency (MHz) 16 Flash memory (kByte) 116 RAM (kByte) 8 ADC type 16-bit Sigma Delta Features Advanced sensing, LCD, Real-time clock UART 2 Number of ADC channels 7 SPI 4 USB No Operating temperature range (°C) -40 to 85 Rating Catalog Communication interface I2C, SPI, UART Operating system BareMetal (No OS), TI RTOS Hardware accelerators 0 Nonvolatile memory (kByte) 116 Number of GPIOs 68 Number of I2Cs 2 Security Secure debug
LQFP (PZ) 100 256 mm² 16 x 16
  • Low Supply-Voltage Range: 1.8 V to 3.6 V
  • Ultralow Power Consumption
    • Active Mode: 350 µA at 1 MHz, 2.2 V
    • Standby Mode: 1.1 µA
    • Off Mode (RAM Retention): 0.2 µA
  • Five Power-Saving Modes
  • Wake-Up From Standby Mode in Less Than 6 µs
  • 16-Bit RISC Architecture, 62.5-ns Instruction Cycle Time
  • Three-Channel Internal DMA
  • Three, Six or Seven 16-Bit Sigma-Delta Analog-to-Digital (A/D)
    Converters With Differential PGA Inputs
  • 16-Bit Timer_B With Three Capture/Compare-With-Shadow Registers
  • 16-Bit Timer_A With Three Capture/Compare Registers
  • On-Chip Comparator
  • Four Universal Serial Communication Interface (USCI) Modules
    • USCI_A0 and USCI_A1
      • Enhanced UART Supporting Auto-Baudrate Detection
      • IrDA Encoder and Decoder
      • Synchronous SPI
    • USCI_B0 and USCI_B1
      • I2C
      • Synchronous SPI
  • Integrated LCD Driver With Contrast Control for Up to 160 Segments
  • Basic Timer With Real-Time Clock Feature
  • 32-Bit Hardware Multiplier
  • Brownout Detector
  • Supply Voltage Supervisor/Monitor With Programmable Level Detection
  • Serial Onboard Programming, No External Programming Voltage Needed
    Programmable Code Protection by Security Fuse
  • Bootstrap Loader
  • On-Chip Emulation Module
  • Family Members Include
    • MSP430F47163: 92KB Flash, 4KB RAM
      3 Sigma-Delta ADCs
    • MSP430F47173: 92KB Flash, 8KB RAM
      3 Sigma-Delta ADCs
    • MSP430F47183: 116KB Flash, 8KB RAM
      3 Sigma-Delta ADCs
    • MSP430F47193: 120KB Flash, 4KB RAM
      3 Sigma-Delta ADCs
    • MSP430F47126: 56KB Flash, 4KB RAM
      6 Sigma-Delta ADCs
    • MSP430F47166: 92KB Flash, 4KB RAM
      6 Sigma-Delta ADCs
    • MSP430F47176: 92KB Flash, 8KB RAM
      6 Sigma-Delta ADCs
    • MSP430F47186: 116KB Flash, 8KB RAM
      6 Sigma-Delta ADCs
    • MSP430F47196: 120KB Flash, 4KB RAM
      6 Sigma-Delta ADCs
    • MSP430F47127: 56KB Flash, 4KB RAM
      7 Sigma-Delta ADCs
    • MSP430F47167: 92KB Flash, 4KB RAM
      7 Sigma-Delta ADCs
    • MSP430F47177: 92KB Flash, 8KB RAM
      7 Sigma-Delta ADCs
    • MSP430F47187: 116KB Flash, 8KB RAM
      7 Sigma-Delta ADCs
    • MSP430F47197: 120KB Flash, 4KB RAM
      7 Sigma-Delta ADCs
  • Available in a 100-Pin Plastic Quad Flatpack (QFP) Package
  • For Complete Module Descriptions, See the MSP430x4xx Family User’s Guide,
    Literature Number SLAU056
  • For E-Meter Reference Design and Software, See Implementation of aThree-Phase Electronic Watt-Hour Meter using the MSP430F471xx, Literature Number SLAA409

  • Low Supply-Voltage Range: 1.8 V to 3.6 V
  • Ultralow Power Consumption
    • Active Mode: 350 µA at 1 MHz, 2.2 V
    • Standby Mode: 1.1 µA
    • Off Mode (RAM Retention): 0.2 µA
  • Five Power-Saving Modes
  • Wake-Up From Standby Mode in Less Than 6 µs
  • 16-Bit RISC Architecture, 62.5-ns Instruction Cycle Time
  • Three-Channel Internal DMA
  • Three, Six or Seven 16-Bit Sigma-Delta Analog-to-Digital (A/D)
    Converters With Differential PGA Inputs
  • 16-Bit Timer_B With Three Capture/Compare-With-Shadow Registers
  • 16-Bit Timer_A With Three Capture/Compare Registers
  • On-Chip Comparator
  • Four Universal Serial Communication Interface (USCI) Modules
    • USCI_A0 and USCI_A1
      • Enhanced UART Supporting Auto-Baudrate Detection
      • IrDA Encoder and Decoder
      • Synchronous SPI
    • USCI_B0 and USCI_B1
      • I2C
      • Synchronous SPI
  • Integrated LCD Driver With Contrast Control for Up to 160 Segments
  • Basic Timer With Real-Time Clock Feature
  • 32-Bit Hardware Multiplier
  • Brownout Detector
  • Supply Voltage Supervisor/Monitor With Programmable Level Detection
  • Serial Onboard Programming, No External Programming Voltage Needed
    Programmable Code Protection by Security Fuse
  • Bootstrap Loader
  • On-Chip Emulation Module
  • Family Members Include
    • MSP430F47163: 92KB Flash, 4KB RAM
      3 Sigma-Delta ADCs
    • MSP430F47173: 92KB Flash, 8KB RAM
      3 Sigma-Delta ADCs
    • MSP430F47183: 116KB Flash, 8KB RAM
      3 Sigma-Delta ADCs
    • MSP430F47193: 120KB Flash, 4KB RAM
      3 Sigma-Delta ADCs
    • MSP430F47126: 56KB Flash, 4KB RAM
      6 Sigma-Delta ADCs
    • MSP430F47166: 92KB Flash, 4KB RAM
      6 Sigma-Delta ADCs
    • MSP430F47176: 92KB Flash, 8KB RAM
      6 Sigma-Delta ADCs
    • MSP430F47186: 116KB Flash, 8KB RAM
      6 Sigma-Delta ADCs
    • MSP430F47196: 120KB Flash, 4KB RAM
      6 Sigma-Delta ADCs
    • MSP430F47127: 56KB Flash, 4KB RAM
      7 Sigma-Delta ADCs
    • MSP430F47167: 92KB Flash, 4KB RAM
      7 Sigma-Delta ADCs
    • MSP430F47177: 92KB Flash, 8KB RAM
      7 Sigma-Delta ADCs
    • MSP430F47187: 116KB Flash, 8KB RAM
      7 Sigma-Delta ADCs
    • MSP430F47197: 120KB Flash, 4KB RAM
      7 Sigma-Delta ADCs
  • Available in a 100-Pin Plastic Quad Flatpack (QFP) Package
  • For Complete Module Descriptions, See the MSP430x4xx Family User’s Guide,
    Literature Number SLAU056
  • For E-Meter Reference Design and Software, See Implementation of aThree-Phase Electronic Watt-Hour Meter using the MSP430F471xx, Literature Number SLAA409

The Texas InstrumentsMSP430 family of ultralow-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portablemeasurement applications. The devices feature a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency.The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6µs.

The MSP430F471xx series are microcontroller configurations targeted to single-phase and poly-phase electricity meters with three, six, or seven 16-bit sigma-delta A/D converters. Each channel has a differential input pair and programmable input gain. Also integrated are two 16-bit timers, four universal serial communication interfaces (USCI), DMA, 68 I/O pins, and a liquid crystal driver (LCD) with integrated contrast control.

The Texas InstrumentsMSP430 family of ultralow-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portablemeasurement applications. The devices feature a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency.The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6µs.

The MSP430F471xx series are microcontroller configurations targeted to single-phase and poly-phase electricity meters with three, six, or seven 16-bit sigma-delta A/D converters. Each channel has a differential input pair and programmable input gain. Also integrated are two 16-bit timers, four universal serial communication interfaces (USCI), DMA, 68 I/O pins, and a liquid crystal driver (LCD) with integrated contrast control.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 37
Top documentation Type Title Format options Date
* Data sheet MSP430F471xx Mixed Signal Microcontroller datasheet (Rev. C) 02 Mar 2011
* Errata MSP430F47187 Microcontroller Errata (Rev. O) PDF | HTML 23 Jun 2021
* User guide MSP430x4xx Family User's Guide (Rev. L) 12 Dec 2017
Application note Migration Guide From MSP430 MCUs to MSPM0 MCUs (Rev. B) PDF | HTML 02 Jun 2025
Application note Design Considerations When Using the MSP430 Graphics Library (Rev. A) PDF | HTML 09 Aug 2023
Application note Li-Ion Battery Charger Solution Using an MSP430™ MCU (Rev. B) PDF | HTML 01 Apr 2022
Application note ESD Diode Current Specification (Rev. B) PDF | HTML 23 Aug 2021
User guide MSP430 MCUs Development Guide Book (Rev. A) PDF | HTML 13 May 2021
Application note Answers to Common Sigma-Delta ADC Questions on MSP MCUs PDF | HTML 11 Aug 2020
Application note MSP430 Embedded Application Binary Interface (Rev. A) PDF | HTML 02 Jun 2020
Application note MSP430 System ESD Troubleshooting Guide PDF | HTML 13 Dec 2019
Application note Programming a Flash-Based MSP430 MCU Using the JTAG Interface (Rev. H) 15 Mar 2019
Application note XOSC8 Additional Information (Rev. A) PDF | HTML 28 Nov 2018
Application note Interfacing the 3-V MSP430 MCU to 5-V Circuits (Rev. A) PDF | HTML 03 Oct 2018
Application note MSP430 Flash Memory Characteristics (Rev. B) PDF | HTML 24 Aug 2018
Application note Understanding MSP430 Flash Data Retention (Rev. A) PDF | HTML 24 Aug 2018
Application note Mixing C and Assembler With MSP430™ MCUs (Rev. A) PDF | HTML 07 Aug 2018
Application note Using the TPS3619 With MSP430 Microcontrollers (Rev. B) PDF | HTML 06 Aug 2018
Application note MSP430 LFXT1 Oscillator Accuracy (Rev. A) 03 Aug 2018
Application note Efficient Multiplication and Division Using MSP430 MCUs (Rev. A) 18 Jul 2018
Application note CRC Implementation with MSP430 MCUs (Rev. A) 21 Jun 2018
Application note Implementing a Direct Thermocouple Interface With the MSP430F4xx and ADS1240 (Rev. B) 29 May 2018
Application note Implementing An Ultra-Low-Power Keypad Interface With MSP430 MCUs (Rev. A) 22 May 2018
Application note Random Number Generation Using MSP430™ MCUs (Rev. A) 16 May 2018
Application note Wave Digital Filtering Using an MSP430 MCU (Rev. A) 16 May 2018
Application note Software Coding Techniques for MSP430™ MCUs (Rev. B) 14 Mar 2018
Application note MSP430 32-kHz Crystal Oscillators (Rev. D) PDF | HTML 18 Jul 2017
Application note Advanced Debugging Using the Enhanced Emulation Module (EEM) With CCS v6 (Rev. F) 06 Sep 2016
Application note MSP Code Protection Features PDF | HTML 07 Dec 2015
Application note Designing With MSP430™ MCUs and Segment LCDs (Rev. A) PDF | HTML 20 Jul 2015
Application note Using TI’s DLMS COSEM Library 12 Nov 2013
Application note Driving Large LCDs with LCD Peripheral of the MSP430 (Rev. A) 12 Apr 2013
Application note Use of Two MSP430s to Enhance Segment Lines for Larger LCDs (Rev. A) 12 Apr 2013
White paper Power Management Solutions for Ultra-Low-Power 16-Bit MSP430 MCUs (Rev. D) 28 Mar 2012
Application note Powering the MSP430 from a High Voltage Input using the TPS62122 (Rev. C) 12 Jan 2012
Application note 1.8V – 5.5V Input, High-Efficiency DCDC Converter Reference Design for MSP430 (Rev. B) 14 Jun 2010
Application note Tiny DCDC Converter Reference Design (Rev. A) 14 Jun 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ALGO-3P-UISP1-TI — Algocraft μISP1 Programmer for Texas Instruments devices

μISP can either work connected to a host PC (RS-232, USB, LAN connections are built-in) or in standalone mode.

The programming cycle execution in standalone mode may occur by simply pressing the START button or through some TTL control lines.

Its compact size and versatility allows a simple (...)

From: Algocraft
Development kit

MSP-TS430PZ100A — MSP430 100-Pin Target board (Pinout A)

The MSP-TS430PZ100A is a standalone ZIF socket target board used to program and debug the MSP430 MCU in-system through the JTAG interface or the Spy Bi-Wire (2-wire JTAG) protocol.

Device Support: The MSP-TS430PZ100A development board supports MSP430F471xx MCUs in a 100-pin LQFP package (TI package (...)

User guide: PDF | HTML
Not available on TI.com
Hardware programming tool

MSP-FET — MSP MCU Programmer and Debugger

The MSP-FET is a powerful emulation development tool – often called a debug probe – which allows users to quickly begin development on MSP low-power microcontrollers (MCU).

It supports programming and real-time debugging over both JTAG and SBW interfaces. Furthermore, the MSP-FET also provides a (...)

User guide: PDF | HTML
Not available on TI.com
Hardware programming tool

ALGO-3P-WRITENOW — Algocraft WriteNow! Programmer

WriteNow! Series of In-System Programmers is a breakthrough in the programming industry. The programmers support a large number of devices (microcontrollers, memories, CPLDs and other programmable devices) from various manufacturers and have a compact size for easy ATE/fixture integration. They (...)

From: Algocraft
Software development kit (SDK)

MSP430-SDK MSP430-SDK for MSP430 Microcontrollers

MSP430-SDK is a collection of resources that help users to write effective code for MSP430 microcontrollers (MCUs). These resources support ALL MSP430 microcontrollers. As one user mentioned, “It’s essentially everything developers need to become MSP430 microcontroller experts!”

This collection of (...)

Supported products & hardware

Supported products & hardware

Browse Download options
Code example or demo

SLAC282 MSP430F471x6/471x7 Code Examples

Supported products & hardware

Supported products & hardware

Driver or library

MSP-DSPLIB Digital Signal Processing (DSP) Library for MSP Microcontrollers

The TI MSP430™ Digital Signal Processing library is a set of optimized functions to perform common signal processing operations for MSP430 microcontrollers. These functions are used in applications where processing-intensive transforms are done in real-time for minimal energy and with very (...)

Supported products & hardware

Supported products & hardware

Browse Download options
Driver or library

MSP-GRLIB MSP Graphics Library

The MSP Graphics Library is a royalty-free set of graphics primitives for displaying images or creating graphical user interfaces (GUIs) on MSP430 and MSP432 microcontroller-based boards that use a graphical display. The graphics library consists of two functional layers: 1) the display driver (...)

Supported products & hardware

Supported products & hardware

Browse Download options
Getting started

TI-DEVELOPER-ZONE Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Supported products & hardware

Supported products & hardware

IDE, configuration, compiler or debugger

CCSTUDIO CCStudio™ IDE

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

Supported products & hardware

Supported products & hardware

Launch Download options
IDE, configuration, compiler or debugger

ENERGYTRACE — EnergyTrace Technology

EnergyTrace™ software for MSP430™ MCUs, MSP432™ MCUs, CC13xx wireless MCUs and CC26xx wireless MCUs is an energy-based code analysis tool that measures and displays the energy profile of an application and helps optimize it for ultra-low-power consumption.

As most developers know, it is difficult (...)

IDE, configuration, compiler or debugger

IAR-KICKSTART — IAR Embedded Workbench

IAR Embedded Workbench delivers a complete development toolchain for building and debugging embedded applications for your selected target microcontroller. The included IAR C/C++ Compiler generates highly optimized code for your application, and the C-SPY Debugger is a fully integrated debugger for (...)
From: IAR Systems
Online training

MSP430-ACADEMY MSP430™ academy

MSP430™ academy delivers easy-to-use training modules that span a wide range of topics and LaunchPads in the MSP430 MCU portfolio.
Supported products & hardware

Supported products & hardware

Operating system (OS)

WHIS-3P-SAFERTOS — WITTENSTEIN SAFERTOS Pre-certified safety RTOS

SAFERTOS® is a unique real time operating system designed for embedded processors. It is precertified to IEC 61508 SIL3 and ISO 26262 ASILD standards by TÜV SÜD. SAFERTOS® was crafted specifically for safety by WHIS' team of experts and is used globally in safety critical applications. WHIS and (...)
Software programming tool

MSP-GANG-SOFTWARE MSP-GANG Software

The MSP Gang Programmer (MSP-GANG) is a MSPM0/MSP430/MSP432 device programmer that can program up to eight identical devices at the same time.
Supported products & hardware

Supported products & hardware

Download options
Software programming tool

MSP430-FLASHER Command Line Programmer for MSP430™ and SimpleLink™ MSP432™ MCUs

MSPFlasher is an open-source, shell-based (command line) interface for programming MSP430™ and MSP432™ microcontrollers (MCUs) through JTAG and provides the most common programming functions. MSP Flasher can be used to download binary files directly to memory without the need of an IDE (...)

Supported products & hardware

Supported products & hardware

Download options
Software programming tool

UNIFLASH UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.

UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)

Supported products & hardware

Supported products & hardware

Launch Download options
Design tool

MSP-3P-SEARCH — MSP Third party search tool

TI has partnered with multiple companies to offer a wide range of solutions and services for TI MSP devices. These companies can accelerate your path to production using MSP devices. Download this search tool to quickly browse third-party details and find the right third-party to meet your needs.

(...)

Package Pins CAD symbols, footprints & 3D models
LQFP (PZ) 100 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos