New

TIDA-010944

Split-phase shunt e-meter reference design

TIDA-010944

Design files

Overview

??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUF72.PDF (1800 K)

Reference design overview and verified performance test data

TIDMD52.PDF (544 K)

Detailed schematic diagram for design layout and components

TIDMD53.PDF (161 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMD54.PDF (305 K)

Detailed overview of design layout for component placement

TIDMD56.ZIP (2600 K)

Files used for 3D models or 2D drawings of IC components

TIDCGQ5.ZIP (861 K)

Design file that contains information on physical board layer of design PCB

TIDMD55.PDF (1271 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Arm Cortex-M0+ MCUs

MSPM0G110680MHz Arm M0+ MCU, 64KB Flash, 32KB SRAM, 2×12bit 4Msps ADC, op-amp

Data sheet: PDF | HTML
Digital isolators

ISO6731General-purpose, triple-channel, 2/1, digital isolator

Data sheet: PDF | HTML
Isolated ADCs

AMC131M03Three-channel, simultaneous-sampling 24-bit isolated delta-sigma ADC

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS709150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML
Multi-axis linear & angle position sensors

TMAG5273Low-power linear 3D Hall-effect sensor with I²C interface

Data sheet: PDF | HTML
Precision ADCs

ADS131M02Two-channel, 24-bit, 64-kSPS, simultaneous-sampling, delta-sigma ADC

Data sheet: PDF | HTML
RS-232 transceivers

TRS3232E3- to 5.5-V dual channel 250kbps RS-232 line driver/receiver with +/-15-kV IEC-ESD protection

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Design guide Single-Phase and Split-Phase Shunt Energy Metrology Reference Design PDF | HTML Aug. 05, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos