Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

Low-power 2.4-GHz products

Proven and power-efficient solutions for any application

parametric-filterView all products
Our scalable portfolio of 2.4GHz wireless products provides you with an affordable option to match your memory, security or computing requirements, without compromising performance and flexibility. These products support every major low power 2.4GHz protocol from Bluetooth® to Matter. Our quality and reliable silicon is backed with TI’s internal manufacturing strategy and investments. Combined with our easy-to-use software, comprehensive educational resources, and best-in-class support, we enable accelerated development for all markets.

Low-power 2.4-GHz products design & development

Whether you are working on a simple design or building a complex system, you should have confidence in your designs. Our extensive and easy-to-use hardware and software tools, and 24/7 year-round access to industry experts will empower you to drive innovation forward.

TI Developer Zone

Access and download all the development tools, software, and training you need to easily develop, debug, and analyze code in the cloud or on your desktop. arrow-right

Hardware

Explore our broad portfolio of cost-optimized solutions addressing your wireless connectivity needs. arrow-right

Software

The Simplelink SDK’s provide a comprehensive and portable software package for the development of various wireless protocols. arrow-right

Educational resources

Use TI extensive support offerings as your go-to source for rapid resolution throughout every step of the design process. arrow-right

Partners

Our partners are a worldwide community of respected, well-established companies offering products and services that complement our semiconductor device solutions. arrow-right

Design & development resources

Design tool
Hardware design reviews for SimpleLink™ CC2xxx devices

The SimpleLink hardware design review process provides a way to get in touch, one-on-one, with a subject matter expert that can help review your design and provide valuable feedback. A simple three-step process for requesting a review as well as links to relevant technical documentation and (...)

Software development kit (SDK)
SimpleLink™ low power software development kits (SDKs)

The SimpleLink™ Low Power SDKs support the CC13xx, CC23xx and CC26xx family of products. Together, these SDKs provide comprehensive software packages for the development of Sub-1 GHz and 2.4 GHz applications including support for Bluetooth® Low Energy, Mesh, Zigbee®, Matter, Thread, 802.15.4-based, (...)

Code example or demo
SimpleLink Connect mobile app

The SimpleLink Connect mobile app is an example Bluetooth® Low Energy application for mobile devices that works with:

  • CC23XX devices running the SIMPLELINK-LOWPOWER-SDK
  • CC33xx devices attached to a host running the CC33XX-SOFTWARE

The app provides a baseline for users to quickly build their (...)

CC2755R10
Low-power 2.4-GHz products

SimpleLink™ 32-bit Arm® Cortex®-M33 Bluetooth® Low Energy wireless MCU with 1MB flash

Approx. price (USD) 1ku | 1.99

CC2340R2
Low-power 2.4-GHz products

SimpleLink™ 32bit Arm® Cortex®-M0+ 2.4GHz wireless MCU with 256kB flash

Approx. price (USD) 1ku | 0.7

Explore low-power wireless technologies

Our pre-certified wireless modules enable you to add wireless connectivity to your designs with minimal effort and faster time to market.

Benefits:

  • Enable space-constrained designs by reducing printed circuit board footprints by as much as 70%.
  • Streamline your wireless qualification process by leveraging TI's certifications with regulatory bodies around the world.
  • Simplify your board design and supply chain, since no external components are required.
  • Forgo the need for expensive radio-frequency equipment and expertise by using our internal antenna or approved reference designs.
Video Player is loading.
Current Time 0:00
Duration 8:14
Loaded: 2.01%
Stream Type LIVE
Remaining Time 8:14
 
1x
  • Chapters
  • descriptions off, selected
  • en (Main), selected
Featured products for modules
CC2651R3SIPA ACTIVE SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with integrated antenna
CC2652RSIP ACTIVE SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with 352-KB memory
CC2652PSIP ACTIVE SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with integrated power amplifier

In the context of connected devices, vulnerability in one device can compromise the entire network. There are multiple levels of security required between a wireless protocol, hardware and software to ensure system integrity. Features such as secure boot and anti-rollback verify whether the proper software is running on the device and can prevent the use of older, more vulnerable versions of firmware. For additional security, the isolation of software and even hardware from features such Arm® TrustZone separates central security tasks from normal operation. Depending on the level of security you require, we have a variety of options within our portfolio.

Video Player is loading.
Current Time 0:00
Duration 1:00:22
Loaded: 0.28%
Stream Type LIVE
Remaining Time 1:00:22
 
1x
  • Chapters
  • descriptions off, selected
  • en (Main), selected
Application note
Secure Boot in SimpleLink™ CC13x2/CC26x2 Wireless MCUs
Secure Boot is a security enabler offered on embedded processors. By using digital signatures and root-of-trust components, manufacturers can ensure that the application running is truly theirs, and has not been tampered with.
PDF
Resource
SimpleLink™ Academy: Bluetooth® Low Energy Advanced Security
This SimpleLink Academy module has step-by-step hands-on tutorials covering advanced security topics such as cryptography, filter accept lists and storing bonding information.
Resource
TI Bluetooth® Low Energy User Guide: Trusted Firmware-M Implementation
Arm® Cortex®-M33 devices include Arm TrustZone technology, which increases protection by sectioning critical security software tasks in physically isolated memory.
Featured products for IoT security
CC2674R10 ACTIVE SimpleLink™ Arm® Cortex®-M33 multiprotocol 2.4-GHz wireless MCU with 1-MB flash
CC2674P10 ACTIVE SimpleLink™ Arm® Cortex®-M33 multiprotocol 2.4GHz wireless MCU with 1MB flash and power amplifier

Being able to use the same hardware for multiple protocols allows for use-case flexibility, especially for protocols used concurrently. Not only does concurrent multiprotocol use increase the potential for product interoperability, it combines the advantages of different protocols. For example, it is possible to enable Bluetooth® Low Energy on certain products for smartphone control but conduct regular operations on a mesh network such as Zigbee or Thread.

TI's solution to the use of concurrent multiprotocols is the dynamic multiprotocol manager (DMM), which time-multiplexes radio switching between protocols without resetting the device.

Video Player is loading.
Current Time 0:00
Duration 17:02
Loaded: 0.98%
Stream Type LIVE
Remaining Time 17:02
 
1x
  • Chapters
  • descriptions off, selected
  • en (Main), selected
Resource
SimpleLink™ Academy: DMM Examples User Guide
Explore our example DMM projects and evaluate our software development kit using SimpleLink Academy modules and one of our LaunchPad™ development kits.
Application brief
Dynamic Multi-protocol Manager (DMM) Tech Note (Rev. A)
Explore the implementation of DMM into the software stack and how to use DMM for your end equipment.
PDF | HTML
White paper
Dynamic Multi-Protocol (DMM) Performance
Learn how DMM handles timing conflicts; affects reliability, latency and throughput; and how to optimize it for your use case.
PDF
Featured products for multiprotocol
CC2674R10 ACTIVE SimpleLink™ Arm® Cortex®-M33 multiprotocol 2.4-GHz wireless MCU with 1-MB flash
CC2652R7 ACTIVE SimpleLink™ Arm® Cortex®-M4F multiprotocol 2.4-GHz wireless MCU with 704-kB Flash

Consumer demand for smaller products and more functionality is correspondingly affecting the electronic devices inside of them. The CC2340 family enables high-quality radio frequency and power performance in many applications.

Benefits:

  • Smaller printed circuit board footprint with reduced bill of materials and integrated balun.
  • Output power up to 8dBm for increased range.
  • Standby power <710nA.
Video Player is loading.
Current Time 0:00
Duration 1:24
Loaded: 11.74%
Stream Type LIVE
Remaining Time 1:24
 
1x
  • Chapters
  • descriptions off, selected
  • en (Main), selected
Resource
SimpleLink™ Academy for CC2340
Follow step-by-step training modules about the SimpleLink microcontroller platform, Bluetooth® Low Energy and more while using the CC2340 LaunchPad™ development kit.
Resource
SimpleLink™ Connect Mobile app
Evaluate the CC2340 and quickly build your own application by leveraging SimpleLink Connect.
Featured products for optimized architecture
CC2340R5 ACTIVE SimpleLink™ 32bit Arm® Cortex®-M0+ 2.4GHz wireless MCU with 512kB flash

Technical resources

Selection guide
Selection guide
Wireless Connectivity Technology Selection Guide (Rev. B)
Download our Wireless Connectivity Technology Selection Guide to quickly and easily choose the right protocol for your application based on range, frequency, throughput, network and battery requirements. 
document-pdfAcrobat PDF
Resource
Resource
SimpleLink Academy
Walk through our hands-on training modules for the SimpleLink wireless MCU portfolio supporting Bluetooth, Wi-Fi, Zigbee, Sub-1 GHz and more covering all phases of development from basic examples to advanced topics.
Video series
Video series
Connect Video Series
Learn about all things connectivity. This video series features expert talks, hands-on demos, new product previews, training and more across a range of wireless connectivity protocols and technologies.