Select a version
SMARTRF-STUDIO-8
SmartRF Studio 8 application software for CC23xx and CC27xx devices
Compressed source file archive
Compressed source file archive
Products
Automotive wireless connectivity products
Low-power 2.4-GHz products
Hardware development
Evaluation board
Documentation
Release Information
SmartRF Studio 8 is an application tool that allows users to configure, test and evaluate Simplelink RF devices from Texas Instruments. The application helps RF designers to easily evaluate the radio at an early stage in the design process. SmartRF Studio can be used either as a standalone application or together with supported evaluation boards or debug probes for the RF device.
What's new
- New device support: CC2745R10Q1, CC2745P10Q1, CC2744R7Q1, CC2745R7Q1, CC2755R10 and CC2755P10 devices
- New SDK support with updated PHY settings: SimpleLink Low Power F3 SDK 8.20.00 and SimpleLink Low Power F3 SDK 8.40.00
- Added packet view that shows all parts of the transmitted packet (for example, preamble, synchronization word, header, payload and CRC)
- Miscellaneous improvements and bug-fixes