Select a version

Select a version

No results found. Please clear your search and try again.

EDGE-AI-STUDIO-MCU

Edge AI Studio for Microcontrollers

Select a version
No results found. Please clear your search and try again.
Latest version
Version: 1.5.0
Release date: Dec 3, 2025

Edge AI Studio 1.5.0 Installer

SHA-256 checksum
lock = Requires export approval (1 minute)
Products
Automotive body & lighting MCUs
TMS320F2800152-Q1 Automotive C2000™ 32-bit MCU 100-MHz 64-KB flash with CAN-FD, lockstep ASIL B TMS320F2800154-Q1 Automotive C2000™ 32-bit MCU 100-MHz 128-KB flash with CAN-FD, lockstep ASIL B TMS320F2800156-Q1 Automotive C2000™ 32-bit MCU 100-MHz 256-KB flash with CAN-FD, lockstep ASIL B, grade 0 and 1 TMS320F280040-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash, PGAs, SDFM TMS320F280040C-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280041-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128 KB flash, PGAs, SDFM TMS320F280041C-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128 KB flash, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F28P559SG-Q1 Automotive 32-bit C2000™ MCU with 150MHz 512 KB flash C28x + CLA, five ADCs, CLB, AES and NPU
Automotive mmWave radar sensors
AWRL6432 Single-chip low-power 57-GHz to 64-GHz automotive mmWave radar sensor AWRL6844 Automotive single-chip high-performance, low-power, 57GHz to 64GHz mmWave radar sensor
Automotive powertrain, zonal & chassis control MCUs
TMS320F2800153-Q1 Automotive C2000™ 32-bit MCU 120-MHz 64-KB flash with HRPWM, CAN-FD, lockstep ASIL B TMS320F2800155-Q1 Automotive C2000™ 32-bit MCU 120-MHz 128-KB flash with HRPWM, CAN-FD, lockstep ASIL B TMS320F2800157-Q1 Automotive C2000™ 32-bit MCU 120-MHz 256-KB flash with HRPWM, CAN-FD, lockstep ASIL B, grade 0 and 1 TMS320F280048-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, CLA, PGAs, SDFM TMS320F280048C-Q1 Automotive C2000™ 32-bit MCU w/ 100 MHz, FPU, TMU, 256 KB flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280049-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, CLA, PGAs, SDFM TMS320F280049C-Q1 Automotive C2000™ 32-bit MCU w/ 100 MHz, FPU, TMU, 256 KB flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F28P559SJ-Q1 Automotive C2000™ 32-bit MCU with 150MHz 1.1MB flash C28x + CLA, five ADCs, CLB, AES and NPU TMS320F28P659DH-Q1 Automotive C2000 32-bit MCU, 600 MIPS, 2xC28x + 1xCLA + Lockstep, FPU64, 768kB flash, 16-b ADC TMS320F28P659DK-Q1 C2000™ 32-bit MCU, 2x C28x+CLA CPU, Lock Step, 1.28-MB flash, 16-b ADC, HRPWM, CAN-FD, AES TMS320F28P659SH-Q1 Automotive C2000 32-bit MCU, 400 MIPS, 1xC28x + 1xCLA , FPU64, 768kB flash, 16-b ADC
General-purpose MCUs
MSPM0G3507 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2x4Msps ADC, DAC, 3xCOMP, 2xOPA, CAN-FD, MATHA MSPM0G5187 80MHz Arm® Cortex®-M0+ MCU with 128kB flash, 32kB SRAM, USB 2.0 FS, I2S, ADC and TinyEngine™ NPU
Industrial mmWave radar sensors
IWRL6432 Single-chip low-power 57-GHz to 64-GHz industrial mmWave radar sensor IWRL6432AOP Single-chip low-power 57GHz to 63.5GHz industrial mmWave radar sensor with integrated antenna IWRL6432W Low-power 60GHz industrial mmWave radar sensor in wafer scale package IWRL6432WMOD mmWave radar module for motion and presence detection IWRL6843 Single-chip low-power high-performance 57GHz to 64GHz industrial mmWave radar sensor IWRL6844 Single-chip low-power high-performance 57GHz to 64GHz industrial mmWave radar sensor
Low-power 2.4-GHz products
CC2755P10 SimpleLink™ Arm® Cortex®-M33 wireless MCU with EdgeAI support, security, up to +20dBm, <1µA standby CC2755R10 SimpleLink™ Arm® Cortex®-M33 wireless MCU with EdgeAI support, security, <1µA standby current
Real-time digital power MCUs
TMS320F2800155 C2000™ 32-bit MCU 120-MHz 128-KB flash with HRPWM, CAN-FD TMS320F2800157 C2000™ 32-bit MCU 120-MHz 256-KB flash with HRPWM, CAN-FD TMS320F280041 C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, PGAs, SDFM TMS320F280041C C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280045 C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, PGAs, SDFM TMS320F280049 C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 256-kb Flash, CLA, PGAs, SDFM TMS320F280049C C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 256-kb Flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F28P550SJ C2000™ 32-bit MCU with 150MHz 1.1MB flash C28x + CLA, five ADCs, CLB, AES and NPU TMS320F28P650DH C2000 32-bit MCU, 600 MIPS, 2xC28x + 1xCLA CPU, FPU64, 768kB flash, 16-b ADC TMS320F28P650DK C2000™ 32-bit MCU, 2x C28x+CLA CPU, Lock Step, 1.28-MB flash, 16-b ADC, HRPWM, EtherCAT, CAN-FD, AES TMS320F28P650SK C2000 32-bit MCU, 400 MIPS, 1xC28x + 1xCLA CPU, FPU64, 1.28-MB flash, 16-b ADC, Ethercat
Real-time motor control & automation MCUs
TMS320F28P550SG C2000™ 32-bit MCU with 150MHz 512KB flash C28x + CLA, five ADCs, CLB, AES and NPU TMS320F28P650SH C2000 32-bit MCU, 400 MIPS, 1xC28x + 1xCLA CPU, FPU64, 768kB flash, 16-b ADC

Release Information

Model Composer is a fully integrated no-code solution for training and compiling models for deployment into edge AI applications. It supports Bring-Your-Own-Data (BYOD), enabling the re-training of models from the TI Model Zoo with custom data. Deploy to your local development board.


Tasks supported:



  • AC/DC Arc fault detection
  • Passive Infra Red (PIR) classification for CC27xx
  • Motor bearing fault detection
  • Blower Imbalance detection
  • Time-series Classification task support for C2000, MSPM0, CC27xx


Devices supported:


  • F28P55x (recommended)
  • F28P65x
  • F280015
  • F28003
  • F28004
  • F2837
  • MSPM0G3507 (recommended)
  • MSPM0G5187
  • CC2755


Tasks supported:



  • Surface Classification for mmWave
  • Point Cloud Classification task support for mmWave


Devices supported:


  • xWRL684x, xWRL6432 (recommended)

What's new

  • Arc Fault Task supports AC arc fault use case on MSPM0
  • Passive Infra Red (PIR) classification for CC27xx
  • Time-series Classification task support for C2000, MSPM0, CC27xx
  • Point Cloud Classification task support for mmWave
  • Project create workflow improvements.