SK-AM68 is a prototype evaluation module available in limited quantities.
SK-AM68
AM68 and AM68A starter kit for vision AI and general purpose processors
SK-AM68
Overview
The SK-AM68 Starter Kit/Evaluation Module (EVM) is based on the AM68x vision SoC which includes an image signal processor (ISP) supporting up to 480MP/s, an 8 tera-operations-per-second (TOPS) AI accelerator, two 64-bit Arm® Cortex®-A72 CPUs, and support for H.264/H.265 video encode/decode. The SK-AM68x is an ideal choice for machine vision, traffic monitoring, retail automation, and factory automation.
The starter kit also includes two RPI 22-Pin CSI connector and two MIPI CSI-2 40-Pin expansion connectors for up to 8 cameras, making it suitable for a variety of embedded vision and AI applications on the edge. Our ISP can handle different lighting conditions in video streams by using HDR encoding for camera support. Our deep-learning accelerator enables classification and object detection at low latency and high frame rate.
Processor SDK AM68A software development kit (SDK) supports Linux application development. On-chip emulation logic allows for emulation and debugging using standard development tools such as Code Composer Studio™ (CCS).
Features
- Performance: AM68 processor enables 8 TOPS deep-learning performance and hardware-accelerated edge AI at low power
- Camera interfaces
- Two CSI-2 ports compatible with Raspberry Pi®
- High-speed 40-pin Samtec® camera connector connecting up to eight (requires multicamera hub)
- Connectivity
- Three SuperSpeed USB Type-A ports
- One SuperSpeed USB Type-C® port
- One Ethernet port
- One M.2 key M connector
- Four CAN-FD interfaces
- Four universal asynchronous receiver/transmitter (UART) terminals over one USB bridge
- Memory
- Two DRAMs
- LPDDR4‐4266
- 16GB total memory
- Support for inline error correction code (ECC)
- Display: DisplayPort with up to 4K resolution with multistream transport (MST) support and 1080 high-definition multimedia interface (HDMI)
Order & start development
Explore packages of hardware, software and documentation
Get started with developing your next HMI or automation application
Get started with your next Edge AI application
Order this hardware only
SK-AM68 — AM68x starter kit for Sitara™ processors
Design files
Technical documentation
Related design resources
Software development
GUI FOR EVALUATION MODULE (EVM)
ONLINE TRAINING
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.