SPRSPB0 December 2024 AM2754-Q1
ADVANCE INFORMATION
NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
O15 | tsu(D-DQS) | Setup time, OSPI0_D[7:0] valid before active OSPI0_DQS edge | DDR with DQS | (1) | ns | |
O16 | th(DQS-D) | Hold time, OSPI0_D[7:0] valid after active OSPI0_DQS edge | DDR with DQS | (1) | ns | |
O21 | tsu(D-DQS) | Setup time, OSPI0_D[7:0] valid before active OSPI0_DQS edge | SDR with External Board Loopback | (1) | ns | |
O22 | th(DQS-D) | Hold time, OSPI0_D[7:0] valid after active OSPI0_DQS edge | SDR with External Board Loopback | (1) | ns | |
tDVW | Data valid window (O15 + O16) | 1.8V, DDR with DQS | 1.6 | ns | ||
3.3V DDR with DQS | 2.2 | ns | ||||
Data valid window (O21 + O22) | 1.8V, SDR with External Board Loopback | 2.3 | ns | |||
3.3V SDR with External Board Loopback | 2.9 | ns |