SPRSPB0 December 2024 AM2754-Q1
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIL | Input Low Voltage | 0.3 × VDDS_OSC0 | V | |||
VIH | Input High Voltage | 0.7 × VDDS_OSC0 | V | |||
VHYS | Input Hysteresis Voltage | Active Mode | 85 | mV | ||
Bypass Mode | 324 | mV | ||||
IIN | Input Leakage Current | VI = 1.8 V or VI = 0 V |
±10 | µA |