SPRSPB0 December 2024 AM2754-Q1
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
1.8 V Mode | ||||||
VIL | Input Low Voltage | 0.35 × VDD(1) | V | |||
VILSS | Input Low Voltage Steady State | 0.3 × VDD(1) | V | |||
VIH | Input High Voltage | 0.65 × VDD(1) | V | |||
VIHSS | Input High Voltage Steady State | 0.85 × VDD(1) | V | |||
VHYS | Input Hysteresis Voltage | 150 | mV | |||
IIN | Input Leakage Current | VI = 1.8 V or VI = 0 V |
±10 | µA | ||
RPU | Pull-up Resistor | 15 | 22 | 30 | kΩ | |
RPD | Pull-down Resistor | 15 | 22 | 30 | kΩ | |
VOL | Output Low Voltage | 0.45 | V | |||
VOH | Output High Voltage | VDD(1) – 0.45 | V | |||
IOL(2) | Low Level Output Current | VOL(MAX) | 3 | mA | ||
IOH(4) | High Level Output Current | VOH(MIN) | 3 | mA | ||
SRI(4) | Input Slew Rate | 18f(3) or 1.8E+6 |
V/s | |||
3.3 V Mode | ||||||
VIL | Input Low Voltage | 0.8 | V | |||
VILSS | Input Low Voltage Steady State | 0.6 | V | |||
VIH | Input High Voltage | 2.0 | V | |||
VIHSS | Input High Voltage Steady State | 2.0 | V | |||
VHYS | Input Hysteresis Voltage | 150 | mV | |||
IIN | Input Leakage Current | VI = 1.8 V or VI = 0 V |
±10 | µA | ||
RPU | Pull-up Resistor | 15 | 22 | 30 | kΩ | |
RPD | Pull-down Resistor | 15 | 22 | 30 | kΩ | |
VOL | Output Low Voltage | 0.4 | V | |||
VOH | Output High Voltage | 2.4 | V | |||
IOL(2) | Low Level Output Current | VOL(MAX) | 5 | mA | ||
IOH(4) | High Level Output Current | VOH(MIN) | 9 | mA | ||
SRI(4) | Input Slew Rate | 33f(3) or 3.3E+6 |
V/s |