SPRS851E June 2014 – January 2019 AM4372 , AM4376 , AM4377 , AM4378 , AM4379
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Figure 5-64 shows the CK routing for four DDR3 devices placed on the same side of the PCB. Figure 5-65 shows the corresponding ADDR_CTRL routing.
NOTE:
For routing definitions, see Table 5-58, CK and ADDR_CTRL Routing Specification.NOTE:
For routing definitions, see Table 5-58, CK and ADDR_CTRL Routing Specification.To save PCB space, the four DDR3 memories may be mounted as a mirrored pair at a cost of increased routing and assembly complexity. Figure 5-66 and Figure 5-67 show the routing for CK and ADDR_CTRL, respectively, for four DDR3 devices mirrored in a single-pair configuration.