SPRS961F August 2016 – November 2019 AM5706 , AM5708
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|
Signal Names in MUXMODE 0: mlbp_dat_n / mlbp_dat_p / mlbp_sig_n / mlbp_sig_p / mlbp_clk_n / mlbp_clk_p | ||||||
Balls: T1 / T2 / U4 / T3 / U1 / U2 | ||||||
1.8-V Mode | ||||||
VIH/VIL | Input high-level threshold | VCM ± 50mV | V | |||
VHYS | Input hysteresis voltage | NONE | mV | |||
VOD | Differential output voltage (measured with 50Ω resistor between PAD and PADN) | 300 | 500 | mV | ||
VCM | Common mode output voltage | 1 | 1.5 | V | ||
CPAD | Pad capacitance (including package capacitance) | 4 | pF |