SPRS961F August 2016 – November 2019 AM5706 , AM5708
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This section describes the connection requirements of the unused and reserved balls.
NOTE
The following balls are reserved: K20, L19, G20
These balls must be left unconnected.
NOTE
All unused power supply balls must be supplied with the voltages specified in the Section 5.4, Recommended Operating Conditions, unless alternative tie-off options are included in Section 4.3, Signal Descriptions.
BALLS | CONNECTION REQUIREMENTS |
---|---|
Y12 / AC11 / L22 / AC10 / AB10 / AD22 / Y24 / V24 / R24 | These balls must be connected to GND through an external pull resistor if unused. |
K21 / L24 / K24 / G22 / G23 / L21 / G21 / F23 / AE22 / Y25 / V25 / R25 | These balls must be connect to the corresponding power supply through an external pull resistor if unused. |
F20 (vpp) | This ball must be left unconnected if unused. |
NOTE
All other unused signal balls with a Pad Configuration register can be left unconnected with their internal pullup or pulldown resistor enabled.
NOTE
All other unused signal balls without a Pad Configuration register can be left unconnected.