SPRS961F August 2016 – November 2019 AM5706 , AM5708
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The device provides two DCAN interfaces for supporting distributed realtime control with a high level of security. The DCAN interfaces implement the following features:
NOTE
For more information, see the DCAN section of the Device TRM.
NOTE
The Controller Area Network Interface x (x = 1 to 2) is also referred to as DCANx.
NOTE
Refer to the CAN Specification for calculations necessary to validate timing compliance. Jitter tolerance calculations must be performed to validate the implementation.
Table 5-89 and Table 5-90 present timing and switching characteristics for DCANx Interface.