SPRS961F August 2016 – November 2019 AM5706 , AM5708
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
DPI Video Output 2 | |||
vout2_clk | Video Output 2 Clock output | O | C7 |
vout2_d0 | Video Output 2 Data output | O | D13 |
vout2_d1 | Video Output 2 Data output | O | C13 |
vout2_d2 | Video Output 2 Data output | O | E13 |
vout2_d3 | Video Output 2 Data output | O | B13 |
vout2_d4 | Video Output 2 Data output | O | F11 |
vout2_d5 | Video Output 2 Data output | O | E11 |
vout2_d6 | Video Output 2 Data output | O | A13 |
vout2_d7 | Video Output 2 Data output | O | A12 |
vout2_d8 | Video Output 2 Data output | O | B12 |
vout2_d9 | Video Output 2 Data output | O | C11 |
vout2_d10 | Video Output 2 Data output | O | D11 |
vout2_d11 | Video Output 2 Data output | O | B11 |
vout2_d12 | Video Output 2 Data output | O | C10 |
vout2_d13 | Video Output 2 Data output | O | D10 |
vout2_d14 | Video Output 2 Data output | O | E10 |
vout2_d15 | Video Output 2 Data output | O | B10 |
vout2_d16 | Video Output 2 Data output | O | A10 |
vout2_d17 | Video Output 2 Data output | O | F10 |
vout2_d18 | Video Output 2 Data output | O | A11 |
vout2_d19 | Video Output 2 Data output | O | A8 |
vout2_d20 | Video Output 2 Data output | O | A9 |
vout2_d21 | Video Output 2 Data output | O | A7 |
vout2_d22 | Video Output 2 Data output | O | B9 |
vout2_d23 | Video Output 2 Data output | O | C8 |
vout2_de | Video Output 2 Data Enable output | O | B7 |
vout2_fld | Video Output 2 Field ID output. This signal is not used for embedded sync modes. | O | D8 |
vout2_hsync | Video Output 2 Horizontal Sync output. This signal is not used for embedded sync modes. | O | E8 |
vout2_vsync | Video Output 2 Vertical Sync output. This signal is not used for embedded sync modes. | O | B8 |
DPI Video Output 3 | |||
vout3_clk | Video Output 3 Clock output | O | G3 |
vout3_d0 | Video Output 3 Data output | O | F1 |
vout3_d1 | Video Output 3 Data output | O | E2 |
vout3_d2 | Video Output 3 Data output | O | E1 |
vout3_d3 | Video Output 3 Data output | O | C1 |
vout3_d4 | Video Output 3 Data output | O | D1 |
vout3_d5 | Video Output 3 Data output | O | D2 |
vout3_d6 | Video Output 3 Data output | O | B1 |
vout3_d7 | Video Output 3 Data output | O | B2 |
vout3_d8 | Video Output 3 Data output | O | C2 |
vout3_d9 | Video Output 3 Data output | O | D3 |
vout3_d10 | Video Output 3 Data output | O | A2 |
vout3_d11 | Video Output 3 Data output | O | B3 |
vout3_d12 | Video Output 3 Data output | O | C3 |
vout3_d13 | Video Output 3 Data output | O | C4 |
vout3_d14 | Video Output 3 Data output | O | A3 |
vout3_d15 | Video Output 3 Data output | O | B4 |
vout3_d16 | Video Output 3 Data output | O | M1 |
vout3_d17 | Video Output 3 Data output | O | M2 |
vout3_d18 | Video Output 3 Data output | O | L2 |
vout3_d19 | Video Output 3 Data output | O | L1 |
vout3_d20 | Video Output 3 Data output | O | K3 |
vout3_d21 | Video Output 3 Data output | O | K2 |
vout3_d22 | Video Output 3 Data output | O | J1 |
vout3_d23 | Video Output 3 Data output | O | K1 |
vout3_de | Video Output 3 Data Enable output | O | J2 |
vout3_fld | Video Output 3 Field ID output. This signal is not used for embedded sync modes. | O | L3 |
vout3_hsync | Video Output 3 Horizontal Sync output. This signal is not used for embedded sync modes. | O | K4 |
vout3_vsync | Video Output 3 Vertical Sync output. This signal is not used for embedded sync modes. | O | H1 |