SPRS961F August 2016 – November 2019 AM5706 , AM5708
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE
For more information, see the HS MMC/SDIO section of the Device TRM.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
Multi Media Card 1 | |||
mmc1_clk(1) | MMC1 clock | IO | U3 |
mmc1_cmd | MMC1 command | IO | V4 |
mmc1_dat0 | MMC1 data bit 0 | IO | V3 |
mmc1_dat1 | MMC1 data bit 1 | IO | V2 |
mmc1_dat2 | MMC1 data bit 2 | IO | W1 |
mmc1_dat3 | MMC1 data bit 3 | IO | V1 |
mmc1_sdcd | MMC1 Card Detect | I | U5 |
mmc1_sdwp | MMC1 Write Protect | I | V5 |
Multi Media Card 2 | |||
mmc2_clk(1) | MMC2 clock | IO | B5 |
mmc2_cmd | MMC2 command | IO | A6 |
mmc2_dat0 | MMC2 data bit 0 | IO | D7 |
mmc2_dat1 | MMC2 data bit 1 | IO | C6 |
mmc2_dat2 | MMC2 data bit 2 | IO | A5 |
mmc2_dat3 | MMC2 data bit 3 | IO | B6 |
mmc2_dat4 | MMC2 data bit 4 | IO | A4 |
mmc2_dat5 | MMC2 data bit 5 | IO | E7 |
mmc2_dat6 | MMC2 data bit 6 | IO | D6 |
mmc2_dat7 | MMC2 data bit 7 | IO | C5 |
mmc2_sdcd | MMC2 Card Detect | I | H22 |
mmc2_sdwp | MMC2 Write Protect | I | H23 |
Multi Media Card 3 | |||
mmc3_clk(1) | MMC3 clock | IO | Y2 |
mmc3_cmd | MMC3 command | IO | Y1 |
mmc3_dat0 | MMC3 data bit 0 | IO | Y4 |
mmc3_dat1 | MMC3 data bit 1 | IO | AA2 |
mmc3_dat2 | MMC3 data bit 2 | IO | AA3 |
mmc3_dat3 | MMC3 data bit 3 | IO | W2 |
mmc3_dat4 | MMC3 data bit 4 | IO | Y3 |
mmc3_dat5 | MMC3 data bit 5 | IO | AA1 |
mmc3_dat6 | MMC3 data bit 6 | IO | AA4 |
mmc3_dat7 | MMC3 data bit 7 | IO | AB1 |
mmc3_sdcd | MMC3 Card Detect | I | E24 |
mmc3_sdwp | MMC3 Write Protect | I | E25 |
Multi Media Card 4 | |||
mmc4_clk(1) | MMC4 clock | IO | L20 |
mmc4_cmd | MMC4 command | IO | M24 |
mmc4_sdcd | MMC4 Card Detect | I | L25 |
mmc4_sdwp | MMC4 Write Protect | I | M25 |
mmc4_dat0 | MMC4 data bit 0 | IO | N23 |
mmc4_dat1 | MMC4 data bit 1 | IO | N25 |
mmc4_dat2 | MMC4 data bit 2 | IO | N22 |
mmc4_dat3 | MMC4 data bit 3 | IO | N24 |