SPRS961F August 2016 – November 2019 AM5706 , AM5708
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|
Signals MUXMODE 0: csi2_0_dx[2:0] / csi2_0_dy[2:0] | |||||
Bottom Balls:AC1 / AB2 / AD1 / AC2 / AE2 / AD2 | |||||
MIPI D-PHY Mode Low-Power Receiver (LP-RX) | |||||
VIH | Input high-level voltage | 880 | 1350 | mV | |
VIL | Input low-level voltage | 550 | mV | ||
VITH | Input high-level threshold(1) | 880 | mV | ||
VITL | Input low-level threshold(2) | 550 | mV | ||
VHYS | Input hysteresis(3) | 25 | mV | ||
MIPI D-PHY Mode Ultralow Power Receiver (ULP-RX) | |||||
VIL | Input low-level voltage | 300 | mV | ||
VITL | Input low-level threshold(4) | 300 | mV | ||
VHYS | Input hysteresis(3) | 25 | mV | ||
MIPI D-PHY Mode High-Speed Receiver (HS-RX) | |||||
VIDTH | Differential input high-level threshold | 70 | mV | ||
VIDTL | Differential input low-level threshold | –70 | mV | ||
VIDMAX | Maximum differential input voltage(7) | 270 | mV | ||
VIHHS | Single-ended input high voltage(5) | 460 | mV | ||
VILHS | Single-ended input low voltage(5) | –40 | mV | ||
VCMRXDC | Differential input common-mode voltage(5)(6) | 70 | 330 | mV | |
ZID | Differential input impedance | 80 | 100 | 125 | Ω |