SPRS961F August 2016 – November 2019 AM5706 , AM5708
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The information in the section below is provided solely for your convenience and does not extend or modify the warranty provided under TI’s standard terms and conditions for TI semiconductor products.
NOTE
POH is a function of voltage, temperature and time. Usage at higher voltages and temperatures will result in a reduction in POH.
OPERATING CONDITION | COMMERCIAL JUNCTION TEMP RANGE 0°C ~ 90°C | EXTENDED JUNCTION TEMP RANGE -40°C ~ 105°C | |||||
---|---|---|---|---|---|---|---|
OPP | HDMI | JUNCTION TEMP (Tj) | LIFETIME (POH) | JUNCTION TEMP (Tj) | LIFETIME (POH) | JUNCTION TEMP (Tj) | LIFETIME (POH) |
ALL | Not Used | 90°C | 100k | 100°C | 100k | 105°C | 100k (3) |
Used(2) | 90°C | 100k | 100°C | 63k | 105°C | 45k |