SPRS961F August 2016 – November 2019 AM5706 , AM5708
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NO. | PARAMETER | DESCRIPTION | STANDARD MODE | FAST MODE | UNIT | |||
---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | |||||
1 | tc(SCL) | Cycle time, SCL | 10 | 2.5 | µs | |||
2 | tsu(SCLH-SDAL) | Setup time, SCL high before SDA low (for a repeated START condition) | 4.7 | 0.6 | µs | |||
3 | th(SDAL-SCLL) | Hold time, SCL low after SDA low (for a START and a repeated START condition) | 4 | 0.6 | µs | |||
4 | tw(SCLL) | Pulse duration, SCL low | 4.7 | 1.3 | µs | |||
5 | tw(SCLH) | Pulse duration, SCL high | 4 | 0.6 | µs | |||
6 | tsu(SDAV-SCLH) | Setup time, SDA valid before SCL high | 250 | 100(2) | ns | |||
7 | th(SCLL-SDAV) | Hold time, SDA valid after SCL low | 0(3) | 3.45(4) | 0(3) | 0.9(4) | µs | |
8 | tw(SDAH) | Pulse duration, SDA high between STOP and START conditions | 4.7 | 1.3 | µs | |||
9 | tr(SDA) | Rise time, SDA | 1000 | 20 + 0.1Cb(5) | 300(3) | ns | ||
10 | tr(SCL) | Rise time, SCL | 1000 | 20 + 0.1Cb(5) | 300(3) | ns | ||
11 | tf(SDA) | Fall time, SDA | 300 | 20 + 0.1Cb(5) | 300(3) | ns | ||
12 | tf(SCL) | Fall time, SCL | 300 | 20 + 0.1Cb(5) | 300(3) | ns | ||
13 | tsu(SCLH-SDAH) | Setup time, SCL high before SDA high (for STOP condition) | 4 | 0.6 | µs | |||
14 | tw(SP) | Pulse duration, spike (must be suppressed) | 0 | 50 | ns | |||
15 | Cb(5) | Capacitive load for each bus line | 400 | 400 | pF |