SPRS957I March 2016 – November 2019 AM5716 , AM5718
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 3-1 shows a comparison between AM571x devices, highlighting the differences. For a comparison of the full AM57xx family of devices, refer to Parametric Table.
FEATURES | DEVICE | ||
---|---|---|---|
AM5718 | AM5716 | ||
Features | |||
CTRL_WKUP_STD_FUSE_DIE_ID_2[31:24] Base PN register bit field value(3) | AM5718: 55 (0x37) | AM5716: 53 (0x35) | |
AM5718-E: 56 (0x38) | AM5716-E: 54 (0x36) | ||
Processors/ Accelerators | |||
Speed Grades | X | X,D | |
Arm Single Cortex-A15 Microprocessor Subsystem (MPU) | MPU core 0 | Yes | |
C66x VLIW DSP | DSP1 | Yes | |
BitBLT 2D Hardware Acceleration Engine (BB2D) | BB2D | Yes | Not Supported (1) |
Display Subsystem | VOUT1 | Yes | Not Supported (1) |
VOUT2 | Yes | Not Supported (1) | |
VOUT3 | Yes | Not Supported (1) | |
HDMI | Yes | Not Supported (1) | |
Dual Arm Cortex-M4 Image Processing Unit (IPU) | IPU1 | Yes | |
IPU2 | Yes | ||
Image Video Accelarator (IVA) | IVA | Yes | Not Supported (1) |
SGX544 Single-Core 3D Graphics Processing Unit (GPU) | GPU | Yes | Not Supported (1) |
Video Input Port 1 (VIP1) | vin1a | Yes | |
vin1b | Yes | ||
vin2a | Yes | ||
vin2b | Yes | ||
Video Processing Engine (VPE) | VPE | Yes | |
Program/Data Storage | |||
On-Chip Shared Memory (RAM) | OCMC_RAM1 | 512KB | |
General-Purpose Memory Controller (GPMC) | GPMC | Yes | |
DDR3 Memory Controller | EMIF1 | up to 2GB across single chip select | |
Dynamic Memory Manager (DMM) | DMM | Yes | |
Radio Support | |||
Audio Tracking Logic (ATL) | ATL | Not Supported (1) | |
Viterbi Coprocessor (VCP) | VCP1 | Not Supported (1) | |
VCP2 | Not Supported (1) | ||
Peripherals | |||
Dual Controller Area Network (DCAN) Interface | DCAN1 | Yes | |
DCAN2 | Yes | ||
Enhanced DMA (EDMA) | EDMA | Yes | |
System DMA (DMA_SYSTEM) | DMA_SYSTEM | Yes | |
Ethernet Subsystem (Ethernet SS) | GMAC_SW[0] | MII, RMII, or RGMII | |
GMAC_SW[1] | MII, RMII, or RGMII | ||
General Purpose I/O (GPIO) | GPIO | up to 215 | |
Inter-Integrated Circuit (I2C) Interface | I2C | 5 | |
System Mailbox Module | MAILBOX | 13 | 13 |
Media Local Bus Subsystem | MLB | Not Supported (1) | |
Camera Adaptation Layer (CAL) Camera Serial Interface 2 (CSI2) | CSI2_0 | Yes | |
CSI2_1 | Yes | ||
Multichannel Audio Serial Port (McASP) | McASP1 | 16 serializers | |
McASP2 | 16 serializers | ||
McASP3 | 4 serializers | ||
McASP4 | 4 serializers | ||
McASP5 | 4 serializers | ||
McASP6 | 4 serializers | ||
McASP7 | 4 serializers | ||
McASP8 | 4 serializers | ||
MultiMedia Card/Secure Digital/Secure Digital Input Output Interface (MMC/SD/SDIO) | MMC1 | 1x UHSI 4b | |
MMC2 | 1x eMMC™ 8b | ||
MMC3 | 1x SDIO 8b | ||
MMC4 | 1x SDIO 4b | ||
PCI-Express 3.0 Port with Integrated PHY | PCIe_SS1 | up to two lanes (second lane shared with PCIe_SS2 and USB1) | |
PCIe_SS2 | Single lane (shared with PCIe_SS1 and USB1) | ||
2x Programmable Real-Time Unit Subsystem and Industrial Communication Subsystem (PRU-ICSS) | PRU-ICSS1 | Yes | |
PRU-ICSS2 | Yes | ||
Serial Advanced Technology Attachment (SATA) | SATA | Yes | |
Real-Time Clock Subsystem (RTCSS) (2) | RTCSS | Yes | |
Multichannel Serial Peripheral Interface (McSPI) | McSPI | 4 | |
HDQ1W | HDQ1W | Yes | |
Quad SPI (QSPI) | QSPI | Yes | |
Spinlock Module | SPINLOCK | Yes | |
Keyboard Controller (KBD) | KBD | Yes | |
Timers, General-Purpose | TIMERS GP | 16 | |
Timer, Watchdog | WD TIMER | Yes | |
Pulse-Width Modulation Subsystem (PWMSS) | PWMSS1 | Yes | |
PWMSS2 | Yes | ||
PWMSS3 | Yes | ||
Universal Asynchronous Receiver/Transmitter (UART) | UART | 10 | |
Universal Serial Bus (USB3.0) | USB1 (SuperSpeed, Dual-Role-Device [DRD] | Yes | |
Universal Serial Bus (USB2.0) | USB2 (High Speed, Dual-Role-Device [DRD], with embedded HS PHY) | Yes | |
USB3 (High Speed, OTG2.0, with ULPI) | Not Supported (1) | ||
USB4 (High Speed, OTG2.0, with ULPI) | Not Supported (1) |