SPRS957I March 2016 – November 2019 AM5716 , AM5718
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
CAUTION
The IO timings provided in Section 7, Timing Requirements and Switching Characteristics are valid only for VIN1 and VIN2 if signals within a single IOSET are used. The IOSETs are defined in Table 7-4 and Table 7-5.
NOTE
For more information, see Video Input Port chapter in the device TRM.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
Video Input 1 | |||
vin1a_clk0 | Video Input 1 Port A Clock input.Input clock for 8-bit 16-bit or 24-bit Port A video capture. Input data is sampled on the CLK0 edge. | I | AC5 / B11 / E17 / P1 / P4 / B26 |
vin1a_d0 | Video Input 1 Port A Data input | I | AD6 / B7 / C17 / D18 / M6 / R6 / B14 |
vin1a_d1 | Video Input 1 Port A Data input | I | AC8 / B19 / B8 / M2 / T9 / J14 |
vin1a_d2 | Video Input 1 Port A Data input | I | A7 / AC3 / F15 / L5 / T6 / G13 |
vin1a_d3 | Video Input 1 Port A Data input | I | A8 / AC9 / B18 / M1 / T7 / J11 |
vin1a_d4 | Video Input 1 Port A Data input | I | A16 / AC6 / C9 / L6 / P6 / E12 |
vin1a_d5 | Video Input 1 Port A Data input | I | A9 / AC7 / C15 / L4 / R9 / F13 |
vin1a_d6 | Video Input 1 Port A Data input | I | A18 / AC4 / B9 / L3 / R5 / C12 |
vin1a_d7 | Video Input 1 Port A Data input | I | A10 / A19 / AD4 / L2 / P5 / D12 |
vin1a_d8 | Video Input 1 Port A Data input | I | AA4 / E8 / F14 / L1 / U2 / E15 |
vin1a_d9 | Video Input 1 Port A Data input | I | AB3 / D9 / G14 / K2 / U1 / A20 |
vin1a_d10 | Video Input 1 Port A Data input | I | A13 / AB9 / D7 / J1 / P3 / B15 |
vin1a_d11 | Video Input 1 Port A Data input | I | AA3 / D8 / E14 / J2 / R2 / A15 |
vin1a_d12 | Video Input 1 Port A Data input | I | A12 / A5 / D17 / H1 / K7 / D15 |
vin1a_d13 | Video Input 1 Port A Data input | I | B13 / C6 / G16 / J3 / M7 / B16 |
vin1a_d14 | Video Input 1 Port A Data input | I | A11 / A21 / C8 / H2 / J5 / B17 |
vin1a_d15 | Video Input 1 Port A Data input | I | B12 / C18 / C7 / H3 / K6 / A17 |
vin1a_d16 | Video Input 1 Port A Data input | I | F11 / R6 / C18 |
vin1a_d17 | Video Input 1 Port A Data input | I | G10 / T9 / A21 |
vin1a_d18 | Video Input 1 Port A Data input | I | F10 / T6 / G16 |
vin1a_d19 | Video Input 1 Port A Data input | I | G11 / T7 / D17 |
vin1a_d20 | Video Input 1 Port A Data input | I | E9 / P6 / AA3 |
vin1a_d21 | Video Input 1 Port A Data input | I | F9 / R9 / AB9 |
vin1a_d22 | Video Input 1 Port A Data input | I | F8 / R5 / AB3 |
vin1a_d23 | Video Input 1 Port A Data input | I | E7 / P5 / AA4 |
vin1a_de0 | Video Input 1 Port A Field ID input | I | AB4 / B10 / D14 / N9 / H6 / C23 / P7 |
vin1a_fld0 | Video Input 1 Port A Field ID input | I | C14 / C17 / D11 / P9 / J7 / F21 |
vin1a_hsync0 | Video Input 1 Port A Horizontal Sync input | I | AB8 / C11 / F12 / N7 / R3 / P7 / E21 |
vin1a_vsync0 | Video Input 1 Port A Vertical Sync input | I | AB5 / E11 / G12 / R4 / T2 / N1 / F20 |
vin1b_clk1 | Video Input 1 Port B Clock input | I | N9 / V1 / M4 / P7 |
vin1b_d0 | Video Input 1 Port B Data input | I | R6 / U4 / K7 |
vin1b_d1 | Video Input 1 Port B Data input | I | T9 / V2 / M7 |
vin1b_d2 | Video Input 1 Port B Data input | I | T6 / Y1 / J5 |
vin1b_d3 | Video Input 1 Port B Data input | I | T7 / W9 / K6 |
vin1b_d4 | Video Input 1 Port B Data input | I | P6 / V9 / J7 |
vin1b_d5 | Video Input 1 Port B Data input | I | R9 / U5 / J4 |
vin1b_d6 | Video Input 1 Port B Data input | I | R5 / V5 / J6 |
vin1b_d7 | Video Input 1 Port B Data input | I | P5 / V4 / H4 |
vin1b_de1 | Video Input 1 Port B Field ID input | I | P9 / V7 / N6 |
vin1b_fld1 | Video Input 1 Port B Field ID input | I | P4 / W2 / M4 |
vin1b_hsync1 | Video Input 1 Port B Horizontal Sync input | I | N7 / U7 / H5 |
vin1b_vsync1 | Video Input 1 Port B Vertical Sync input | I | R4 / V6 / H6 |
Video Input 2 | |||
vin2a_clk0 | Video Input 2 Port A Clock input. | I | B11 / B26 / E1 / P4 / V1 |
vin2a_d0 | Video Input 2 Port A Data input | I | B14 / B7 / F2 / R6 / U4 |
vin2a_d1 | Video Input 2 Port A Data input | I | B8 / F3 / J14 / T9 / V2 |
vin2a_d2 | Video Input 2 Port A Data input | I | A7 / D1 / G13 / T6 / Y1 |
vin2a_d3 | Video Input 2 Port A Data input | I | A8 / E2 / J11 / T7 / W9 |
vin2a_d4 | Video Input 2 Port A Data input | I | C9 / D2 / E12 / P6 / V9 |
vin2a_d5 | Video Input 2 Port A Data input | I | A9 / F13 / F4 / R9 / U5 |
vin2a_d6 | Video Input 2 Port A Data input | I | B9 / C1 / C12 / R5 / V5 |
vin2a_d7 | Video Input 2 Port A Data input | I | A10 / D12 / E4 / P5 / V4 |
vin2a_d8 | Video Input 2 Port A Data input | I | E15 / E8 / F5 / U2 / V3 |
vin2a_d9 | Video Input 2 Port A Data input | I | A20 / D9 / E6 / U1 / Y2 |
vin2a_d10 | Video Input 2 Port A Data input | IO | B15 / D3 / D7 / P3 / U6 |
vin2a_d11 | Video Input 2 Port A Data input | IO | A15 / D8 / F6 / R2 / U3 |
vin2a_d12 | Video Input 2 Port A Data input | I | A5 / D15 / D5 / K7 |
vin2a_d13 | Video Input 2 Port A Data input | I | B16 / C2 / C6 / M7 |
vin2a_d14 | Video Input 2 Port A Data input | I | B17 / C3 / C8 / J5 |
vin2a_d15 | Video Input 2 Port A Data input | I | A17 / C4 / C7 / K6 |
vin2a_d16 | Video Input 2 Port A Data input | I | B2 / C18 / F11 |
vin2a_d17 | Video Input 2 Port A Data input | I | A21 / D6 / G10 |
vin2a_d18 | Video Input 2 Port A Data input | I | C5 / F10 / G16 |
vin2a_d19 | Video Input 2 Port A Data input | I | A3 / D17 / G11 |
vin2a_d20 | Video Input 2 Port A Data input | I | AA3 / B3 / E9 |
vin2a_d21 | Video Input 2 Port A Data input | I | AB9 / B4 / F9 |
vin2a_d22 | Video Input 2 Port A Data input | I | AB3 / B5 / F8 |
vin2a_d23 | Video Input 2 Port A Data input | I | A4 / AA4 / E7 |
vin2a_de0 | Video Input 2 Port A Field ID input | I | B10 / C23 / G2 / H6 / P7 / V7 |
vin2a_fld0 | Video Input 2 Port A Field ID input | I | D11 / F21 / G2 / H7 / J7 / P9 / W2 |
vin2a_hsync0 | Video Input 2 Port A Horizontal Sync input | I | C11 / E21 / G1 / P7 / R3 / U7 |
vin2a_vsync0 | Video Input 2 Port A Vertical Sync input | I | E11 / F20 / G6 / N1 / T2 / V6 |
vin2b_clk1 | Video Input 2 Port B Clock input | I | AB5 / H7 / M4 / P7 |
vin2b_d0 | Video Input 2 Port B Data input | I | A4 / AD6 / K7 |
vin2b_d1 | Video Input 2 Port B Data input | I | AC8 / B5 / M7 |
vin2b_d2 | Video Input 2 Port B Data input | I | AC3 / B4 / J5 |
vin2b_d3 | Video Input 2 Port B Data input | I | AC9 / B3 / K6 |
vin2b_d4 | Video Input 2 Port B Data input | I | A3 / AC6 / J7 |
vin2b_d5 | Video Input 2 Port B Data input | I | AC7 / C5 / J4 |
vin2b_d6 | Video Input 2 Port B Data input | I | AC4 / D6 / J6 |
vin2b_d7 | Video Input 2 Port B Data input | I | AD4 / B2 / H4 |
vin2b_de1 | Video Input 2 Port B Field ID input | I | AB8 / G2 / N6 |
vin2b_fld1 | Video Input 2 Port B Field ID input | I | G2 / M4 |
vin2b_hsync1 | Video Input 2 Port B Horizontal Sync input | I | AC5 / G1 / H5 |
vin2b_vsync1 | Video Input 2 Port B Vertical Sync input | I | AB4 / G6 / H6 |