SPRS999 August 2017 AM5718-HIREL
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
AM5718-HIREL Sitara ARM applications processors are built to meet the intense processing needs of the modern embedded products.
AM5718-HIREL devices bring high processing performance through the maximum flexibility of a fully integrated mixed processor solution. The devices also combine programmable video processing with a highly integrated peripheral set.
Programmability is provided by a single-core ARM Cortex-A15 RISC CPU with Neon™ extensions and a TI C66x VLIW floating-point DSP core. The ARM processor lets developers keep control functions separate from vision algorithms programmed on the DSP and coprocessors, thus reducing the complexity of the system software.
Additionally, TI provides a complete set of development tools for the ARM and C66x DSP, including C compilers, a DSP assembly optimizer to simplify programming and scheduling, and a debugging interface for visibility into source code execution.
The AM5718-HIREL Sitara ARM processor family is qualified according to the AEC-Q100 Standard.
PART NUMBER | PACKAGE | BODY SIZE |
---|---|---|
AM5718-HIREL | FCBGA (760) | 23.00 mm × 23.00 mm |
Figure 1-1 is functional block diagram for the device.