SPRS999 August 2017 AM5718-HIREL
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE
For more information, see Power, Reset, and Clock Management / PRCM Subsystem Environment / External Voltage Inputs or Initialization / Preinitialization / Power Requirements section of the Device TRM.
NOTE
The index numbers 1 which is part of the EMIF1 signal prefixes (ddr1_*) listed in Table 4-8, EMIF Signal Descriptions, column "SIGNAL NAME" not to be confused with DDR1 type of SDRAM memories.
NOTE
Audio Back End (ABE) module is not supported for this family of devices, but “ABE” name is still present in some clock or DPLL names.
CAUTION
All IO Cells are NOT Fail-safe compliant and should not be externally driven in absence of their IO supply.
Stresses beyond those listed as Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those listed under Section 5.4, Recommended Operating Conditions, is not implied. Exposure to absolute maximum rated conditions for extended periods may affect device reliability.
PARAMETER(1) | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
VSUPPLY (steady-state) | Supply voltage ranges (steady-state) | Core (vdd, vdd_mpu, vdd_gpu, vdd_dsp, vdd_iva, vdd_rtc) | –0.3 | 1.5 | V |
Analog (vdda_usb1, vdda_usb2, vdda_per, vdda_ddr, vdda_debug, vdda_mpu_abe, vdda_usb3, vdda_csi, vdda_core_gmac, vdda_pll_spare, vdda_dsp_iva, vdda_gpu, dda_hdmi, vdda_pcie, vdda_pcie0, vdda_sata, vdda_video, vdda_osc, vdda_rtc) | –0.3 | 2.0 | V | ||
Analog 3.3-V (vdda33v_usb1, vdda33v_usb2) | –0.3 | 3.8 | V | ||
vdds18v, vdds18v_ddr1, vdds_mlbp, vdds_ddr1 | –0.3 | 2.1 | V | ||
vddshv1-11 (1.8-V mode) | –0.3 | 2.1 | V | ||
vddshv1-7 (3.3-V mode), vddshv9-11 (3.3-V mode) | –0.3 | 3.8 | V | ||
vddshv8 (3.3-V mode) | –0.3 | 3.6 | V | ||
VIO (steady-state) | Input and output voltage ranges (steady-state) | Core I/Os | –0.3 | 1.5 | V |
Analog I/Os (except HDMI) | –0.3 | 2.0 | V | ||
HDMI I/Os | –0.3 | 3.5 | V | ||
I/O 1.35 V | –0.3 | 1.65 | V | ||
I/O 1.5 V | –0.3 | 1.8 | V | ||
1.8-V I/Os | –0.3 | 2.1 | V | ||
3.3-V I/Os (except those powered by vddshv8) | –0.3 | 3.8 | V | ||
3.3-V I/Os (powered by vddshv8) | –0.3 | 3.6 | V | ||
SR | Maximum slew rate, all supplies | 105 | V/s | ||
VIO (transient overshoot and undershoot) | Input and output voltage ranges (transient overshoot/undershoot) Note: valid for up to 20% of the signal period |
0.2 * VDD (2) | V | ||
TSTG | Storage temperature range after soldered onto PC board | –55 | 150 | °C | |
Latch-up I-test | I-test(3), All I/Os (if different levels then one line per level) | –100 | 100 | mA | |
Latch-up OV-test | Over-voltage test(4), All supplies (if different levels then one line per level) | N/A | 1.5 * Vsupply max | V |
VALUE | UNIT | ||||
---|---|---|---|---|---|
VESD | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±1000 | V | |
Charged-device model (CDM), per JEDEC specification JESD22-C101 (2) | ±250 |
The information in the section below is provided solely for your convenience and does not extend or modify the warranty provided under TI’s standard terms and conditions for TI semiconductor products.
NOTE
POH is a function of voltage, temperature and time. Usage at higher voltages and temperatures will result in a reduction in POH.
OPERATING CONDITION | |||||||||
---|---|---|---|---|---|---|---|---|---|
OPP | HDMI | JUNCTION TEMP (Tj) | LIFETIME (POH) | JUNCTION TEMP (Tj) | LIFETIME (POH) | JUNCTION TEMP (Tj) | LIFETIME (POH) | ||
OPP_NOM or OPP_OD | Not used | 90°C | 100k | 100°C | 100k | 105°C | 100k (3) | ||
Used(2) | 90°C | 100k | 100°C | 63k | 105°C | 45k | |||
OPP_HIGH | Not used | 90°C | 65k | 100°C | 55k | 105°C | 50k | ||
Used(2) | 90°C | 65k | 100°C | 55k | 105°C | 45k |
The device is used under the recommended operating conditions described in Table 5-4.
NOTE
Logic functions and parameter values are not assured out of the range specified in the recommended operating conditions.
PARAMETER | DESCRIPTION | MIN (2) | NOM | MAX DC (3) | MAX (2) | UNIT | |
---|---|---|---|---|---|---|---|
INPUT POWER SUPPLY VOLTAGE RANGE | |||||||
vdd | Core voltage domain supply | See Section 5.5 | V | ||||
vdd_mpu | Supply voltage range for MPU domain | See Section 5.5 | V | ||||
vdd_gpu | GPU voltage domain supply | See Section 5.5 | V | ||||
vdd_dsp | DSP voltage domain supply | See Section 5.5 | V | ||||
vdd_iva | IVA voltage domain supply | See Section 5.5 | V | ||||
vdd_rtc | RTC voltage domain supply | See Section 5.5 | V | ||||
vdda_usb1 | DPLL_USB and HS USB1 1.8-V analog power supply | 1.71 | 1.80 | 1.836 | 1.89 | V | |
Maximum noise (peak-peak) | 50 | mVPPmax | |||||
vdda_usb2 | HS USB2 1.8-V analog power supply | 1.71 | 1.80 | 1.836 | 1.89 | V | |
Maximum noise (peak-peak) | 50 | mVPPmax | |||||
vdda33v_usb1 | HS USB1 3.3-V analog power supply.If USB1 is not used, this pin can alternatively be connected to VSS if the following requirements are met: - The usb1_dm/usb1_dp pins are left unconnected - The USB1 PHY is kept powered down |
3.135 | 3.3 | 3.366 | 3.465 | V | |
Maximum noise (peak-peak) | 50 | mVPPmax | |||||
vdda33v_usb2 | HS USB2 3.3-V analog power supply. If USB2 is not used, this pin can alternatively be connected to VSS if the following requirements are met: - The usb2_dm/usb2_dp pins are left unconnected - The USB2 PHY is kept powered down |
3.135 | 3.3 | 3.366 | 3.465 | V | |
Maximum noise (peak-peak) | 50 | mVPPmax | |||||
vdda_per | PER PLL and PER HSDIVIDER analog power supply | 1.71 | 1.80 | 1.836 | 1.89 | V | |
Maximum noise (peak-peak) | 50 | mVPPmax | |||||
vdda_ddr | DPLL_DDR and DDR HSDIVIDER analog power supply | 1.71 | 1.80 | 1.836 | 1.89 | V | |
Maximum noise (peak-peak) | 50 | mVPPmax | |||||
vdda_debug | DPLL_DEBUG analog power supply | 1.71 | 1.80 | 1.836 | 1.89 | V | |
Maximum noise (peak-peak) | 50 | mVPPmax | |||||
vdda_dsp_iva | DPLL_DSP and DPLL_IVA analog power supply | 1.71 | 1.80 | 1.836 | 1.89 | V | |
Maximum noise (peak-peak) | 50 | mVPPmax | |||||
vdda_core_gmac | DPLL_CORE and CORE HSDIVIDER analog power supply | 1.71 | 1.80 | 1.836 | 1.89 | V | |
Maximum noise (peak-peak) | 50 | mVPPmax | |||||
vdda_pll_spare | DPLL_SPARE analog power supply | 1.71 | 1.80 | 1.836 | 1.89 | V | |
Maximum noise (peak-peak) | 50 | mVPPmax | |||||
vdda_gpu | DPLL_GPU analog power supply | 1.71 | 1.80 | 1.836 | 1.89 | V | |
Maximum noise (peak-peak) | 50 | mVPPmax | |||||
vdda_hdmi | PLL_HDMI and HDMI analog power supply | 1.71 | 1.80 | 1.836 | 1.89 | V | |
Maximum noise (peak-peak) | 50 | mVPPmax | |||||
vdda_pcie | DPLL_PCIe_REF and PCIe analog power supply | 1.71 | 1.80 | 1.836 | 1.89 | V | |
Maximum noise (peak-peak) | 50 | mVPPmax | |||||
vdda_pcie0 | PCIe ch0 RX/TX analog power supply | 1.71 | 1.80 | 1.89 | V | ||
Maximum noise (peak-peak) | 50 | mVPPmax | |||||
vdda_sata | DPLL_SATA and SATA RX/TX analog power supply | 1.71 | 1.80 | 1.836 | 1.89 | V | |
Maximum noise (peak-peak) | 50 | mVPPmax | |||||
vdda_usb3 | DPLL_USB_OTG_SS and USB3.0 RX/TX analog power supply | 1.71 | 1.80 | 1.836 | 1.89 | V | |
Maximum noise (peak-peak) | 50 | mVPPmax | |||||
vdda_video | DPLL_VIDEO1 analog power supply | 1.71 | 1.80 | 1.836 | 1.89 | V | |
Maximum noise (peak-peak) | 50 | mVPPmax | |||||
vdds_mlbp | MLBP IO power supply | 1.71 | 1.80 | 1.89 | V | ||
Maximum noise (peak-peak) | 50 | mVPPmax | |||||
vdda_mpu_abe | DPLL_MPU analog power supply | 1.71 | 1.80 | 1.836 | 1.89 | V | |
Maximum noise (peak-peak) | 50 | mVPPmax | |||||
vdda_osc | HFOSC analog power supply | 1.71 | 1.80 | 1.89 | V | ||
Maximum noise (peak-peak) | 50 | mVPPmax | |||||
vdda_rtc | RTC bias and RTC LFOSC analog power supply | 1.71 | 1.80 | 1.89 | V | ||
Maximum noise (peak-peak) | 50 | mVPPmax | |||||
vdda_csi | CSI Interface 1.8-V supply | 1.71 | 1.80 | 1.836 | 1.89 | V | |
Maximum noise (peak-peak) | 50 | mVPPmax | |||||
vdds18v | 1.8-V power supply | 1.71 | 1.80 | 1.836 | 1.89 | V | |
Maximum noise (peak-peak) | 50 | mVPPmax | |||||
vdds18v_ddr1 | EMIF1 bias power supply | 1.71 | 1.80 | 1.836 | 1.89 | V | |
Maximum noise (peak-peak) | 50 | mVPPmax | |||||
vdds_ddr1 | EMIF1 power supply (1.5 V for DDR3 mode / 1.35 V for DDR3L mode) | 1.35-V Mode | 1.28 | 1.35 | 1.377 | 1.42 | V |
1.5-V Mode | 1.43 | 1.50 | 1.53 | 1.57 | |||
Maximum noise (peak-peak) | 1.35-V Mode | 50 | mVPPmax | ||||
1.5-V Mode | |||||||
vddshv5 | Dual Voltage (1.8 V or 3.3 V) power supply for the RTC Power Group pins | 1.8-V Mode | 1.71 | 1.80 | 1.836 | 1.89 | V |
3.3-V Mode | 3.135 | 3.30 | 3.366 | 3.465 | |||
Maximum noise (peak-peak) | 1.8-V Mode | 50 | mVPPmax | ||||
3.3-V Mode | |||||||
vddshv1 | Dual Voltage (1.8 V or 3.3 V) power supply for the VIN2 Power Group pins | 1.8-V Mode | 1.71 | 1.80 | 1.836 | 1.89 | V |
3.3-V Mode | 3.135 | 3.30 | 3.366 | 3.465 | |||
Maximum noise (peak-peak) | 1.8-V Mode | 50 | mVPPmax | ||||
3.3-V Mode | |||||||
vddshv10 | Dual Voltage (1.8 V or 3.3 V) power supply for the GPMC Power Group pins | 1.8-V Mode | 1.71 | 1.80 | 1.836 | 1.89 | V |
3.3-V Mode | 3.135 | 3.30 | 3.366 | 3.465 | |||
Maximum noise (peak-peak) | 1.8-V Mode | 50 | mVPPmax | ||||
3.3-V Mode | |||||||
vddshv11 | Dual Voltage (1.8 V or 3.3 V) power supply for the MMC2 Power Group pins | 1.8-V Mode | 1.71 | 1.80 | 1.836 | 1.89 | V |
3.3-V Mode | 3.135 | 3.30 | 3.366 | 3.465 | |||
Maximum noise (peak-peak) | 1.8-V Mode | 50 | mVPPmax | ||||
3.3-V Mode | |||||||
vddshv2 | Dual Voltage (1.8 V or 3.3 V) power supply for the VOUT Power Group pins | 1.8-V Mode | 1.71 | 1.80 | 1.836 | 1.89 | V |
3.3-V Mode | 3.135 | 3.30 | 3.366 | 3.465 | |||
Maximum noise (peak-peak) | 1.8-V Mode | 50 | mVPPmax | ||||
3.3-V Mode | |||||||
vddshv3 | Dual Voltage (1.8 V or 3.3 V) power supply for the GENERAL Power Group pins | 1.8-V Mode | 1.71 | 1.80 | 1.836 | 1.89 | V |
3.3-V Mode | 3.135 | 3.30 | 3.366 | 3.465 | |||
Maximum noise (peak-peak) | 1.8-V Mode | 50 | mVPPmax | ||||
3.3-V Mode | |||||||
vddshv4 | Dual Voltage (1.8 V or 3.3 V) power supply for the MMC4 Power Group pins | 1.8-V Mode | 1.71 | 1.80 | 1.836 | 1.89 | V |
3.3-V Mode | 3.135 | 3.30 | 3.366 | 3.465 | |||
Maximum noise (peak-peak) | 1.8-V Mode | 50 | mVPPmax | ||||
3.3-V Mode | |||||||
vddshv6 | Dual Voltage (1.8 V or 3.3 V) power supply for the VIN1 Power Group pins | 1.8-V Mode | 1.71 | 1.80 | 1.836 | 1.89 | V |
3.3-V Mode | 3.135 | 3.30 | 3.366 | 3.465 | |||
Maximum noise (peak-peak) | 1.8-V Mode | 50 | mVPPmax | ||||
3.3-V Mode | |||||||
vddshv7 | Dual Voltage (1.8 V or 3.3 V) power supply for the WIFI Power Group pins | 1.8-V Mode | 1.71 | 1.80 | 1.836 | 1.89 | V |
3.3-V Mode | 3.135 | 3.30 | 3.366 | 3.465 | |||
Maximum noise (peak-peak) | 1.8-V Mode | 50 | mVPPmax | ||||
3.3-V Mode | |||||||
vddshv8 | Dual Voltage (1.8 V or 3.3 V) power supply for the MMC1 Power Group pins | 1.8-V Mode | 1.71 | 1.80 | 1.836 | 1.89 | V |
3.3-V Mode | 3.135 | 3.30 | 3.366 | 3.465 | |||
Maximum noise (peak-peak) | 1.8-V Mode | 50 | mVPPmax | ||||
3.3-V Mode | |||||||
vddshv9 | Dual Voltage (1.8 V or 3.3 V) power supply for the RGMII Power Group pins | 1.8-V Mode | 1.71 | 1.80 | 1.836 | 1.89 | V |
3.3-V Mode | 3.135 | 3.30 | 3.366 | 3.465 | |||
Maximum noise (peak-peak) | 1.8-V Mode | 50 | mVPPmax | ||||
3.3-V Mode | |||||||
vss | Ground supply | 0 | V | ||||
vssa_hdmi | DPLL_HDMI and HDMI PHY analog ground | 0 | V | ||||
vssa_pcie | PCIe analog ground | 0 | V | ||||
vssa_usb | HS USB1 and HS USB2 analog ground | 0 | V | ||||
vssa_usb3 | DPLL_USB and USB3.0 RX/TX analog ground | 0 | V | ||||
vssa_csi | CSI Interface 0v Supply | 0 | V | ||||
vssa_sata | SATA TX ground | 0 | V | ||||
vssa_video | DPLL_VIDEO1 analog ground | 0 | V | ||||
vssa_osc0 | OSC0 analog ground | 0 | V | ||||
vssa_osc1 | OSC1 analog ground | 0 | V | ||||
TJ(1) | Operating junction temperature range | Extended | –55 | 125 | °C | ||
ddr1_vref0 | Reference Power Supply EMIF1 | 0.5 * vdds_ddr1 | V |
This section describes the operating conditions of the device. This section also contains the description of each OPP (operating performance point) for processor clocks and device core clocks.
CAUTION
The OPP voltage and frequency values may change following the silicon characterization result.
Table 5-5 describes the maximum supported frequency per speed grade for AM5718 devices.
DEVICE SPEED |
MAXIMUM FREQUENCY (MHz) | ||||||
---|---|---|---|---|---|---|---|
MPU | DSP | IVA | GPU | IPU | L3 | DDR3/DDR3L | |
AM5718xxX | 1500 | 750 | 532 | 532 | 212.8 | 266 | 667 (DDR3-1333) |
Adaptive Voltage Scaling (AVS) and Adaptive Body Biasing (ABB) are required on most of the vdd_* supplies as defined in Table 5-6.
SUPPLY | AVS REQUIRED? | ABB REQUIRED? |
---|---|---|
vdd_core | Yes, for all OPPs | No |
vdd_mpu | Yes, for all OPPs | Yes, for all OPPs |
vdd_iva | Yes, for all OPPs | Yes, for all OPPs |
vdd_dsp | Yes, for all OPPs | Yes, for all OPPs |
vdd_gpu | Yes, for all OPPs | Yes, for all OPPs |
vdd_rtc | No | No |
Table 5-7 shows the recommended OPP per voltage domain.
DOMAIN | CONDITION | OPP_NOM | OPP_OD | OPP_HIGH | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN (3) | NOM (2) | MAX (3) | MIN (3) | NOM (2) | MAX (3) | MIN (3) | NOM (2) | MAX DC (4) | MAX (3) | ||
VD_CORE (V) | BOOT (Before AVS is enabled) (5) | 1.11 | 1.15 | 1.2 | Not Applicable | Not Applicable | |||||
After AVS is enabled (5) | AVS Voltage (6) – 3.5% | AVS Voltage (6) | 1.16 | Not Applicable | Not Applicable | ||||||
VD_MPU (V) | BOOT (Before AVS is enabled) (5) | 1.11 | 1.15 | 1.2 | Not Applicable | Not Applicable | |||||
After AVS is enabled (5) | AVS Voltage (6) – 3.5% | AVS Voltage (6) | 1.16 | AVS Voltage (6) – 3.5% | AVS Voltage (6) | AVS Voltage (6) + 5% | AVS Voltage (6) – 3.5% | AVS Voltage (6) | AVS Voltage (6) +2% | AVS Voltage (6) + 5% | |
VD_RTC (7) (V) | - | 0.84 | 0.88 to 1.06 | 1.16 | Not Applicable | Not Applicable | |||||
Others (V) | BOOT (Before AVS is enabled) (5) | 1.02 | 1.06 | 1.16 | Not Applicable | Not Applicable | |||||
After AVS is enabled (5) | AVS Voltage (6) – 3.5% | AVS Voltage (6) | 1.16 | AVS Voltage (6) – 3.5% | AVS Voltage (6) | AVS Voltage (6) + 5% | AVS Voltage (6) – 3.5% | AVS Voltage (6) | AVS Voltage (6) +2% | AVS Voltage (6) + 5% |
Table 5-8 describes the standard processor clocks speed characteristics vs OPP of the device.
DESCRIPTION | OPP_NOM | OPP_OD | OPP_HIGH |
---|---|---|---|
Max Freq. (MHz) | Max Freq. (MHz) | Max Freq. (MHz) | |
VD_MPU | |||
MPU_CLK | 1000 | 1176 | 1500 |
VD_DSP | |||
DSP_CLK | 600 | 700 | 750 |
VD_IVA | |||
IVA_GCLK | 388.3 | 430 | 532 |
VD_GPU | |||
GPU_CLK | 425.6 | 500 | 532 |
VD_CORE | |||
CORE_IPUx_CLK | 212.8 | N/A | N/A |
L3_CLK | 266 | N/A | N/A |
DDR3 / DDR3L | 667 (DDR3-1333) | N/A | N/A |
VD_RTC | |||
RTC_FCLK | 0.034 | N/A | N/A |
Device modules either receive their clock directly from an external clock input, directly from a PLL, or from a PRCM. Table 5-9 lists the clock source options for each module on this device, along with the maximum frequency that module can accept. To ensure proper module functionality, the device PLLs and dividers must be programmed not to exceed the maximum frequencies listed in this table.
MODULE | CLOCK SOURCES | |||||
---|---|---|---|---|---|---|
Instance Name | Input Clock Name | Clock Type | Max. Clock Allowed (MHz) | PRCM Clock Name | PLL / OSC / Source Clock Name | PLL / OSC / Source Name |
AES1 | AES1_L3_CLK | Int | 266 | L4SEC_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
AES2 | AES2_L3_CLK | Int | 266 | L4SEC_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
BB2D | BB2D_FCLK | Func | 354.6 | BB2D_GFCLK | BB2D_GFCLK | DPLL_CORE |
BB2D_ICLK | Int | 266 | DSS_L3_GICLK | CORE_X2_CLK | DPLL_CORE | |
COUNTER_32K | COUNTER_32K_FCLK | Func | 0.032 | FUNC_32K_CLK | SYS_CLK1/610 | OSC1 |
COUNTER_32K_ICLK | Int | 38.4 | WKUPAON_GICLK | SYS_CLK1 | OSC1 | |
DPLL_ABE_X2_CLK | DPLL_ABE | |||||
CTRL_MODULE_BANDGAP | L3INSTR_TS_GCLK | Int | 4.8 | L3INSTR_TS_GCLK | SYS_CLK1 | OSC1 |
DPLL_ABE_X2_CLK | DPLL_ABE | |||||
CTRL_MODULE_CORE | L4CFG_L4_GICLK | Int | 133 | L4CFG_L4_GICLK | CORE_X2_CLK | DPLL_CORE |
CTRL_MODULE_WKUP | WKUPAON_GICLK | Int | 38.4 | WKUPAON_GICLK | SYS_CLK1 | OSC1 |
DPLL_ABE_X2_CLK | DPLL_ABE | |||||
DCAN1 | DCAN1_FCLK | Func | 38.4 | DCAN1_SYS_CLK | SYS_CLK1 | OSC1 |
SYS_CLK2 | OSC2 | |||||
DCAN1_ICLK | Int | 266 | WKUPAON_GICLK | SYS_CLK1 | OSC1 | |
DPLL_ABE_X2_CLK | DPLL_ABE | |||||
DCAN2 | DCAN2_FCLK | Func | 38.4 | DCAN2_SYS_CLK | SYS_CLK1 | OSC1 |
DCAN2_ICLK | Int | 266 | L4PER2_L3_GICLK | CORE_X2_CLK | DPLL_CORE | |
DES3DES | DES_CLK_L3 | Int | 266 | L4SEC_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
DLL | EMIF_DLL_FCLK | Func | EMIF_DLL_FCLK | EMIF_DLL_GCLK | EMIF_DLL_GCLK | DPLL_DDR |
DLL_AGING | FCLK | Int | 38.4 | L3INSTR_DLL_AGING_GCLK | SYS_CLK1 | OSC1 |
DPLL_ABE_X2_CLK | DPLL_ABE | |||||
DMM | DMM_CLK | Int | 266 | EMIF_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
DPLL_DEBUG | SYSCLK | Int | 38.4 | EMU_SYS_CLK | SYS_CLK1 | OSC1 |
DSP1 | DSP1_FICLK | Int & Func | DSP_CLK | DSP1_GFCLK | DSP_GFCLK | DPLL_DSP |
DSS | DSS_HDMI_CEC_CLK | Func | 0.032 | HDMI_CEC_GFCLK | SYS_CLK1/610 | OSC1 |
DSS_HDMI_PHY_CLK | Func | 48 | HDMI_PHY_GFCLK | FUNC_192M_CLK | DPLL_PER | |
DSS_CLK | Func | 192 | DSS_GFCLK | DSS_CLK | DPLL_PER | |
HDMI_CLKINP | Func | 38.4 | HDMI_DPLL_CLK | SYS_CLK1 | OSC1 | |
SYS_CLK2 | OSC2 | |||||
DSS_L3_ICLK | Int | 266 | DSS_L3_GICLK | CORE_X2_CLK | DPLL_CORE | |
VIDEO1_CLKINP | Func | 38.4 | VIDEO1_DPLL_CLK | SYS_CLK1 | OSC1 | |
SYS_CLK2 | OSC2 | |||||
VIDEO2_CLKINP | Func | 38.4 | VIDEO2_DPLL_CLK | SYS_CLK1 | OSC1 | |
SYS_CLK2 | OSC2 | |||||
DPLL_DSI1_A_CLK1 | Func | 209.3 | N/A | HDMI_CLK | DPLL_HDMI | |
VIDEO1_CLKOUT1 | DPLL_VIDEO1 | |||||
DPLL_DSI1_B_CLK1 | Func | 209.3 | N/A | VIDEO1_CLKOUT3 | DPLL_VIDEO1 | |
HDMI_CLK | DPLL_HDMI | |||||
DPLL_ABE_X2_CLK | DPLL_ABE | |||||
DPLL_DSI1_C_CLK1 | Func | 209.3 | N/A | HDMI_CLK | DPLL_HDMI | |
VIDEO1_CLKOUT3 | DPLL_VIDEO1 | |||||
DPLL_HDMI_CLK1 | Func | 185.6 | N/A | HDMI_CLK | DPLL_HDMI | |
DSS DISPC | LCD1_CLK | Func | 209.3 | N/A | DPLL_DSI1_A_CLK1 | See DSS data in the rows above |
DSS_CLK | ||||||
LCD2_CLK | Func | 209.3 | N/A | DPLL_DSI1_B_CLK1 | ||
DSS_CLK | ||||||
LCD3_CLK | Func | 209.3 | N/A | DPLL_DSI1_C_CLK1 | ||
DSS_CLK | ||||||
F_CLK | Func | 209.3 | N/A | DPLL_DSI1_A_CLK1 | ||
DPLL_DSI1_B_CLK1 | ||||||
DPLL_DSI1_C_CLK1 | ||||||
DSS_CLK | ||||||
DPLL_HDMI_CLK1 | ||||||
EFUSE_CTRL_CUST | ocp_clk | Int | 133 | CUSTEFUSE_L4_GICLK | CORE_X2_CLK | DPLL_CORE |
sys_clk | Func | 38.4 | CUSTEFUSE_SYS_GFCLK | SYS_CLK1 | OSC1 | |
ELM | ELM_ICLK | Int | 266 | L4PER_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
EMIF_OCP_FW | L3_CLK | Int | 266 | EMIF_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
EMIF_PHY1 | EMIF_PHY1_FCLK | Func | DDR | EMIF_PHY_GCLK | EMIF_PHY_GCLK | DPLL_DDR |
EMIF1 | EMIF1_ICLK | Int | 266 | EMIF_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
GMAC_SW | CPTS_RFT_CLK | Func | 266 | GMAC_RFT_CLK | PER_ABE_X1_GFCLK | DPLL_ABE |
VIDEO1_CLK | DPLL_VIDEO1 | |||||
HDMI_CLK | DPLL_HDMI | |||||
CORE_X2_CLK | DPLL_CORE | |||||
MAIN_CLK | Int | 125 | GMAC_MAIN_CLK | GMAC_250M_CLK | DPLL_GMAC | |
MHZ_250_CLK | Func | 250 | GMII_250MHZ_CLK | GMII_250MHZ_CLK | DPLL_GMAC | |
MHZ_5_CLK | Func | 5 | RGMII_5MHZ_CLK | GMAC_RMII_HS_CLK | DPLL_GMAC | |
MHZ_50_CLK | Func | 50 | RMII_50MHZ_CLK | GMAC_RMII_HS_CLK | DPLL_GMAC | |
RMII1_MHZ_50_CLK | Func | 50 | RMII_50MHZ_CLK | GMAC_RMII_HS_CLK | DPLL_GMAC | |
RMII2_MHZ_50_CLK | Func | 50 | RMII_50MHZ_CLK | GMAC_RMII_HS_CLK | DPLL_GMAC | |
GPIO1 | GPIO1_ICLK | Int | 38.4 | WKUPAON_GICLK | SYS_CLK1 | OSC1 |
DPLL_ABE_X2_CLK | DPLL_ABE | |||||
GPIO1_DBCLK | Func | 0.032 | WKUPAON_SYS_GFCLK | WKUPAON_32K_GFCLK | OSC1 | |
RTC Oscillator | ||||||
GPIO2 | GPIO2_ICLK | Int | 266 | L4PER_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
GPIO2_DBCLK | Func | 0.032 | GPIO_GFCLK | FUNC_32K_CLK | OSC1 | |
RTC Oscillator | ||||||
GPIO3 | GPIO3_ICLK | Int | 266 | L4PER_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
GPIO3_DBCLK | Func | 0.032 | GPIO_GFCLK | FUNC_32K_CLK | OSC1 | |
RTC Oscillator | ||||||
GPIO4 | GPIO4_ICLK | Int | 266 | L4PER_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
GPIO4_DBCLK | Func | 0.032 | GPIO_GFCLK | FUNC_32K_CLK | OSC1 | |
PIDBCLK | Func | 0.032 | GPIO_GFCLK | RTC Oscillator | ||
GPIO5 | GPIO5_ICLK | Int | 266 | L4PER_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
GPIO5_DBCLK | Func | 0.032 | GPIO_GFCLK | FUNC_32K_CLK | OSC1 | |
PIDBCLK | Func | 0.032 | GPIO_GFCLK | RTC Oscillator | ||
GPIO6 | GPIO6_ICLK | Int | 266 | L4PER_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
GPIO6_DBCLK | Func | 0.032 | GPIO_GFCLK | FUNC_32K_CLK | OSC1 | |
PIDBCLK | Func | 0.032 | GPIO_GFCLK | RTC Oscillator | ||
GPIO7 | GPIO7_ICLK | Int | 266 | L4PER_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
GPIO7_DBCLK | Func | 0.032 | GPIO_GFCLK | FUNC_32K_CLK | OSC1 | |
PIDBCLK | Func | 0.032 | GPIO_GFCLK | RTC Oscillator | ||
GPIO8 | GPIO8_ICLK | Int | 266 | L4PER_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
GPIO8_DBCLK | Func | 0.032 | GPIO_GFCLK | FUNC_32K_CLK | OSC1 | |
PIDBCLK | Func | 0.032 | GPIO_GFCLK | RTC Oscillator | ||
GPMC | GPMC_FCLK | Int | 266 | L3MAIN1_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
GPU | GPU_FCLK1 | Func | GPU_CLK | GPU_CORE_GCLK | CORE_GPU_CLK | DPLL_CORE |
PER_GPU_CLK | DPLL_PER | |||||
GPU_GCLK | DPLL_GPU | |||||
GPU_FCLK2 | Func | GPU_CLK | GPU_HYD_GCLK | CORE_GPU_CLK | DPLL_CORE | |
PER_GPU_CLK | DPLL_PER | |||||
GPU_GCLK | DPLL_GPU | |||||
GPU_ICLK | Int | 266 | GPU_L3_GICLK | CORE_X2_CLK | DPLL_CORE | |
HDMI PHY | DSS_HDMI_PHY_CLK | Func | 38.4 | HDMI_PHY_GFCLK | FUNC_192M_CLK | DPLL_PER |
HDQ1W | HDQ1W_ICLK | Int & Func | 266 | L4PER_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
HDQ1W_FCLK | Func | 12 | PER_12M_GFCLK | FUNC_192M_CLK | DPLL_PER | |
I2C1 | I2C1_ICLK | Int | 266 | L4PER_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
I2C1_FCLK | Func | 96 | PER_96M_GFCLK | FUNC_192M_CLK | DPLL_PER | |
I2C2 | I2C2_ICLK | Int | 266 | L4PER_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
I2C2_FCLK | Func | 96 | PER_96M_GFCLK | FUNC_192M_CLK | DPLL_PER | |
I2C3 | I2C3_ICLK | Int | 266 | L4PER_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
I2C3_FCLK | Func | 96 | PER_96M_GFCLK | FUNC_192M_CLK | DPLL_PER | |
I2C4 | I2C4_ICLK | Int | 266 | L4PER_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
I2C4_FCLK | Func | 96 | PER_96M_GFCLK | FUNC_192M_CLK | DPLL_PER | |
I2C5 | I2C5_ICLK | Int | 266 | IPU_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
I2C5_FCLK | Func | 96 | IPU_96M_GFCLK | FUNC_192M_CLK | DPLL_PER | |
IEEE1500_2_OCP | PI_L3CLK | Int & Func | 266 | L3INIT_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
IPU1 | IPU1_GFCLK | Int & Func | 425.6 | IPU1_GFCLK | DPLL_ABE_X2_CLK | DPLL_ABE |
CORE_IPU_ISS_BOOST_CLK | DPLL_CORE | |||||
IPU2 | IPU2_GFCLK | Int & Func | 425.6 | IPU2_GFCLK | CORE_IPU_ISS_BOOST_CLK | DPLL_CORE |
IVA | IVA_GCLK | Int | IVA_GCLK | IVA_GCLK | IVA_GFCLK | DPLL_IVA |
KBD | KBD_FCLK | Func | 0.032 | WKUPAON_SYS_GFCLK | WKUPAON_32K_GFCLK | OSC1 |
PICLKKBD | Func | 0.032 | WKUPAON_SYS_GFCLK | RTC Oscillator | ||
KBD_ICLK | Int | 38.4 | WKUPAON_GICLK | SYS_CLK1 | OSC1 | |
PICLKOCP | Int | 38.4 | WKUPAON_GICLK | DPLL_ABE_X2_CLK | DPLL_ABE | |
L3_INSTR | L3_CLK | Int | L3_CLK | L3INSTR_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
L3_MAIN | L3_CLK1 | Int | L3_CLK | L3MAIN1_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
L3_CLK2 | Int | L3_CLK | L3INSTR_L3_GICLK | CORE_X2_CLK | DPLL_CORE | |
L4_CFG | L4_CFG_CLK | Int | 133 | L4CFG_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
L4_PER1 | L4_PER1_CLK | Int | 133 | L4PER_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
L4_PER2 | L4_PER2_CLK | Int | 133 | L4PER2_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
L4_PER3 | L4_PER3_CLK | Int | 133 | L4PER3_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
L4_WKUP | L4_WKUP_CLK | Int | 38.4 | WKUPAON_GICLK | SYS_CLK1 | OSC1 |
DPLL_ABE_X2_CLK | DPLL_ABE | |||||
MAILBOX1 | MAILBOX1_FLCK | Int | 266 | L4CFG_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
MAILBOX2 | MAILBOX2_FLCK | Int | 266 | L4CFG_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
MAILBOX3 | MAILBOX3_FLCK | Int | 266 | L4CFG_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
MAILBOX4 | MAILBOX4_FLCK | Int | 266 | L4CFG_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
MAILBOX5 | MAILBOX5_FLCK | Int | 266 | L4CFG_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
MAILBOX6 | MAILBOX6_FLCK | Int | 266 | L4CFG_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
MAILBOX7 | MAILBOX7_FLCK | Int | 266 | L4CFG_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
MAILBOX8 | MAILBOX8_FLCK | Int | 266 | L4CFG_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
MAILBOX9 | MAILBOX9_FLCK | Int | 266 | L4CFG_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
MAILBOX10 | MAILBOX10_FLCK | Int | 266 | L4CFG_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
MAILBOX11 | MAILBOX11_FLCK | Int | 266 | L4CFG_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
MAILBOX12 | MAILBOX12_FLCK | Int | 266 | L4CFG_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
MAILBOX13 | MAILBOX13_FLCK | Int | 266 | L4CFG_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
McASP1 | MCASP1_AHCLKR | Func | 100 | MCASP1_AHCLKR | DPLL_ABE_X2_CLK | DPLL_ABE |
SYS_CLK1 | OSC1 | |||||
FUNC_96M_AON_CLK | DPLL_PER | |||||
SYS_CLK2 | OSC2 | |||||
XREF_CLK0 | XREF_CLK0 | |||||
XREF_CLK1 | XREF_CLK1 | |||||
XREF_CLK2 | XREF_CLK2 | |||||
XREF_CLK3 | XREF_CLK3 | |||||
MCASP1_AHCLKX | Func | 100 | MCASP1_AHCLKX | DPLL_ABE_X2_CLK | DPLL_ABE | |
SYS_CLK1 | OSC1 | |||||
FUNC_96M_AON_CLK | DPLL_PER | |||||
SYS_CLK2 | OSC2 | |||||
XREF_CLK0 | XREF_CLK0 | |||||
XREF_CLK1 | XREF_CLK1 | |||||
XREF_CLK2 | XREF_CLK2 | |||||
XREF_CLK3 | XREF_CLK3 | |||||
MCASP1_FCLK | Func | 192 | MCASP1_AUX_GFCLK | PER_ABE_X1_GFCLK | DPLL_ABE | |
VIDEO1_CLK | DPLL_VIDEO1 | |||||
HDMI_CLK | DPLL_HDMI | |||||
MCASP1_ICLK | Int | 266 | IPU_L3_GICLK | CORE_X2_CLK | DPLL_CORE | |
McASP2 | MCASP2_AHCLKR | Func | 100 | MCASP2_AHCLKR | DPLL_ABE_X2_CLK | DPLL_ABE |
SYS_CLK1 | OSC1 | |||||
FUNC_96M_AON_CLK | DPLL_PER | |||||
SYS_CLK2 | OSC2 | |||||
XREF_CLK0 | XREF_CLK0 | |||||
XREF_CLK1 | XREF_CLK1 | |||||
XREF_CLK2 | XREF_CLK2 | |||||
XREF_CLK3 | XREF_CLK3 | |||||
MCASP2_AHCLKX | Func | 100 | MCASP2_AHCLKX | DPLL_ABE_X2_CLK | DPLL_ABE | |
SYS_CLK1 | OSC1 | |||||
FUNC_96M_AON_CLK | DPLL_PER | |||||
SYS_CLK2 | OSC2 | |||||
XREF_CLK0 | XREF_CLK0 | |||||
XREF_CLK1 | XREF_CLK1 | |||||
XREF_CLK2 | XREF_CLK2 | |||||
XREF_CLK3 | XREF_CLK3 | |||||
MCASP2_FCLK | Func | 192 | MCASP2_AUX_GFCLK | PER_ABE_X1_GFCLK | DPLL_ABE | |
VIDEO1_CLK | DPLL_VIDEO1 | |||||
HDMI_CLK | DPLL_HDMI | |||||
MCASP2_ICLK | Int | 266 | L4PER2_L3_GICLK | CORE_X2_CLK | DPLL_CORE | |
McASP3 | MCASP3_AHCLKX | Func | 100 | MCASP3_AHCLKX | DPLL_ABE_X2_CLK | DPLL_ABE |
SYS_CLK1 | OSC1 | |||||
FUNC_96M_AON_CLK | DPLL_PER | |||||
SYS_CLK2 | OSC2 | |||||
XREF_CLK0 | XREF_CLK0 | |||||
XREF_CLK1 | XREF_CLK1 | |||||
XREF_CLK2 | XREF_CLK2 | |||||
XREF_CLK3 | XREF_CLK3 | |||||
MCASP3_FCLK | Func | 192 | MCASP3_AUX_GFCLK | PER_ABE_X1_GFCLK | DPLL_ABE | |
VIDEO1_CLK | DPLL_ABE | |||||
HDMI_CLK | DPLL_HDMI | |||||
MCASP3_ICLK | Int | 266 | L4PER2_L3_GICLK | CORE_X2_CLK | DPLL_CORE | |
McASP4 | MCASP4_AHCLKX | Func | 100 | MCASP4_AHCLKX | DPLL_ABE_X2_CLK | DPLL_ABE |
SYS_CLK1 | OSC1 | |||||
FUNC_96M_AON_CLK | DPLL_PER | |||||
SYS_CLK2 | OSC2 | |||||
XREF_CLK0 | XREF_CLK0 | |||||
XREF_CLK1 | XREF_CLK1 | |||||
XREF_CLK2 | XREF_CLK2 | |||||
XREF_CLK3 | XREF_CLK3 | |||||
MCASP4_FCLK | Func | 192 | MCASP4_AUX_GFCLK | PER_ABE_X1_GFCLK | DPLL_ABE | |
VIDEO1_CLK | DPLL_ABE | |||||
HDMI_CLK | DPLL_HDMI | |||||
MCASP4_ICLK | Int | 266 | L4PER2_L3_GICLK | CORE_X2_CLK | DPLL_CORE | |
McASP5 | MCASP5_AHCLKX | Func | 100 | MCASP5_AHCLKX | DPLL_ABE_X2_CLK | DPLL_ABE |
SYS_CLK1 | OSC1 | |||||
FUNC_96M_AON_CLK | DPLL_PER | |||||
SYS_CLK2 | OSC2 | |||||
XREF_CLK0 | XREF_CLK0 | |||||
XREF_CLK1 | XREF_CLK1 | |||||
XREF_CLK2 | XREF_CLK2 | |||||
XREF_CLK3 | XREF_CLK3 | |||||
MCASP5_FCLK | Func | 192 | MCASP5_AUX_GFCLK | PER_ABE_X1_GFCLK | DPLL_ABE | |
VIDEO1_CLK | DPLL_ABE | |||||
HDMI_CLK | DPLL_HDMI | |||||
MCASP5_ICLK | Int | 266 | L4PER2_L3_GICLK | CORE_X2_CLK | DPLL_CORE | |
McASP6 | MCASP6_AHCLKX | Func | 100 | MCASP6_AHCLKX | DPLL_ABE_X2_CLK | DPLL_ABE |
FUNC_96M_AON_CLK | DPLL_PER | |||||
SYS_CLK1 | OSC1 | |||||
SYS_CLK2 | OSC2 | |||||
XREF_CLK0 | XREF_CLK0 | |||||
XREF_CLK1 | XREF_CLK1 | |||||
XREF_CLK2 | XREF_CLK2 | |||||
XREF_CLK3 | XREF_CLK3 | |||||
MCASP6_FCLK | Func | 192 | MCASP6_AUX_GFCLK | PER_ABE_X1_GFCLK | DPLL_ABE | |
VIDEO1_CLK | DPLL_ABE | |||||
HDMI_CLK | DPLL_HDMI | |||||
MCASP6_ICLK | Int | 266 | L4PER2_L3_GICLK | CORE_X2_CLK | DPLL_CORE | |
McASP7 | MCASP7_AHCLKX | Func | 100 | MCASP7_AHCLKX | DPLL_ABE_X2_CLK | DPLL_ABE |
SYS_CLK1 | OSC1 | |||||
FUNC_96M_AON_CLK | DPLL_PER | |||||
SYS_CLK2 | OSC2 | |||||
XREF_CLK0 | XREF_CLK0 | |||||
XREF_CLK1 | XREF_CLK1 | |||||
XREF_CLK2 | XREF_CLK2 | |||||
XREF_CLK3 | XREF_CLK3 | |||||
MCASP7_FCLK | Func | 192 | MCASP7_AUX_GFCLK | PER_ABE_X1_GFCLK | DPLL_ABE | |
VIDEO1_CLK | DPLL_ABE | |||||
HDMI_CLK | DPLL_HDMI | |||||
MCASP7_ICLK | Int | 266 | L4PER2_L3_GICLK | CORE_X2_CLK | DPLL_CORE | |
McASP8 | MCASP8_AHCLKX | Func | 100 | MCASP8_AHCLKX | DPLL_ABE_X2_CLK | DPLL_ABE |
SYS_CLK1 | OSC1 | |||||
FUNC_96M_AON_CLK | DPLL_PER | |||||
SYS_CLK2 | OSC2 | |||||
XREF_CLK0 | XREF_CLK0 | |||||
XREF_CLK1 | XREF_CLK1 | |||||
XREF_CLK2 | XREF_CLK2 | |||||
XREF_CLK3 | XREF_CLK3 | |||||
MCASP8_FCLK | Func | 192 | MCASP8_AUX_GFCLK | PER_ABE_X1_GFCLK | DPLL_ABE | |
VIDEO1_CLK | DPLL_ABE | |||||
HDMI_CLK | DPLL_HDMI | |||||
MCASP8_ICLK | Int | 266 | L4PER2_L3_GICLK | CORE_X2_CLK | DPLL_CORE | |
McSPI1 | SPI1_ICLK | Int | 266 | L4PER_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
SPI1_FCLK | Func | 48 | PER_48M_GFCLK | PER_48M_GFCLK | DPLL_PER | |
McSPI2 | SPI2_ICLK | Int | 266 | L4PER_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
SPI2_FCLK | Func | 48 | PER_48M_GFCLK | PER_48M_GFCLK | DPLL_PER | |
McSPI3 | SPI3_ICLK | Int | 266 | L4PER_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
SPI3_FCLK | Func | 48 | PER_48M_GFCLK | PER_48M_GFCLK | DPLL_PER | |
McSPI4 | SPI4_ICLK | Int | 266 | L4PER_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
SPI4_FCLK | Func | 48 | PER_48M_GFCLK | PER_48M_GFCLK | DPLL_PER | |
CSI2_0 | CTRLCLK | Int & Func | 96 | LVDSRX_96M_GFCLK | FUNC_192M_CLK | DPLL_PER |
CAL_FCLK | Int & Func | 266 | CAL_GICLK | CORE_ISS_MAIN_CLK | DPLL_CORE | |
L3_ICLK | CM_CORE_AON | |||||
CSI2_1 | CTRLCLK | Int & Func | 96 | LVDSRX_96M_GFCLK | FUNC_192M_CLK | DPLL_PER |
CAL_FCLK | Int & Func | 266 | CAL_GICLK | CORE_ISS_MAIN_CLK | DPLL_CORE | |
L3_ICLK | CM_CORE_AON | |||||
MMC1 | MMC1_CLK_32K | Func | 0.032 | L3INIT_32K_GFCLK | FUNC_32K_CLK | OSC1 |
MMC1_FCLK | Func | 192 | MMC1_GFCLK | FUNC_192M_CLK | DPLL_PER | |
128 | FUNC_256M_CLK | DPLL_PER | ||||
MMC1_ICLK1 | Int | 266 | L3INIT_L3_GICLK | CORE_X2_CLK | DPLL_CORE | |
MMC1_ICLK2 | Int | 133 | L3INIT_L4_GICLK | CORE_X2_CLK | DPLL_CORE | |
MMC2 | MMC2_CLK_32K | Func | 0.032 | L3INIT_32K_GFCLK | FUNC_32K_CLK | OSC1 |
MMC2_FCLK | Func | 192 | MMC2_GFCLK | FUNC_192M_CLK | DPLL_PER | |
128 | FUNC_256M_CLK | DPLL_PER | ||||
MMC2_ICLK1 | Int | 266 | L3INIT_L3_GICLK | CORE_X2_CLK | DPLL_CORE | |
MMC2_ICLK2 | Int | 133 | L3INIT_L4_GICLK | CORE_X2_CLK | DPLL_CORE | |
MMC3 | MMC3_ICLK | Int | 266 | L4PER_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
MMC3_CLK_32K | Func | 0.032 | L4PER_32K_GFCLK | FUNC_32K_CLK | OSC1 | |
MMC3_FCLK | Func | 48 | MMC3_GFCLK | FUNC_192M_CLK | DPLL_PER | |
192 | ||||||
MMC4 | MMC4_ICLK | Int | 266 | L4PER_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
MMC4_CLK_32K | Func | 0.032 | L4PER_32K_GFCLK | FUNC_32K_CLK | OSC1 | |
MMC4_FCLK | Func | 48 | MMC4_GFCLK | FUNC_192M_CLK | DPLL_PER | |
192 | ||||||
MMU_EDMA | MMU1_CLK | Int | 266 | L3MAIN1_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
MMU_PCIESS | MMU2_CLK | Int | 266 | L3MAIN1_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
MPU | MPU_CLK | Int & Func | MPU_CLK | MPU_GCLK | MPU_GCLK | DPLL_MPU |
MPU_EMU_DBG | FCLK | Int | 38.4 | EMU_SYS_CLK | SYS_CLK1 | OSC1 |
MPU_GCLK | DPLL_MPU | |||||
OCMC_RAM1 | OCMC1_L3_CLK | Int | 266 | L3MAIN1_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
OCMC_ROM | OCMC_L3_CLK | Int | 266 | L3MAIN1_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
OCP_WP_NOC | PICLKOCPL3 | Int | 266 | L3INSTR_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
OCP2SCP1 | L4CFG1_ADAPTER_CLKIN | Int | 133 | L3INIT_L4_GICLK | CORE_X2_CLK | DPLL_CORE |
OCP2SCP2 | L4CFG2_ADAPTER_CLKIN | Int | 133 | L4CFG_L4_GICLK | CORE_X2_CLK | DPLL_CORE |
OCP2SCP3 | L4CFG3_ADAPTER_CLKIN | Int | 133 | L3INIT_L4_GICLK | CORE_X2_CLK | DPLL_CORE |
PCIe_SS1 | PCIE1_PHY_WKUP_CLK | Func | 0.032 | PCIE_32K_GFCLK | FUNC_32K_CLK | RTC Oscillator |
PCIe_SS1_FICLK | Int | 266 | PCIE_L3_GICLK | CORE_X2_CLK | DPLL_CORE | |
PCIEPHY_CLK | Func | 2500 | PCIE_PHY_GCLK | PCIE_PHY_GCLK | APLL_PCIE | |
PCIEPHY_CLK_DIV | Func | 1250 | PCIE_PHY_DIV_GCLK | PCIE_PHY_DIV_GCLK | APLL_PCIE | |
PCIE1_REF_CLKIN | Func | 34.3 | PCIE_REF_GFCLK | CORE_USB_OTG_SS_LFPS_TX_CLK | DPLL_CORE | |
PCIE1_PWR_CLK | Func | 38.4 | PCIE_SYS_GFCLK | SYS_CLK1 | OSC1 | |
PCIe_SS2 | PCIE2_PHY_WKUP_CLK | Func | 0.032 | PCIE_32K_GFCLK | FUNC_32K_CLK | RTC Oscillator |
PCIe_SS2_FICLK | Func | 266 | PCIE_L3_GICLK | CORE_X2_CLK | DPLL_CORE | |
PCIEPHY_CLK | Func | 2500 | PCIE_PHY_GCLK | PCIE_PHY_GCLK | APLL_PCIE | |
PCIEPHY_CLK_DIV | Func | 1250 | PCIE_PHY_DIV_GCLK | PCIE_PHY_DIV_GCLK | APLL_PCIE | |
PCIE2_REF_CLKIN | Func | 34.3 | PCIE_REF_GFCLK | CORE_USB_OTG_SS_LFPS_TX_CLK | DPLL_CORE | |
PCIE2_PWR_CLK | Func | 38.4 | PCIE_SYS_GFCLK | SYS_CLK1 | OSC1 | |
PRCM_MPU | 32K_CLK | Func | 0.032 | FUNC_32K_CLK | SYS_CLK1/610 | OSC1 |
SYS_CLK | Func | 38.4 | WKUPAON_ICLK | SYS_CLK1 | OSC1 | |
DPLL_ABE_X2_CLK | DPLL_ABE | |||||
PWMSS1 | PWMSS1_GICLK | Int & Func | 266 | L4PER2_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
PWMSS2 | PWMSS2_GICLK | Int & Func | 266 | L4PER2_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
PWMSS3 | PWMSS3_GICLK | Int & Func | 266 | L4PER2_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
QSPI | QSPI_ICLK | Int | 266 | L4PER2_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
QSPI_FCLK | Func | 128 | QSPI_GFCLK | FUNC_256M_CLK | DPLL_PER | |
PER_QSPI_CLK | DPLL_PER | |||||
RNG | RNG_ICLK | Int | 266 | L4SEC_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
RTC_SS | RTC_ICLK | Int | 133 | RTC_L4_GICLK | CORE_X2_CLK | DPLL_CORE |
RTC_FCLK | Func | RTC_FCLK | RTC_AUX_CLK | SYS_32K | RTC Oscillator | |
FUNC_32K_CLK | SYS_CLK1/610 | OSC1 | ||||
SAR_ROM | PRCM_ROM_CLOCK | Int | 266 | L4CFG_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
SATA | SATA_FICLK | Int | 266 | L3INIT_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
SATA_PMALIVE_FCLK | Func | 48 | L3INIT_48M_GFCLK | FUNC_192M_CLK | DPLL_PER | |
REF_CLK | Func | 38 | SATA_REF_GFCLK | SYS_CLK1 | OSC1 | |
SDMA | SDMA_FCLK | Int & Func | 266 | DMA_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
SHA2MD51 | SHAM_1_CLK | Int | 266 | L4SEC_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
SHA2MD52 | SHAM_2_CLK | Int | 266 | L4SEC_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
SL2 | IVA_GCLK | Int | IVA_GCLK | IVA_GCLK | IVA_GFCLK | DPLL_IVA |
SMARTREFLEX_CORE | MCLK | Int | 133 | COREAON_L4_GICLK | CORE_X2_CLK | DPLL_CORE |
SYSCLK | Func | 38.4 | WKUPAON_ICLK | SYS_CLK1 | OSC1 | |
DPLL_ABE_X2_CLK | DPLL_ABE | |||||
SMARTREFLEX_DSP | MCLK | Int | 133 | COREAON_L4_GICLK | CORE_X2_CLK | DPLL_CORE |
SYSCLK | Func | 38.4 | WKUPAON_ICLK | SYS_CLK1 | OSC1 | |
DPLL_ABE_X2_CLK | DPLL_ABE | |||||
SMARTREFLEX_GPU | MCLK | Int | 133 | COREAON_L4_GICLK | CORE_X2_CLK | DPLL_CORE |
SYSCLK | Func | 38.4 | WKUPAON_ICLK | SYS_CLK1 | OSC1 | |
DPLL_ABE_X2_CLK | DPLL_ABE | |||||
SMARTREFLEX_IVAHD | MCLK | Int | 133 | COREAON_L4_GICLK | CORE_X2_CLK | DPLL_CORE |
SYSCLK | Func | 38.4 | WKUPAON_ICLK | SYS_CLK1 | OSC1 | |
DPLL_ABE_X2_CLK | DPLL_ABE | |||||
SMARTREFLEX_MPU | MCLK | Int | 133 | COREAON_L4_GICLK | CORE_X2_CLK | DPLL_CORE |
SYSCLK | Func | 38.4 | WKUPAON_ICLK | SYS_CLK1 | OSC1 | |
DPLL_ABE_X2_CLK | DPLL_ABE | |||||
SPINLOCK | SPINLOCK_ICLK | Int | 266 | L4CFG_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
TIMER1 | TIMER1_ICLK | Int | 38.4 | WKUPAON_GICLK | SYS_CLK1 | OSC1 |
DPLL_ABE_X2_CLK | DPLL_ABE | |||||
TIMER1_FCLK | Func | 100 | TIMER1_GFCLK | SYS_CLK1 | OSC1 | |
FUNC_32K_CLK | OSC1 | |||||
RTC Oscillator | ||||||
SYS_CLK2 | OSC2 | |||||
XREF_CLK0 | XREF_CLK0 | |||||
XREF_CLK1 | XREF_CLK1 | |||||
XREF_CLK2 | XREF_CLK2 | |||||
XREF_CLK3 | XREF_CLK3 | |||||
DPLL_ABE_X2_CLK | DPLL_ABE | |||||
VIDEO1_CLK | DPLL_VIDEO1 | |||||
HDMI_CLK | DPLL_HDMI | |||||
TIMER2 | TIMER2_ICLK | Int | 266 | L4PER_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
TIMER2_FCLK | Func | 100 | TIMER2_GFCLK | SYS_CLK1 | OSC1 | |
FUNC_32K_CLK | OSC1 | |||||
RTC Oscillator | ||||||
SYS_CLK2 | OSC2 | |||||
XREF_CLK0 | XREF_CLK0 | |||||
XREF_CLK1 | XREF_CLK1 | |||||
XREF_CLK2 | XREF_CLK2 | |||||
XREF_CLK3 | XREF_CLK3 | |||||
DPLL_ABE_X2_CLK | DPLL_ABE | |||||
VIDEO1_CLK | DPLL_VIDEO1 | |||||
HDMI_CLK | DPLL_HDMI | |||||
TIMER3 | TIMER3_ICLK | Int | 266 | L4PER_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
TIMER3_FCLK | Func | 100 | TIMER3_GFCLK | SYS_CLK1 | OSC1 | |
FUNC_32K_CLK | OSC1 | |||||
RTC Oscillator | ||||||
SYS_CLK2 | OSC2 | |||||
XREF_CLK0 | XREF_CLK0 | |||||
XREF_CLK1 | XREF_CLK1 | |||||
XREF_CLK2 | XREF_CLK2 | |||||
XREF_CLK3 | XREF_CLK3 | |||||
DPLL_ABE_X2_CLK | DPLL_ABE | |||||
VIDEO1_CLK | DPLL_VIDEO1 | |||||
HDMI_CLK | DPLL_HDMI | |||||
TIMER4 | TIMER4_ICLK | Int | 266 | L4PER_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
TIMER4_FCLK | Func | 100 | TIMER4_GFCLK | SYS_CLK1 | OSC1 | |
FUNC_32K_CLK | OSC1 | |||||
RTC Oscillator | ||||||
SYS_CLK2 | OSC2 | |||||
XREF_CLK0 | XREF_CLK0 | |||||
XREF_CLK1 | XREF_CLK1 | |||||
XREF_CLK2 | XREF_CLK2 | |||||
XREF_CLK3 | XREF_CLK3 | |||||
DPLL_ABE_X2_CLK | DPLL_ABE | |||||
VIDEO1_CLK | DPLL_VIDEO1 | |||||
HDMI_CLK | DPLL_HDMI | |||||
TIMER5 | TIMER5_ICLK | Int | 266 | IPU_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
TIMER5_FCLK | Func | 100 | TIMER5_GFCLK | SYS_CLK1 | OSC1 | |
FUNC_32K_CLK | OSC1 | |||||
RTC Oscillator | ||||||
SYS_CLK2 | OSC2 | |||||
XREF_CLK0 | XREF_CLK0 | |||||
XREF_CLK1 | XREF_CLK1 | |||||
XREF_CLK2 | XREF_CLK2 | |||||
XREF_CLK3 | XREF_CLK3 | |||||
DPLL_ABE_X2_CLK | DPLL_ABE | |||||
VIDEO1_CLK | DPLL_VIDEO1 | |||||
HDMI_CLK | DPLL_HDMI | |||||
CLKOUTMUX[0] | CLKOUTMUX[0] | |||||
TIMER6 | TIMER6_ICLK | Int | 266 | IPU_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
TIMER6_FCLK | Func | 100 | TIMER6_GFCLK | SYS_CLK1 | OSC1 | |
FUNC_32K_CLK | OSC1 | |||||
RTC Oscillator | ||||||
SYS_CLK2 | OSC2 | |||||
XREF_CLK0 | XREF_CLK0 | |||||
XREF_CLK1 | XREF_CLK1 | |||||
XREF_CLK2 | XREF_CLK2 | |||||
XREF_CLK3 | XREF_CLK3 | |||||
DPLL_ABE_X2_CLK | DPLL_ABE | |||||
VIDEO1_CLK | DPLL_VIDEO1 | |||||
HDMI_CLK | DPLL_HDMI | |||||
CLKOUTMUX[0] | CLKOUTMUX[0] | |||||
TIMER7 | TIMER7_ICLK | Int | 266 | IPU_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
TIMER7_FCLK | Func | 100 | TIMER7_GFCLK | SYS_CLK1 | OSC1 | |
FUNC_32K_CLK | OSC1 | |||||
RTC Oscillator | ||||||
SYS_CLK2 | OSC2 | |||||
XREF_CLK0 | XREF_CLK0 | |||||
XREF_CLK1 | XREF_CLK1 | |||||
XREF_CLK2 | XREF_CLK2 | |||||
XREF_CLK3 | XREF_CLK3 | |||||
DPLL_ABE_X2_CLK | DPLL_ABE | |||||
VIDEO1_CLK | DPLL_VIDEO1 | |||||
HDMI_CLK | DPLL_HDMI | |||||
CLKOUTMUX[0] | CLKOUTMUX[0] | |||||
TIMER8 | TIMER8_ICLK | Int | 266 | IPU_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
TIMER8_FCLK | Func | 100 | TIMER8_GFCLK | SYS_CLK1 | OSC1 | |
FUNC_32K_CLK | OSC1 | |||||
RTC Oscillator | ||||||
SYS_CLK2 | OSC2 | |||||
XREF_CLK0 | XREF_CLK0 | |||||
XREF_CLK1 | XREF_CLK1 | |||||
XREF_CLK2 | XREF_CLK2 | |||||
XREF_CLK3 | XREF_CLK3 | |||||
DPLL_ABE_X2_CLK | DPLL_ABE | |||||
VIDEO1_CLK | DPLL_VIDEO1 | |||||
HDMI_CLK | DPLL_HDMI | |||||
CLKOUTMUX[0] | CLKOUTMUX[0] | |||||
TIMER9 | TIMER9_ICLK | Int | 266 | L4PER_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
TIMER9_FCLK | Func | 100 | TIMER9_GFCLK | SYS_CLK1 | OSC1 | |
FUNC_32K_CLK | OSC1 | |||||
RTC Oscillator | ||||||
SYS_CLK2 | OSC2 | |||||
XREF_CLK0 | XREF_CLK0 | |||||
XREF_CLK1 | XREF_CLK1 | |||||
XREF_CLK2 | XREF_CLK2 | |||||
XREF_CLK3 | XREF_CLK3 | |||||
DPLL_ABE_X2_CLK | DPLL_ABE | |||||
VIDEO1_CLK | DPLL_VIDEO1 | |||||
HDMI_CLK | DPLL_HDMI | |||||
TIMER10 | TIMER10_ICLK | Int | 266 | L4PER_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
TIMER10_FCLK | Func | 100 | TIMER10_GFCLK | SYS_CLK1 | OSC1 | |
FUNC_32K_CLK | OSC1 | |||||
RTC Oscillator | ||||||
SYS_CLK2 | OSC2 | |||||
XREF_CLK0 | XREF_CLK0 | |||||
XREF_CLK1 | XREF_CLK1 | |||||
XREF_CLK2 | XREF_CLK2 | |||||
XREF_CLK3 | XREF_CLK3 | |||||
DPLL_ABE_X2_CLK | DPLL_ABE | |||||
VIDEO1_CLK | DPLL_VIDEO1 | |||||
HDMI_CLK | DPLL_HDMI | |||||
TIMER11 | TIMER11_ICLK | Int | 266 | L4PER_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
TIMER11_FCLK | Func | 100 | TIMER11_GFCLK | SYS_CLK1 | OSC1 | |
FUNC_32K_CLK | OSC1 | |||||
RTC Oscillator | ||||||
SYS_CLK2 | OSC2 | |||||
XREF_CLK0 | XREF_CLK0 | |||||
XREF_CLK1 | XREF_CLK1 | |||||
XREF_CLK2 | XREF_CLK2 | |||||
XREF_CLK3 | XREF_CLK3 | |||||
DPLL_ABE_X2_CLK | DPLL_ABE | |||||
VIDEO1_CLK | DPLL_VIDEO1 | |||||
HDMI_CLK | DPLL_HDMI | |||||
TIMER12 | TIMER12_ICLK | Int | 38.4 | WKUPAON_GICLK | SYS_CLK1 | OSC1 |
DPLL_ABE_X2_CLK | DPLL_ABE | |||||
TIMER12_FCLK | Func | 0.032 | OSC_32K_CLK | RC_CLK | RC oscillator | |
TIMER13 | TIMER13_ICLK | Int | 266 | L4PER3_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
TIMER13_FCLK | Func | 100 | TIMER13_GFCLK | SYS_CLK1 | OSC1 | |
FUNC_32K_CLK | OSC1 | |||||
RTC Oscillator | ||||||
SYS_CLK2 | OSC2 | |||||
XREF_CLK0 | XREF_CLK0 | |||||
XREF_CLK1 | XREF_CLK1 | |||||
XREF_CLK2 | XREF_CLK2 | |||||
XREF_CLK3 | XREF_CLK3 | |||||
DPLL_ABE_X2_CLK | DPLL_ABE | |||||
VIDEO1_CLK | DPLL_VIDEO1 | |||||
HDMI_CLK | DPLL_HDMI | |||||
TIMER14 | TIMER14_ICLK | Int | 266 | L4PER3_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
TIMER14_FCLK | Func | 100 | TIMER14_GFCLK | SYS_CLK1 | OSC1 | |
FUNC_32K_CLK | OSC1 | |||||
RTC Oscillator | ||||||
SYS_CLK2 | OSC2 | |||||
XREF_CLK0 | XREF_CLK0 | |||||
XREF_CLK1 | XREF_CLK1 | |||||
XREF_CLK2 | XREF_CLK2 | |||||
XREF_CLK3 | XREF_CLK3 | |||||
DPLL_ABE_X2_CLK | DPLL_ABE | |||||
VIDEO1_CLK | DPLL_VIDEO1 | |||||
HDMI_CLK | DPLL_HDMI | |||||
TIMER15 | TIMER15_ICLK | Int | 266 | L4PER3_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
TIMER15_FCLK | Func | 100 | TIMER15_GFCLK | SYS_CLK1 | OSC1 | |
FUNC_32K_CLK | OSC1 | |||||
RTC Oscillator | ||||||
SYS_CLK2 | OSC2 | |||||
XREF_CLK0 | XREF_CLK0 | |||||
XREF_CLK1 | XREF_CLK1 | |||||
XREF_CLK2 | XREF_CLK2 | |||||
XREF_CLK3 | XREF_CLK3 | |||||
DPLL_ABE_X2_CLK | DPLL_ABE | |||||
VIDEO1_CLK | DPLL_VIDEO1 | |||||
HDMI_CLK | DPLL_HDMI | |||||
TIMER16 | TIMER16_ICLK | Int | 266 | L4PER3_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
TIMER16_FCLK | Func | 100 | TIMER16_GFCLK | SYS_CLK1 | OSC1 | |
FUNC_32K_CLK | OSC1 | |||||
RTC Oscillator | ||||||
SYS_CLK2 | OSC2 | |||||
XREF_CLK0 | XREF_CLK0 | |||||
XREF_CLK1 | XREF_CLK1 | |||||
XREF_CLK2 | XREF_CLK2 | |||||
XREF_CLK3 | XREF_CLK3 | |||||
DPLL_ABE_X2_CLK | DPLL_ABE | |||||
VIDEO1_CLK | DPLL_VIDEO1 | |||||
HDMI_CLK | DPLL_HDMI | |||||
TPCC | TPCC_GCLK | Int | 266 | L3MAIN1_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
TPTC1 | TPTC0_GCLK | Int | 266 | L3MAIN1_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
TPTC2 | TPTC1_GCLK | Int | 266 | L3MAIN1_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
UART1 | UART1_FCLK | Func | 48 | UART1_GFCLK | FUNC_192M_CLK | DPLL_PER |
UART1_ICLK | Int | 266 | L4PER_L3_GICLK | CORE_X2_CLK | DPLL_CORE | |
UART2 | UART2_FCLK | Func | 48 | UART2_GFCLK | FUNC_192M_CLK | DPLL_PER |
UART2_ICLK | Int | 266 | L4PER_L3_GICLK | CORE_X2_CLK | DPLL_CORE | |
UART3 | UART3_FCLK | Func | 48 | UART3_GFCLK | FUNC_192M_CLK | DPLL_PER |
UART3_ICLK | Int | 266 | L4PER_L3_GICLK | CORE_X2_CLK | DPLL_CORE | |
UART4 | UART4_FCLK | Func | 48 | UART4_GFCLK | FUNC_192M_CLK | DPLL_PER |
UART4_ICLK | Int | 266 | L4PER_L3_GICLK | CORE_X2_CLK | DPLL_CORE | |
UART5 | UART5_FCLK | Func | 48 | UART5_GFCLK | FUNC_192M_CLK | DPLL_PER |
UART5_ICLK | Int | 266 | L4PER_L3_GICLK | CORE_X2_CLK | DPLL_CORE | |
UART6 | UART6_FCLK | Func | 48 | UART6_GFCLK | FUNC_192M_CLK | DPLL_PER |
UART6_ICLK | Int | 266 | IPU_L3_GICLK | CORE_X2_CLK | DPLL_CORE | |
UART7 | UART7_FCLK | Func | 48 | UART7_GFCLK | FUNC_192M_CLK | DPLL_PER |
UART7_ICLK | Int | 266 | L4PER2_L3_GICLK | CORE_X2_CLK | DPLL_CORE | |
UART8 | UART8_FCLK | Func | 48 | UART8_GFCLK | FUNC_192M_CLK | DPLL_PER |
UART8_ICLK | Int | 266 | L4PER2_L3_GICLK | CORE_X2_CLK | DPLL_CORE | |
UART9 | UART9_FCLK | Func | 48 | UART9_GFCLK | FUNC_192M_CLK | DPLL_PER |
UART9_ICLK | Int | 266 | L4PER2_L3_GICLK | CORE_X2_CLK | DPLL_CORE | |
UART10 | UART10_FCLK | Func | 48 | UART10_GFCLK | FUNC_192M_CLK | DPLL_PER |
UART10_ICLK | Int | 38.4 | WKUPAON_GICLK | SYS_CLK1 | OSC1 | |
DPLL_ABE_X2_CLK | DPLL_ABE | |||||
USB1 | USB1_MICLK | Int | 266 | L3INIT_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
USB3PHY_REF_CLK | Func | 34.3 | USB_LFPS_TX_GFCLK | CORE_USB_OTG_SS_LFPS_TX_CLK | DPLL_CORE | |
USB2PHY1_TREF_CLK | Func | 38.4 | USB_OTG_SS_REF_CLK | SYS_CLK1 | OSC1 | |
USB2PHY1_REF_CLK | Func | 960 | L3INIT_960M_GFCLK | L3INIT_960_GFCLK | DPLL_USB | |
USB2 | USB2_MICLK | Int | 266 | L3INIT_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
USB2PHY2_TREF_CLK | Func | 38.4 | USB_OTG_SS_REF_CLK | SYS_CLK1 | OSC1 | |
USB2PHY2_REF_CLK | Func | 960 | L3INIT_960M_GFCLK | L3INIT_960_GFCLK | DPLL_USB | |
USB_PHY1_CORE | USB2PHY1_WKUP_CLK | Func | 0.032 | COREAON_32K_GFCLK | SYS_CLK1/610 | OSC1 |
USB_PHY2_CORE | USB2PHY2_WKUP_CLK | Func | 0.032 | COREAON_32K_GFCLK | SYS_CLK1/610 | OSC1 |
USB_PHY3_CORE | USB3PHY_WKUP_CLK | Func | 0.032 | COREAON_32K_GFCLK | SYS_CLK1/610 | OSC1 |
VCP1 | VCP1_CLK | Int | 266 | L3MAIN1_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
VCP2 | VCP2_CLK | Int | 266 | L3MAIN1_L3_GICLK | CORE_X2_CLK | DPLL_CORE |
VIP1 | L3_CLK_PROC_CLK | Int & Func | 266 | VIP1_GCLK | CORE_X2_CLK | DPLL_CORE |
CORE_ISS_MAIN_CLK | DPLL_CORE | |||||
VPE | L3_CLK_PROC_CLK | Int & Func | 300 | VPE_GCLK | CORE_ISS_MAIN_CLK | DPLL_CORE |
VIDEO1_CLKOUT4 | DPLL_VIDEO1 | |||||
WD_TIMER1 | PIOCPCLK | Int | 38.4 | WKUPAON_GICLK | SYS_CLK1 | OSC1 |
DPLL_ABE_X2_CLK | DPLL_ABE | |||||
PITIMERCLK | Func | 0.032 | OSC_32K_CLK | RC_CLK | RC oscillator | |
WD_TIMER2 | WD_TIMER2_ICLK | Int | 38.4 | WKUPAON_GICLK | SYS_CLK1 | OSC1 |
DPLL_ABE_X2_CLK | DPLL_ABE | |||||
WD_TIMER2_FCLK | Func | 0.032 | WKUPAON_SYS_GFCLK | WKUPAON_32K_GFCLK | RTC Oscillator |
NOTE
Maximum power consumption for this SoC depends on the specific use conditions for the end system. Contact your TI representative for assistance in estimating maximum power consumption for the end system use case.
NOTE
The data specified in Section 5.7.1 through Section 5.7.14 are subject to change.
NOTE
The interfaces or signals described in Section 5.7.1 through Section 5.7.14 correspond to the interfaces or signals available in multiplexing mode 0 (Function 1).
All interfaces or signals multiplexed on the balls described in these tables have the same DC electrical characteristics, unless multiplexing involves a PHY/GPIO combination in which case different DC electrical characteristics are specified for the different multiplexing modes (Functions).
Table 5-10 summarizes the DC electrical characteristics for LVCMOS DDR Buffers.
NOTE
For more information on the I/O cell configurations (i[2:0], sr[1:0]), see the Chapter Control Module of the Device TRM.
PARAMETER | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|
Signal Names in MUXMODE 0 (Single-Ended Signals): ddr1_d[31:0], ddr1_a[15:0], ddr1_dqm[3:0], ddr1_ba[2:0], ddr1_csn[1:0], ddr1_cke, ddr1_odt[1:0], ddr1_casn, ddr1_rasn, ddr1_wen, ddr1_rst, ddr1_ecc_d[7:0], ddr1_dqm_ecc; | ||||||
Balls: AH23 / AB16 / AG22 / AE20 / AC17 / AC18 / AF20 /AH21 / AG21 / AF17 / AE18 / AB18 / AD20 / AC19 / AC20 / AB19 / AF21 / AH22 / AG23 / AE21 / AF22 / AE22 / AD21 / AD22 / AC21 / AF18 / AE17 / AD18 / AF25 / AF26 / AG26 / AH26 / AF24 / AE24 / AF23 / AE23 / AC23 / AF27 / AG27 / AF28 / AE26 / AC25 / AC24 / AD25 / V20 / W20 / AB28 / AC28 / AC27 / Y19 / AB27 / Y20 / AA23 / Y22 / Y23 / AA24 / Y24 / AA26 / AA25 / AA28 / W22 / V23 / W19 / W23 / Y25 / V24 / V25 / Y26 / AD23 / AB23 / AC26 / AA27 / V26; | ||||||
Driver Mode | ||||||
VOH | High-level output threshold (IOH = 0.1 mA) | 0.9*VDDS | V | |||
VOL | Low-level output threshold (IOL = 0.1 mA) | 0.1*VDDS | V | |||
CPAD | Pad capacitance (including package capacitance) | 3 | pF | |||
ZO | Output impedance (drive strength) | l[2:0] = 000 (Imp80) | 80 | Ω | ||
l[2:0] = 001 (Imp60) | 60 | |||||
l[2:0] = 010 (Imp48) | 48 | |||||
l[2:0] = 011 (Imp40) | 40 | |||||
l[2:0] = 100 (Imp34) | 34 | |||||
Single-Ended Receiver Mode | ||||||
VIH | High-level input threshold | DDR3/DDR3L | VREF + 0.1 | VDDS + 0.2 | V | |
VIL | Low-level input threshold | DDR3/DDR3L | –0.2 | VREF – 0.1 | V | |
VCM | Input common-mode voltage | VREF – 10%vdds | VREF + 10%vdds | V | ||
CPAD | Pad capacitance (including package capacitance) | 3 | pF | |||
Signal Names in MUXMODE 0 (Differential Signals): ddr1_dqs[3:0], ddr1_dqsn[3:0], ddr1_ck, ddr1_nck, ddr1_dqs_ecc, ddr1_dqsn_ecc | ||||||
Bottom Balls: AH25 / AG25 / AE27 / AE28 / AD27 / AD28 / Y28 / Y27 / V27 / V28 / AG24 / AH24 | ||||||
Driver Mode | ||||||
VOH | High-level output threshold (IOH = 0.1 mA) | 0.9 × VDDS | V | |||
VOL | Low-level output threshold (IOL = 0.1 mA) | 0.1 × VDDS | V | |||
CPAD | Pad capacitance (including package capacitance) | 3 | pF | |||
ZO | Output impedance (drive strength) | l[2:0] = 000 (Imp80) | 80 | Ω | ||
l[2:0] = 001 (Imp60) | 60 | |||||
l[2:0] = 010 (Imp48) | 48 | |||||
l[2:0] = 011 (Imp40) | 40 | |||||
l[2:0] = 100 (Imp34) | 34 | |||||
Single-Ended Receiver Mode | ||||||
VIH | High-level input threshold | DDR3/DDR3L | VREF + 0.1 | VDDS + 0.2 | V | |
VIL | Low-level input threshold | DDR3/DDR3L | –0.2 | VREF – 0.1 | V | |
VCM | Input common-mode voltage | VREF – 10%vdds | VREF + 10%vdds | V | ||
CPAD | Pad capacitance (including package capacitance) | 3 | pF | |||
Differential Receiver Mode | ||||||
VSWING | Input voltage swing | DDR3/DDR3L | 0.2 | vdds + 0.4 | V | |
VCM | Input common-mode voltage | VREF – 10%vdds | VREF + 10%vdds | V | ||
CPAD | Pad capacitance (including package capacitance) | 3 | pF |
The HDMIPHY DC Electrical Characteristics are compliant with the HDMI 1.4a specification and are not reproduced here.
Table 5-11 summarizes the DC electrical characteristics for Dual Voltage LVCMOS I2C Buffers.
NOTE
For more information on the I/O cell configurations, see the Control Module section of the Device TRM.
PARAMETER | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|
Signal Names in MUXMODE 0: i2c2_scl; i2c1_scl; i2c1_sda; i2c2_sda; | ||||||
Balls: F17 / C20 / C21 / C25 | ||||||
I2C Standard Mode – 1.8 V | ||||||
VIH | Input high-level threshold | 0.7*VDDS | V | |||
VIL | Input low-level threshold | 0.3*VDDS | V | |||
Vhys | Hysteresis | 0.1*VDDS | V | |||
IIN | Input current at each I/O pin with an input voltage between 0.1*VDDS to 0.9*VDDS | 12 | µA | |||
IOZ | IOZ(IPAD Current) for BIDI cell. This current is contributed by the tristated driver leakage + input current of the Rx + weak pullup/pulldown leakage. PAD is swept from 0 to VDDS and the Max(I(PAD)) is measured and is reported as IOZ | 12 | µA | |||
CIN | Input capacitance | 10 | pF | |||
VOL3 | Output low-level threshold open-drain at 3-mA sink current | 0.2*VDDS | V | |||
IOLmin | Low-level output current @VOL=0.2*VDDS | 3 | mA | |||
tOF | Output fall time from VIHmin to VILmax with a bus capacitance CB from 5 pF to 400 pF | 250 | ns | |||
I2C Fast Mode – 1.8 V | ||||||
VIH | Input high-level threshold | 0.7*VDDS | V | |||
VIL | Input low-level threshold | 0.3*VDDS | V | |||
Vhys | Hysteresis | 0.1*VDDS | V | |||
IIN | Input current at each I/O pin with an input voltage between 0.1*VDDS to 0.9*VDDS | 12 | µA | |||
IOZ | IOZ(IPAD Current) for BIDI cell. This current is contributed by the tristated driver leakage + input current of the Rx + weak pullup/pulldown leakage. PAD is swept from 0 to VDDS and the Max(I(PAD)) is measured and is reported as IOZ | 12 | µA | |||
CIN | Input capacitance | 10 | pF | |||
VOL3 | Output low-level threshold open-drain at 3-mA sink current | 0.2*VDDS | V | |||
IOLmin | Low-level output current @VOL=0.2*VDDS | 3 | mA | |||
tOF | Output fall time from VIHmin to VILmax with a bus capacitance CB from 10 pF to 400 pF | 20+0.1*Cb | 250 | ns | ||
I2C Standard Mode – 3.3 V | ||||||
VIH | Input high-level threshold | 0.7*VDDS | V | |||
VIL | Input low-level threshold | 0.3*VDDS | V | |||
Vhys | Hysteresis | 0.05*VDDS | V | |||
IIN | Input current at each I/O pin with an input voltage between 0.1*VDDS to 0.9*VDDS | 31 | 80 | µA | ||
IOZ | IOZ(IPAD Current) for BIDI cell. This current is contributed by the tristated driver leakage + input current of the Rx + weak pullup/pulldown leakage. PAD is swept from 0 to VDDS and the Max(I(PAD)) is measured and is reported as IOZ | 31 | 80 | µA | ||
CIN | Input capacitance | 10 | pF | |||
VOL3 | Output low-level threshold open-drain at 3-mA sink current | 0.4 | V | |||
IOLmin | Low-level output current @VOL=0.4V | 3 | mA | |||
IOLmin | Low-level output current @VOL=0.6V for full drive load (400pF/400KHz) | 6 | mA | |||
tOF | Output fall time from VIHmin to VILmax with a bus capacitance CB from 5 pF to 400 pF | 250 | ns | |||
I2C Fast Mode – 3.3 V | ||||||
VIH | Input high-level threshold | 0.7*VDDS | V | |||
VIL | Input low-level threshold | 0.3*VDDS | V | |||
Vhys | Hysteresis | 0.05*VDDS | V | |||
IIN | Input current at each I/O pin with an input voltage between 0.1*VDDS to 0.9*VDDSS | 31 | 80 | µA | ||
IOZ | IOZ(IPAD Current) for BIDI cell. This current is contributed by the tristated driver leakage + input current of the Rx + weak pullup/pulldown leakage. PAD is swept from 0 to VDDS and the Max(I(PAD)) is measured and is reported as IOZ | 31 | 80 | µA | ||
CIN | Input capacitance | 10 | pF | |||
VOL3 | Output low-level threshold open-drain at 3-mA sink current | 0.4 | V | |||
IOLmin | Low-level output current @VOL=0.4V | 3 | mA | |||
IOLmin | Low-level output current @VOL=0.6V for full drive load (400pF/400KHz) | 6 | mA | |||
tOF | Output fall time from VIHmin to VILmax with a bus capacitance CB from 10 pF to 200 pF (Proper External Resistor Value should be used as per I2C spec) | 20+0.1*Cb | 250 | ns | ||
Output fall time from VIHmin to VILmax with a bus capacitance CB from 300 pF to 400 pF (Proper External Resistor Value should be used as per I2C spec) | 40 | 290 |
Table 5-12 summarizes the DC electrical characteristics for IQ1833 Buffers.
PARAMETER | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|
Signal Names in MUXMODE 0: tclk; | ||||||
Balls: E20; | ||||||
1.8-V Mode | ||||||
VIH | Input high-level threshold (Does not meet JEDEC VIH) | 0.75 * VDDS | V | |||
VIL | Input low-level threshold (Does not meet JEDEC VIL) | 0.25 * VDDS | V | |||
VHYS | Input hysteresis voltage | 100 | mV | |||
IIN | Input current at each I/O pin | 2 | 11 | µA | ||
CPAD | Pad capacitance (including package capacitance) | 1 | pF | |||
3.3-V Mode | ||||||
VIH | Input high-level threshold (Does not meet JEDEC VIH) | 2.0 | V | |||
VIL | Input low-level threshold (Does not meet JEDEC VIL) | 0.6 | V | |||
VHYS | Input hysteresis voltage | 400 | mV | |||
IIN | Input current at each I/O pin | 5 | 11 | µA | ||
CPAD | Pad capacitance (including package capacitance) | 1 | pF |
Table 5-13 summarizes the DC electrical characteristics for IHHV1833 Buffers.
PARAMETER | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|
Signal Names in MUXMODE 0: porz / rtc_iso / rtc_porz / wakeup [3:0]; | ||||||
Balls: F22 / AF14 / AB17 / AD17 / AC17 / AB16 / AC16; | ||||||
1.8-V Mode | ||||||
VIH | Input high-level threshold | 1.2(1) | V | |||
VIL | Input low-level threshold | 0.4 | V | |||
VHYS | Input hysteresis voltage | 40 | mV | |||
IIN | Input current at each I/O pin | 0.02 | 1 | µA | ||
CPAD | Pad capacitance (including package capacitance) | 1 | pF | |||
3.3-V Mode | ||||||
VIH | Input high-level threshold | 1.2(1) | V | |||
VIL | Input low-level threshold | 0.4 | V | |||
VHYS | Input hysteresis voltage | 40 | mV | |||
IIN | Input current at each I/O pin | 5 | 8 | µA | ||
CPAD | Pad capacitance (including package capacitance) | 1 | pF |
Table 5-14 summarizes the DC electrical characteristics for LVCMOS OSC Buffers.
PARAMETER | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|
Signal Names in MUXMODE 0: rtc_osc_xi_clkin32 / rtc_osc_xo; | ||||||
Balls: AE14 / AD14; | ||||||
1.8-V Mode | ||||||
VIH | Input high-level threshold | 0.65 * VDDS | V | |||
VIL | Input low-level threshold | 0.35 * VDDS | V | |||
VHYS | Input hysteresis voltage | 150 | mV | |||
CPAD | Pad capacitance (including package capacitance) | 3 | pF |
Table 5-15 summarizes the DC electrical characteristics for LVSMOS CSI2 Buffers.
PARAMETER | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|
Signals MUXMODE0 : csi2_0_dx[4:0]; csi2_0_dy[4:0]; csi2_1_dx[2:0]; csi2_1_dy[2:0]; | |||||
Bottom Balls: AE1 / AD2 / AF1 / AE2 / AF2 / AF3 / AH4 / AG4 / AH3 / AG3 / AG5 / AH5 / AG6 / AH6 / AH7 / AG7 | |||||
MIPI D-PHY Mode Low-Power Receiver (LP-RX) | |||||
VIH | Input high-level voltage | 880 | 1350 | mV | |
VIL | Input low-level voltage | 550 | mV | ||
VITH | Input high-level threshold | 880 | mV | ||
VITL | Input low-level threshold | 550 | mV | ||
VHYS | Input hysteresis | 25 | mV | ||
MIPI D-PHY Mode Ultralow Power Receiver (ULP-RX) | |||||
VIH | Input high-level voltage | 880 | mV | ||
VIL | Input low-level voltage | 300 | mV | ||
VITH | Input high-level threshold | 880 | mV | ||
VITL | Input low-level threshold | 300 | mV | ||
VHYS | Input hysteresis | 25 | mV | ||
MIPI D-PHY Mode High-Speed Receiver (HS-RX) | |||||
VIDTH | Differential input high-level threshold | 70 | mV | ||
VIDTL | Differential input low-level threshold | –70 | mV | ||
VIDMAX | Maximum differential input voltage | 270 | mV | ||
VIHHS | Single-ended input high voltage | 460 | mV | ||
VILHS | Single-ended input low voltage | –40 | mV | ||
VCMRXDC | Differential input common-mode voltage | 70 | 330 | mV | |
ZID | Differential input impedance | 80 | 100 | 125 | Ω |
Table 5-16 summarizes the DC electrical characteristics for BMLB18 Buffers.
PARAMETER | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|
Signal Names in MUXMODE 0: mlbp_dat_n / mlbp_dat_p / mlbp_sig_n / mlbp_sig_p / mlbp_clk_n / mlbp_clk_p; | ||||||
Balls: AB2 / AB1 / AA2 / AA1 / AC2 / AC1; | ||||||
1.8-V Mode | ||||||
VIH/VIL | Input high-level threshold | VCM ± 50mV | V | |||
VHYS | Input hysteresis voltage | NONE | mV | |||
VOD | Differential output voltage (measured with 50ohm resistor between PAD and PADN) | 300 | 500 | mV | ||
VCM | Common mode output voltage | 1 | 1.5 | V | ||
CPAD | Pad capacitance (including package capacitance) | 4 | pF |
Table 5-17 summarizes the DC electrical characteristics for BC1833IHHV Buffers.
PARAMETER | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|
Signal Names in MUXMODE 0: on_off; | ||||||
Balls: Y11; | ||||||
1.8-V Mode | ||||||
VOH | Output high-level threshold (IOH = 2 mA) | VDDS-0.45 | V | |||
VOL | Output low-level threshold (IOL = 2 mA) | 0.45 | V | |||
IDRIVE | Pin Drive strength at PAD Voltage = 0.45V or VDDS-0.45V | 6 | mA | |||
IIN | Input current at each I/O pin | 6 | 12 | µA | ||
IOZ | IOZ(IPAD Current) for BIDI cell. This current is contributed by the tristated driver leakage + input current of the Rx + weak pullup/pulldown leakage. PAD is swept from 0 to VDDS and the Max(I(PAD)) is measured and is reported as IOZ | 6 | µA | |||
CPAD | Pad capacitance (including package capacitance) | 4 | pF | |||
3.3-V Mode | ||||||
VOH | Output high-level threshold (IOH =100µA) | VDDS-0.2 | V | |||
VOL | Output low-level threshold (IOL = 100µA) | 0.2 | V | |||
IDRIVE | Pin Drive strength at PAD Voltage = 0.45V or VDDS-0.45V | 6 | mA | |||
IIN | Input current at each I/O pin | 60 | µA | |||
IOZ | IOZ(IPAD Current) for BIDI cell. This current is contributed by the tristated driver leakage + input current of the Rx + weak pullup/pulldown leakage. PAD is swept from 0 to VDDS and the Max(I(PAD)) is measured and is reported as IOZ | 60 | µA | |||
CPAD | Pad capacitance (including package capacitance) | 4 | pF |
NOTE
USB1 instance is compliant with the USB3.0 SuperSpeed Transmitter and Receiver Normative Electrical Parameters as defined in the USB3.0 Specification Rev 1.0 dated Jun 6, 2011.
NOTE
USB1 and USB2 Electrical Characteristics are compliant with USB2.0 Specification Rev 2.0 dated April 27, 2000 including ECNs and Errata as applicable.
Table 5-18 summarizes the DC electrical characteristics for SDIO1833 Buffers.
PARAMETER | MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|---|
Signal Names in Mode 0: mmc1_clk, mmc1_cmd, mmc1_data[3:0] | |||||||
Bottom Balls: W6 / Y6 / AA6 / Y4 / AA5 / Y3 | |||||||
1.8-V Mode | |||||||
VIH | Input high-level threshold | 1.27 | V | ||||
VIL | Input low-level threshold | 0.58 | V | ||||
VHYS | Input hysteresis voltage | 50 (2) | mV | ||||
IIN | Input current at each I/O pin | 30 | µA | ||||
IOZ | IOZ(IPAD Current) for BIDI cell. This current is contributed by the tristated driver leakage + input current of the Rx + weak pullup/pulldown leakage. PAD is swept from 0 to VDDS and the Max(I(PAD)) is measured and is reported as IOZ | 30 | µA | ||||
IIN with pulldown enabled | Input current at each I/O pin with weak pulldown enabled measured when PAD = VDDS | 50 | 120 | 210 | µA | ||
IIN with pullup enabled | Input current at each I/O pin with weak pullup enabled measured when PAD = 0 | 60 | 120 | 200 | µA | ||
CPAD | Pad capacitance (including package capacitance) | 5 | pF | ||||
VOH | Output high-level threshold (IOH = 2 mA) | 1.4 | V | ||||
VOL | Output low-level threshold (IOL = 2 mA) | 0.45 | V | ||||
3.3-V Mode | |||||||
VIH | Input high-level threshold | 0.625 × VDDS | V | ||||
VIL | Input low-level threshold | 0.25 × VDDS | V | ||||
VHYS | Input hysteresis voltage | 40 (2) | mV | ||||
IIN | Input current at each I/O pin | 110 | µA | ||||
IOZ | IOZ(IPAD Current) for BIDI cell. This current is contributed by the tristated driver leakage + input current of the Rx + weak pullup/pulldown leakage. PAD is swept from 0 to VDDS and the Max(I(PAD)) is measured and is reported as IOZ | 110 | µA | ||||
IIN with pulldown enabled | Input current at each I/O pin with weak pulldown enabled measured when PAD = VDDS | 40 | 100 | 290 | µA | ||
IIN with pullup enabled | Input current at each I/O pin with weak pullup enabled measured when PAD = 0 | 10 | 100 | 290 | µA | ||
CPAD | Pad capacitance (including package capacitance) | 5 | pF | ||||
VOH | Output high-level threshold (IOH = 2 mA) | 0.75 × VDDS | V | ||||
VOL | Output low-level threshold (IOL = 2 mA) | 0.125 × VDDS | V |
Table 5-19 summarizes the DC electrical characteristics for Dual Voltage LVCMOS Buffers.
PARAMETER | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|
1.8-V Mode | ||||||
VIH | Input high-level threshold | 0.65*VDDS | V | |||
VIL | Input low-level threshold | 0.35*VDDS | V | |||
VHYS | Input hysteresis voltage | 100 | mV | |||
VOH | Output high-level threshold (IOH = 2 mA) | VDDS-0.45 | V | |||
VOL | Output low-level threshold (IOL = 2 mA) | 0.45 | V | |||
IDRIVE | Pin Drive strength at PAD Voltage = 0.45V or VDDS-0.45V | 6 | mA | |||
IIN | Input current at each I/O pin | 16 | µA | |||
IOZ | IOZ(IPAD Current) for BIDI cell. This current is contributed by the tristated driver leakage + input current of the Rx + weak pullup/pulldown leakage. PAD is swept from 0 to VDDS and the Max(I(PAD)) is measured and is reported as IOZ | 16 | µA | |||
IIN with pulldown enabled | Input current at each I/O pin with weak pulldown enabled measured when PAD = VDDS | 50 | 120 | 210 | µA | |
IIN with pullup enabled | Input current at each I/O pin with weak pullup enabled measured when PAD = 0 | 60 | 120 | 200 | µA | |
CPAD | Pad capacitance (including package capacitance) | 4 | pF | |||
ZO | Output impedance (drive strength) | 40 | Ω | |||
3.3-V Mode | ||||||
VIH | Input high-level threshold | 2 | V | |||
VIL | Input low-level threshold | 0.8 | V | |||
VHYS | Input hysteresis voltage | 200 | mV | |||
VOH | Output high-level threshold (IOH = 100 µA) | VDDS-0.2 | V | |||
VOL | Output low-level threshold (IOL = 100 µA) | 0.2 | V | |||
IDRIVE | Pin Drive strength at PAD Voltage = 0.45V or VDDS-0.45V | 6 | mA | |||
IIN | Input current at each I/O pin | 65 | µA | |||
IOZ | IOZ(IPAD Current) for BIDI cell. This current is contributed by the tristated driver leakage + input current of the Rx + weak pullup/pulldown leakage. PAD is swept from 0 to VDDS and the Max(I(PAD)) is measured and is reported as IOZ | 65 | µA | |||
IIN with pulldown enabled | Input current at each I/O pin with weak pulldown enabled measured when PAD = VDDS | 40 | 100 | 200 | µA | |
IIN with pullup enabled | Input current at each I/O pin with weak pullup enabled measured when PAD = 0 | 10 | 100 | 290 | µA | |
CPAD | Pad capacitance (including package capacitance) | 4 | pF | |||
ZO | Output impedance (drive strength) | 40 | Ω |
NOTE
The SATA module is compliant with the electrical parameters specified in the SATA-IO SATA Specification, Revision 3.2, August 7, 2013.
NOTE
The PCIe interfaces are compliant with the electrical parameters specified in PCI Express® Base Specification Revision 3.0.
NOTE
USB1 instance is compliant with the USB3.0 SuperSpeed Transmitter and Receiver Normative Electrical Parameters as defined in the USB3.0 Specification Rev 1.0 dated Jun 6, 2011.
For reliability and operability concerns, the maximum junction temperature of the Device has to be at or below the TJ value identified in Table 5-4, Recommended Operating Conditions.
It is recommended to perform thermal simulations at the system level with the worst case device power consumption.
Table 5-20 provides the thermal resistance characteristics for the package used on this device.
NOTE
Power dissipation of 1.5 W and an ambient temperature of 85°C is assumed for ZBO package.
NO. | PARAMETER | DESCRIPTION | °C/W(1) | AIR FLOW (m/s)(2) |
---|---|---|---|---|
T1 | RΘJC | Junction-to-case | 0.41 | N/A |
T2 | RΘJB | Junction-to-board | 4.74 | N/A |
T3 | RΘJA | Junction-to-free air | 11.9 | 0 |
T4 | Junction-to-moving air | 8.9 | 1 | |
T5 | 8.0 | 2 | ||
T6 | 7.4 | 3 | ||
T7 | ΨJT | Junction-to-package top | 0.22 | 0 |
T8 | 0.22 | 1 | ||
T9 | 0.22 | 2 | ||
T10 | 0.23 | 3 | ||
T11 | ΨJB | Junction-to-board | 4.12 | 0 |
T12 | 3.73 | 1 | ||
T13 | 3.59 | 2 | ||
T14 | 3.48 | 3 |
This section describes the power-up and power-down sequence required to ensure proper device operation. The power supply names described in this section comprise a superset of a family of compatible devices. Some members of this family will not include a subset of these power supplies and their associated device modules. Refer to the Section 4.2, Ball Characteristics of the Section 4, Terminal Configuration and Functions to determine which power supplies are applicable.
NOTE
RTC only mode is not supported feature.
Figure 5-2 and Figure 5-3 describe the device Power Sequencing when RTC-mode is NOT used.
Figure 5-4 describes vddshv[1-7,9-11] Supplies Falling Before vdds18v Supplies Delta.