SPRS957I March 2016 – November 2019 AM5716 , AM5718
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MMC3 and MMC4 interfaces are compliant with the SDIO3.0 standard v1.0, SD Part E1 and for generic SDIO devices, it supports the following applications:
NOTE
The eMMC/SD/SDIOj (j = 3 to 4) controller is also referred to as MMCj.
NOTE
For more information, see eMMC/SD/SDIO chapter in the device TRM.