SPRS957I March 2016 – November 2019 AM5716 , AM5718
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE
For more information, see SuperSpeed USB DRD section in the device TRM.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
Universal Serial Bus 1 | |||
usb1_dp | USB1 USB2.0 differential signal pair (positive) | IODS | AD12 |
usb1_dm | USB1 USB2.0 differential signal pair (negative) | IODS | AC12 |
usb1_drvvbus | USB1 Drive VBUS signal | O | AB10 |
usb_rxn0(1) | USB1 USB3.0 receiver negative lane | IDS | AF12 |
usb_rxp0(1) | USB1 USB3.0 receiver positive lane | IDS | AE12 |
usb_txn0(1) | USB1 USB3.0 transmitter negative lane | ODS | AC11 |
usb_txp0(1) | USB1 USB3.0 transmitter positive lane | ODS | AD11 |
Universal Serial Bus 2 | |||
usb2_dp | USB2 USB2.0 differential signal pair (positive) | IODS | AE11 |
usb2_dm | USB2 USB2.0 differential signal pair (negative) | IODS | AF11 |
usb2_drvvbus | USB2 Drive VBUS signal | O | AC10 |