SPRSP58B june 2022 – june 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALW PIN [4] | AMC PIN [4] |
---|---|---|---|---|
MCU_GPIO0_0 (1) | IO | General Purpose Input/Output | E8 | E7 |
MCU_GPIO0_1 (1) | IO | General Purpose Input/Output | B8 | C8 |
MCU_GPIO0_2 | IO | General Purpose Input/Output | A7 | B7 |
MCU_GPIO0_3 | IO | General Purpose Input/Output | D9 | E8 |
MCU_GPIO0_4 | IO | General Purpose Input/Output | C9 | D8 |
MCU_GPIO0_5 | IO | General Purpose Input/Output | B5 | A8 |
MCU_GPIO0_6 | IO | General Purpose Input/Output | A5 | B6 |
MCU_GPIO0_7 (1) | IO | General Purpose Input/Output | A6 | B8 |
MCU_GPIO0_8 (1) | IO | General Purpose Input/Output | B6 | D7 |
MCU_GPIO0_9 | IO | General Purpose Input/Output | B4 | B5 |
MCU_GPIO0_10 | IO | General Purpose Input/Output | C5 | C6 |
MCU_GPIO0_11 (1) | IO | General Purpose Input/Output | C6 | A7 |
MCU_GPIO0_12 (1) | IO | General Purpose Input/Output | A4 | B4 |
MCU_GPIO0_13 | IO | General Purpose Input/Output | D6 | C5 |
MCU_GPIO0_14 | IO | General Purpose Input/Output | B3 | C4 |
MCU_GPIO0_15 (1) | IO | General Purpose Input/Output | E5 | D5 |
MCU_GPIO0_16 (1) | IO | General Purpose Input/Output | D4 | D6 |
MCU_GPIO0_17 | IOD | General Purpose Input/Output | A8 | B9 |
MCU_GPIO0_18 | IOD | General Purpose Input/Output | D10 | A10 |
MCU_GPIO0_19 | IOD | General Purpose Input/Output | B9 | E9 |
MCU_GPIO0_20 | IOD | General Purpose Input/Output | A9 | A9 |
MCU_GPIO0_21 | IO | General Purpose Input/Output | B12 | A12 |
MCU_GPIO0_22 | IO | General Purpose Input/Output | B7 | C7 |
MCU_GPIO0_23 | IO | General Purpose Input/Output | A12 | B12 |