SPRSP58B june 2022 – june 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
NO. | PARAMETER | DESCRIPTION | ALW PACKAGE °C/W(1)(2) |
AMC PACKAGE °C/W(1)(2) |
AIR FLOW (m/s)(3) |
---|---|---|---|---|---|
T1 | RΘJC | Junction-to-case | 3.7 | 1.2 | N/A |
T2 | RΘJB | Junction-to-board | 8.3 | 3.9 | N/A |
T3 | RΘJA | Junction-to-free air | 22.3 | 13.3 | 0 |
T4 | Junction-to-moving air | 15.7 | 9.7 | 1 | |
T5 | 14.5 | 8.7 | 2 | ||
T6 | 13.9 | 8.1 | 3 | ||
T7 | ΨJT | Junction-to-package top | 0.2 | 0.73 | 0 |
T8 | 0.3 | 0.75 | 1 | ||
T9 | 0.3 | 0.76 | 2 | ||
T10 | 0.3 | 0.77 | 3 | ||
T11 | ΨJB | Junction-to-board | 8.2 | 3.7 | 0 |
T12 | 7.7 | 3.4 | 1 | ||
T13 | 7.6 | 3.3 | 2 | ||
T14 | 7.5 | 3.3 | 3 |