Refer to the PDF data sheet for device specific package drawings
Processor Cores:
Multimedia:
Memory Subsystem:
Functional Safety:
Security:
PRU Subsystem:
High-Speed Interfaces:
General Connectivity:
Media and Data Storage:
Power Management:
Optimal Power Management Solution:
Boot Options:
Technology / Package:
The low-cost AM62x Sitara™ MPU family of application processors are built for Linux® application development. With scalable Arm® Cortex®-A53 performance and embedded features, such as: dual-display support and 3D graphics acceleration, along with an extensive set of peripherals that make the AM62x device well-suited for a broad range of industrial and automotive applications while offering intelligent features and optimized power architecture as well.
Some of these applications include:
AM62x Sitara™ processors are industrial-grade in the 13 x 13 mm package (ALW) and can meet the AEC - Q100 automotive standard in the 17.2 x 17.2 mm package (AMC). Industrial and Automotive functional safety requirements can be addressed using the integrated Cortex-M4F cores and dedicated peripherals, which can all be isolated from the rest of the AM62x processor.
The 3-port Gigabit Ethernet switch has one internal port and two external ports with Time-Sensitive Networking (TSN) support. An additional PRU module on the device enables real-time I/O capability for customer’s own use cases. In addition, the extensive set of peripherals included in AM62x enables system-level connectivity, such as: USB, MMC/SD, Camera interface, OSPI, CAN-FD and GPMC for parallel host interface to an external ASIC/FPGA. The AM62x device also supports secure boot for IP protection with the built-in Hardware Security Module (HSM) and employs advanced power management support for portable and power-sensitive applications
Products in the AM62x processor family:
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
AM625 | ALW (FCCSP BGA, 425) | 13 mm × 13 mm |
AM625-Q1 | AMC (FCBGA, 441) | 17.2 mm × 17.2 mm |
AM623 | ALW (FCCSP BGA, 425) | 13 mm × 13 mm |
AM620-Q1 | AMC (FCBGA, 441) | 17.2 mm x 17.2 mm |