SPRSP58B june 2022 – june 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALW PIN [4] | AMC PIN [4] |
---|---|---|---|---|
GPMC0_ADVn_ALE | O | GPMC Address Valid (active low) or Address Latch Enable | L23 | K20 |
GPMC0_CLK | O | GPMC clock | P25 | M19 |
GPMC0_DIR | O | GPMC Data Bus Signal Direction Control | M22 | J19 |
GPMC0_FCLK_MUX | O | GPMC functional clock output | P25 | M19 |
GPMC0_OEn_REn | O | GPMC Output Enable (active low) or Read Enable (active low) | L24 | K21 |
GPMC0_WEn | O | GPMC Write Enable (active low) | L25 | J17 |
GPMC0_WPn | O | GPMC Flash Write Protect (active low) | K25 | J20 |
GPMC0_A0 | OZ | GPMC Address 0 Output. Only used to effectively address 8-bit data non-multiplexed memories | U22 | R21 |
GPMC0_A1 | OZ | GPMC address 1 Output in A/D non-multiplexed mode and Address 17 in A/D multiplexed mode | V24 | P18 |
GPMC0_A2 | OZ | GPMC address 2 Output in A/D non-multiplexed mode and Address 18 in A/D multiplexed mode | W25 | R18 |
GPMC0_A3 | OZ | GPMC address 3 Output in A/D non-multiplexed mode and Address 19 in A/D multiplexed mode | W24 | R19 |
GPMC0_A4 | OZ | GPMC address 4 Output in A/D non-multiplexed mode and Address 20 in A/D multiplexed mode | Y25 | R20 |
GPMC0_A5 | OZ | GPMC address 5 Output in A/D non-multiplexed mode and Address 21 in A/D multiplexed mode | Y24 | T20 |
GPMC0_A6 | OZ | GPMC address 6 Output in A/D non-multiplexed mode and Address 22 in A/D multiplexed mode | Y23 | T21 |
GPMC0_A7 | OZ | GPMC address 7 Output in A/D non-multiplexed mode and Address 23 in A/D multiplexed mode | AA25 | T19 |
GPMC0_A8 | OZ | GPMC address 8 Output in A/D non-multiplexed mode and Address 24 in A/D multiplexed mode | V21 | U21 |
GPMC0_A9 | OZ | GPMC address 9 Output in A/D non-multiplexed mode and Address 25 in A/D multiplexed mode | W21 | R17 |
GPMC0_A10 | OZ | GPMC address 10 Output in A/D non-multiplexed mode and Address 26 in A/D multiplexed mode | V20 | T18 |
GPMC0_A11 | OZ | GPMC address 11 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | AA23 | U20 |
GPMC0_A12 | OZ | GPMC address 12 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | AB25 | U19 |
GPMC0_A13 | OZ | GPMC address 13 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | AA24 | V21 |
GPMC0_A14 | OZ | GPMC address 14 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | Y22 | U18 |
GPMC0_A15 | OZ | GPMC address 15 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | AA21 | V20 |
GPMC0_A16 | OZ | GPMC address 16 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | AB24 | W21 |
GPMC0_A17 | OZ | GPMC address 17 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | Y20 | T17 |
GPMC0_A18 | OZ | GPMC address 18 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | AC25 | T16 |
GPMC0_A19 | OZ | GPMC address 19 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | AC24 | U17 |
GPMC0_A20 | OZ | GPMC address 20 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | K24 | H19 |
GPMC0_A21 | OZ | GPMC address 21 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | V25 | P17 |
GPMC0_A22 | OZ | GPMC address 22 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | K25 | J20 |
GPMC0_AD0 | IO | GPMC Data 0 Input/Output in A/D non-multiplexed mode and additionally Address 1 Output in A/D multiplexed mode | M25 | K19 |
GPMC0_AD1 | IO | GPMC Data 1 Input/Output in A/D non-multiplexed mode and additionally Address 2 Output in A/D multiplexed mode | N23 | L19 |
GPMC0_AD2 | IO | GPMC Data 2 Input/Output in A/D non-multiplexed mode and additionally Address 3 Output in A/D multiplexed mode | N24 | L20 |
GPMC0_AD3 | IO | GPMC Data 3 Input/Output in A/D non-multiplexed mode and additionally Address 3 Output in A/D multiplexed mode | N25 | L21 |
GPMC0_AD4 | IO | GPMC Data 4 Input/Output in A/D non-multiplexed mode and additionally Address 3 Output in A/D multiplexed mode | P24 | M21 |
GPMC0_AD5 | IO | GPMC Data 5 Input/Output in A/D non-multiplexed mode and additionally Address 3 Output in A/D multiplexed mode | P22 | L17 |
GPMC0_AD6 | IO | GPMC Data 6 Input/Output in A/D non-multiplexed mode and additionally Address 3 Output in A/D multiplexed mode | P21 | L18 |
GPMC0_AD7 | IO | GPMC Data 7 Input/Output in A/D non-multiplexed mode and additionally Address 3 Output in A/D multiplexed mode | R23 | M20 |
GPMC0_AD8 | IO | GPMC Data 8 Input/Output in A/D non-multiplexed mode and additionally Address 3 Output in A/D multiplexed mode | R24 | N20 |
GPMC0_AD9 | IO | GPMC Data 9 Input/Output in A/D non-multiplexed mode and additionally Address 3 Output in A/D multiplexed mode | R25 | N21 |
GPMC0_AD10 | IO | GPMC Data 10 Input/Output in A/D non-multiplexed mode and additionally Address 11 Output in A/D multiplexed mode | T25 | M17 |
GPMC0_AD11 | IO | GPMC Data 11 Input/Output in A/D non-multiplexed mode and additionally Address 12 Output in A/D multiplexed mode | R21 | N18 |
GPMC0_AD12 | IO | GPMC Data 12 Input/Output in A/D non-multiplexed mode and additionally Address 13 Output in A/D multiplexed mode | T22 | N17 |
GPMC0_AD13 | IO | GPMC Data 13 Input/Output in A/D non-multiplexed mode and additionally Address 14 Output in A/D multiplexed mode | T24 | N19 |
GPMC0_AD14 | IO | GPMC Data 14 Input/Output in A/D non-multiplexed mode and additionally Address 15 Output in A/D multiplexed mode | U25 | P19 |
GPMC0_AD15 | IO | GPMC Data 15 Input/Output in A/D non-multiplexed mode and additionally Address 16 Output in A/D multiplexed mode | U24 | P20 |
GPMC0_BE0n_CLE | O | GPMC Lower-Byte Enable (active low) or Command Latch Enable | M24 | K17 |
GPMC0_BE1n | O | GPMC Upper-Byte Enable (active low) | N20 | K18 |
GPMC0_CSn0 | O | GPMC Chip Select 0 (active low) | M21 | J18 |
GPMC0_CSn1 | O | GPMC Chip Select 1 (active low) | L21 | H17 |
GPMC0_CSn2 | O | GPMC Chip Select 2 (active low) | K22 | H18 |
GPMC0_CSn3 | O | GPMC Chip Select 3 (active low) | K24 | H19 |
GPMC0_WAIT0 | I | GPMC External Indication of Wait | U23 | P21 |
GPMC0_WAIT1 | I | GPMC External Indication of Wait | V25 | P17 |