SPRSP58B june 2022 – june 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALW PIN [4] | AMC PIN [4] |
---|---|---|---|---|
TIMER_IO0 | IO | Timer Inputs and Outputs (not tied to single timer instance) | AA3, B17, D22 | A17, C19, W2 |
TIMER_IO1 | IO | Timer Inputs and Outputs (not tied to single timer instance) | A17, C21 | A16, B20 |
TIMER_IO2 | IO | Timer Inputs and Outputs (not tied to single timer instance) | B21, C15 | B13, B19 |
TIMER_IO3 | IO | Timer Inputs and Outputs (not tied to single timer instance) | A22, E15 | A15, A19 |
TIMER_IO4 | IO | Timer Inputs and Outputs (not tied to single timer instance) | A18, AB1, B22 | A20, C14, Y1 |
TIMER_IO5 | IO | Timer Inputs and Outputs (not tied to single timer instance) | A16, A21, Y3 | C18, D14, V3 |
TIMER_IO6 | IO | Timer Inputs and Outputs (not tied to single timer instance) | A15, D17 | B14, C15 |
TIMER_IO7 | IO | Timer Inputs and Outputs (not tied to single timer instance) | B15, C17 | B15, C13 |