SPRSP58B june 2022 – june 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIL | Input Low Voltage | 0.35 × VDDS_OSC0 | V | |||
VIH | Input High Voltage | 0.65 × VDDS_OSC0 | V | |||
VHYS | Input Hysteresis Voltage | 49 | mV | |||
IIN | Input Leakage Current. | VI = 1.8 V or VI = 0.0 V |
±10 | µA |