SPRSP89 December 2023 AM62P , AM62P-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
FIELD PARAMETER | FIELD DESCRIPTION | VALUE | DESCRIPTION |
---|---|---|---|
TI | Device Manufacturer |
TI | Texas Instruments |
a | Device evolution stage(1) | X | Prototype |
P | Preproduction (production test flow, no reliability data) | ||
BLANK (null) |
Production | ||
– | Part Number Prefix | AM | Not symbolized |
BBBBB | Base production part number | 62P54 | see Device Comparison |
62P52 | |||
62P34 | |||
62P32 | |||
r | Device revision | A | SR1.0 |
Z | Device Speed Grade | O | See Device Speed Grades table |
S | |||
U | |||
f | Features (see Device Comparison) |
G | Base |
L | Features supported by G, plus Multimedia JPEG Encoder | ||
M | Features supported by L, plus Display Subsystem | ||
Y | Security / Functional Safety | 1 to 9 | Secure with Dummy Key / No Functional Safety |
H to R | Secure with Production Key / No Functional Safety | ||
S to Z | Secure with Production Key / Functional Safety | ||
t | Temperature(2) | I | –40°C to 125°C - 125°C Industrial and Automotive (see Recommended Operating Conditions) |
Q | Automotive Designator | Q | Auto Qualified (AEC - Q100) |
BLANK | Standard | ||
2D Barcode | Varies | Optional 2D barcode, provides additional device information | |
BLANK | |||
XXXXXXX | Lot Trace Code (LTC) | ||
YYY | Production Code, For TI use only | ||
PPP | Package Designator | AMH | FCBGA (466) |
● | Pin one designator |
BLANK in the symbol or part number is collapsed so there are no gaps between characters.