The AMC0106M05 is a precision, functionally isolated, delta-sigma modulator with a ±50mV input voltage range. The isolation barrier separates parts of the system that operate on different common-mode voltage levels. The isolation barrier supports a working voltage up to 200VRMS / 280VDC and transient overvoltages up to 570VRMS / 800VDC.
With a small package size and low input voltage range, the AMC0106M05 is designed for high accuracy, isolated current sensing in space-constrained applications. The galvanic isolation barrier supports high common-mode transients and allows for isolating sensitive control circuitry from switching noise from the power stage.
The output bitstream of the AMC0106M05 is synchronized to an external clock. Combined with a sinc3, OSR 256 filter, the device achieves 16 bits of resolution with an 82.5dB dynamic range and a 78kSPS data rate.
The AMC0106M05 is available in an 8-pin, 0.65mm pitch VSON package and is specified over the extended industrial temperature range of –40°C to +125°C.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | AVDD | High-side power | Analog (high-side) power supply.(1) |
2 | INP | Analog input | Noninverting analog input. Connect a 10nF filter capacitor from INP to INN. |
3 | INN | Analog input | Inverting analog input. Connect a 10nF filter capacitor from INP to INN. |
4, 9(2) | AGND | High-side ground | Analog (high-side) ground. |
5, 10(2) | DGND | Low-side ground | Digital (low-side) ground. |
6 | DOUT | Digital output | Modulator data output. |
7 | CLKIN | Digital input | Modulator clock input with internal pulldown resistor (typical value: 1.5MΩ). |
8 | DVDD | Low-side power | Digital (low-side) power supply.(1) |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Power-supply voltage | High-side AVDD to AGND | –0.3 | 6.5 | V |
Low-side DVDD to DGND | –0.3 | 6.5 | ||
Analog input voltage | INP, INN | AGND – 4 | AVDD + 0.5 | V |
Digital input voltage | CLKIN | DGND – 0.5 | DVDD+ 0.5 | V |
Digital output voltage | DOUT | DGND – 0.5 | DVDD + 0.5 | V |
Transient isolation voltage(2) | AC voltage, t = 60s(3) | 570 | VRMS | |
DC voltage, t = 60s(3) | 800 | VDC | ||
Input current | Continuous, any pin except power-supply pins | –10 | 10 | mA |
Temperature | Junction, TJ | 150 | °C | |
Storage, Tstg | –65 | 150 |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per per ANSI/ESDA/JEDEC JS-002(2) | ±1000 |