SBASAS7 August 2024 AMC0106M05
ADVANCE INFORMATION
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
AVDD | Hgh-side power supply | AVDD to AGND | 3 | 5.0 | 5.5 | V |
DVDD | Low-side power supply | DVDD to DGND | 2.7 | 3.3 | 5.5 | V |
ANALOG INPUT | ||||||
VClipping | Differential input voltage before clipping output | VIN = VINP – VINN | ±64 | mV | ||
VFSR | Specified linear differential input voltage | VIN = VINP – VINN | –50 | 50 | mV | |
VCM | Operating common-mode input voltage | (VINP + VINN) / 2 to AGND | –0.032 | 1 | 1 | V |
CIN, EXT | Minimum external capacitance connected to the input | from INP to INN | 10 | nF | ||
DIGITAL I/O | ||||||
VIO | Digital input/output voltage | 0 | DVDD | V | ||
fCLKIN | Input clock frequency | 5 | 20 | 21 | MHz | |
tHIGH | Input clock high time | 21.5 | 50 | 110 | ns | |
tLOW | Input clock low time | 21.5 | 50 | 110 | ns | |
ISOLATION BARRIER | ||||||
VIOWM | Functional isolation working voltage(1) | AC voltage (sine wave) | 200 | VRMS | ||
DC voltage | 280 | VDC | ||||
TEMPERATURE RANGE | ||||||
TA | Specified ambient temperature | –40 | 125 | °C |