INPUT |
VClipping |
Input voltage with clipping output |
VVINP – VVINN |
|
±320 |
|
mV |
VIO |
Input offset voltage |
|
–1.5 |
±0.2 |
1.5 |
mV |
|
Input offset thermal drift |
|
–10 |
±1.5 |
10 |
µV/°C |
CMRR |
Common-mode rejection ratio |
VIN from 0 V to 5 V at 0 Hz |
|
108 |
|
dB |
VIN from 0 V to 5 V at 50 kHz |
|
95 |
|
CI |
Input capacitance |
VINP to GND1 or VINN to GND1 |
|
3 |
|
pF |
CID |
Differential input capacitance |
|
|
3.6 |
|
pF |
RID |
Differential input resistance |
|
|
28 |
|
kΩ |
|
Small-signal bandwidth |
|
60 |
100 |
|
kHz |
OUTPUT |
G |
Nominal gain |
|
|
8 |
|
|
EG |
Gain error |
Initial, TA = 25°C |
–0.5% |
±0.05% |
0.5% |
|
|
–1% |
±0.05% |
1% |
|
Gain error thermal drift |
|
|
±56 |
|
ppm/°C |
|
Nonlinearity |
4.5 V ≤ VDD2 ≤ 5.5 V |
–0.075% |
±0.015% |
0.075% |
|
2.7 V ≤ VDD2 ≤ 3.6 V |
–0.1% |
±0.023% |
0.1% |
|
Nonlinearity thermal drift |
|
|
2.4 |
|
ppm/°C |
|
Output noise |
VVINP = VVINN = 0 V |
|
3.1 |
|
mVRMS |
PSRR |
Power-supply rejection ratio |
PSRR vs VDD1, 10-kHz ripple |
|
80 |
|
dB |
PSRR vs VDD2, 10-kHz ripple |
|
61 |
|
|
Rise and fall time |
0.5-V step, 10% to 90% |
|
3.66 |
6.6 |
µs |
|
VIN to VOUT signal delay |
0.5-V step, 50% to 10%, unfiltered output |
|
1.6 |
3.3 |
µs |
0.5-V step, 50% to 50%, unfiltered output |
|
3.15 |
5.6 |
0.5-V step, 50% to 90%, unfiltered output |
|
5.26 |
9.9 |
CMTI |
Common-mode transient immunity |
VCM = 1 kV, TA = 25°C |
8 |
15 |
|
kV/µs |
|
Output common-mode voltage |
2.7 V ≤ VDD2 ≤ 3.6 V |
1.15 |
1.29 |
1.45 |
V |
4.5 V ≤ VDD2 ≤ 5.5 V |
2.4 |
2.55 |
2.7 |
|
Short-circuit current |
|
|
20 |
|
mA |
RO |
Output resistance |
|
|
2.5 |
|
Ω |
POWER SUPPLY |
IDD1 |
High-side supply current |
|
|
5.4 |
8 |
mA |
IDD2 |
Low-side supply current |
2.7 V ≤ VDD2 ≤ 3.6 V |
|
3.8 |
6 |
mA |
4.5 V ≤ VDD2 ≤ 5.5 V |
|
4.4 |
7 |
PDD1 |
High-side power dissipation |
|
|
27 |
44 |
mW |
PDD2 |
Low-side power dissipation |
2.7 V≤ VDD2 ≤ 3.6 V |
|
11.4 |
21.6 |
mW |
4.5 V ≤ VDD2 ≤ 5.5 V |
|
22 |
38.5 |