SBAS512F April 2011 – February 2020 AMC1204
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
RESOLUTION | ||||||
Resolution | 16 | Bits | ||||
DC ACCURACY | ||||||
INL | Integral linearity error(1) | TA = –40°C to 85°C | –8 | ±2 | 8 | LSB |
TA = –40°C to 105°C | –16 | ±5 | 16 | LSB | ||
DNL | Differential nonlinearity | –1 | 1 | LSB | ||
VOS | Offset error(2) | –1 | ±0.1 | 1 | mV | |
TCVOS | Offset error thermal drift | –3.5 | ±1 | 3.5 | μV/°C | |
GERR | Gain error(2) | –2% | ±0.5% | 2% | ||
TCGERR | Gain error thermal drift | ±30 | ppm/°C | |||
PSRR | Power-supply rejection ratio | 79 | dB | |||
ANALOG INPUTS | ||||||
FSR | Full-scale differential voltage input range | VINP – VINN | ±320 | mV | ||
Specified FSR | –250 | 250 | mV | |||
VCM | Operating common-mode signal(3) | –160 | AVDD | mV | ||
CI | Input capacitance to AGND | VINP or VINN | 7 | pF | ||
CID | Differential input capacitance | 3.5 | pF | |||
RID | Differential input resistance | 12.5 | kΩ | |||
IIL | Input leakage current | VINP – VINN = ±250 mV | –10 | 10 | μA | |
VINP – VINN = ±320 mV | –50 | 50 | μA | |||
CMTI | Common-mode transient immunity | 15 | kV/μs | |||
CMRR | Common-mode rejection ratio | VIN from 0 V to 5 V at 0 Hz | 108 | dB | ||
VIN from 0 V to 5 V at 100 kHz | 114 | dB | ||||
EXTERNAL CLOCK | ||||||
tCLKIN | Clock period | 45.5 | 50 | 200 | ns | |
fCLKIN | Input clock frequency | 5 | 20 | 22 | MHz | |
DutyCLKIN | Duty cycle | 5 MHz ≤ fCLKIN < 20 MHz | 40% | 50% | 60% | |
20 MHz ≤ fCLKIN ≤ 22 MHz | 45% | 50% | 55% | |||
AC ACCURACY | ||||||
SINAD | Signal-to-noise + distortion | fIN = 1kHz, TA = –40°C to 85°C | 78 | 87 | dB | |
fIN = 1kHz, TA = –40°C to 105°C | 70 | 87 | dB | |||
SNR | Signal-to-noise ratio | fIN = 1kHz, TA = –40°C to 85°C | 84 | 88 | dB | |
fIN = 1kHz, TA = –40°C to 105°C | 83 | 88 | dB | |||
THD | Total harmonic distortion | fIN = 1kHz, TA = –40°C to 85°C | –96 | –80 | dB | |
fIN = 1kHz, TA = –40°C to 105°C | –96 | –70 | dB | |||
SFDR | Spurious-free dynamic range | fIN = 1kHz, TA = –40°C to 85°C | 82 | 96 | dB | |
fIN = 1kHz, TA = –40°C to 105°C | 72 | 96 | dB | |||
DIGITAL INPUTS(3) | ||||||
IIN | Input current | VIN = DVDD to DGND | –10 | 10 | μA | |
CIN | Input capacitance | 5 | pF | |||
CMOS Logic Family (CMOS With Schmitt-Trigger) | ||||||
VIH | High-level input voltage | DVDD = 4.5V to 5.5V | 0.7DVDD | DVDD + 0.3 | V | |
VIL | Low-level input voltage | DVDD = 4.5V to 5.5V | –0.3 | 0.3DVDD | V | |
LVCMOS Logic Family | ||||||
VIH | High-level input voltage | DVDD = 2.7 V to 3.6 V | 2 | DVDD + 0.3 | V | |
VIL | Low-level input voltage | DVDD = 2.7 V to 3.6 V | –0.3 | 0.8 | V | |
DIGITAL OUTPUTS(3) | ||||||
COUT | Output capacitance | 5 | pF | |||
CLOAD | Load capacitance | 30 | pF | |||
CMOS Logic Family | ||||||
VOH | High-level output voltage | DVDD = 4.5 V, IOH = –100 µA | 4.4 | V | ||
VOL | Low-level output voltage | DVDD = 4.5 V, IOL = 100 µA | 0.5 | V | ||
LVCMOS Logic Family | ||||||
VOH | High-level output voltage | IOH = 20 µA | DVDD – 0.1 | V | ||
IOH = –4 mA,
2.7 V ≤ DVDD ≤ 3.6 V |
DVDD – 0.4 | V | ||||
IOH = –4 mA,
4.5 V ≤ DVDD ≤ 5.5 V |
DVDD – 0.8 | V | ||||
VOL | Low-level output voltage | IOL = 20 µA | 0.1 | V | ||
IOL = 4 mA | 0.4 | V | ||||
POWER SUPPLY | ||||||
AVDD | High-side supply voltage | 4.5 | 5 | 5.5 | V | |
DVDD | Controller-side supply voltage | 2.7 | 3.3 | 5.5 | V | |
IAVDD | High-side supply current | 4.5 V ≤ AVDD ≤ 5.5 V | 11 | 16 | mA | |
IDVDD | Controller-side supply current | 2.7 V ≤ DVDD ≤ 3.6 V | 2 | 4 | mA | |
4.5V ≤ DVDD ≤ 5.5 V | 2.8 | 5 | mA | |||
PD | Power dissipation | AVDD = 5.5 V, DVDD = 3.6 V | 61.6 | 102.4 | mW |