4 Revision History
Changes from E Revision (September 2015) to F Revision
- Changed Certified Digital Isolation bullet to Safety-related certifications and changed details as per ISO standardGo
- Deleted Long isolation barrier lifetime bullet from Features section Go
- Changed VDE V 0884-10 to VDE V 0884-11 in Description sectionGo
- Changed title of Device Block Diagram from Simplified SchematicGo
- Changed Absolute Maximum Ratings condition statementGo
- Added Power Ratings tableGo
- Changed Insulation Specifications table per ISO standardGo
- Changed Safety-Related Certification table per ISO standardGo
- Changed Safety Limiting Values table per ISO standardGo
- Added Insulation Characteristics Curves as per ISO standardGo
- Changed Related Documentation sectionGo
- Deleted Related Links sectionGo
Changes from D Revision (December 2013) to E Revision
- Added ESD Ratings table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section Go
- Changed first sub-bullet of Certified Digital Isolation Feature bullet: changed IEC60747-5-5 to VDE V 0884-10Go
- Changed IEC60747-5-5 to VDE V 0884-10 in first paragraph of Description sectionGo
Changes from C Revision (August 2012) to D Revision
- Changed first sub-bullet of Certified Digital Isolation Feature bullet: changed IEC60747-5-2 to IEC60747-5-5Go
- Deleted chip photoGo
- Added DWV (SSO-8) package to documentGo
- Changed IEC60747-5-2 to IEC60747-5-5 in first paragraph of Description sectionGo
- Changed last paragraph of Description sectionGo
- Added DWV pin out drawingGo
- Added DWV information to Pin Descriptions tableGo
- Added DWV package to Thermal Information tableGo
- Changed first paragraph of Digital Output section: changed 78.1% to 89.06% and 21.9% to 10.94%Go
Changes from B Revision (August 2011) to C Revision
- Changed Certified digital isolation, isolation voltage Feature bulletGo
- Added AMC1204B to documentGo
- Changed Description section to include AMC1204BGo
- Changed package name from TSSOP to SOGo
- Changed footnote 1 in Electrical Characteristics tableGo
- Changed Analog Inputs, VCM parameter minimum specification and unit in Electrical Characteristics tableGo
- Changed Digital Output, COUT and CLOAD parameters unit specifications in Electrical Characteristics tableGo
- Updated Figure 53Go
- Updated Figure 55Go
- Updated Figure 56Go