4 Revision History
Changes from Revision A (January 2021) to Revision B (June 2022)
- Changed isolation standard from DIN VDE V 0884-11 (VDE V
0884-11) to DIN EN IEC 60747-17 (VDE 0884-17) and updated the
Insulation Specifications and Safety-Related Certifications
tables accordinglyGo
- Added Functional Safety-Capable bullets to Features
listGo
- Changed external clearance (CLR) from ≥9 mm to ≥8.5 mmGo
- Changed CIO from ~1 pF to ~1.5 pFGo
Changes from Revision * (April 2020) to Revision A (January 2021)
- Changed external clearance (CLR) from ≥8.5 mm to ≥9 mm.Go
- Changed TCVOS from ±3 µV/°C to ±0.9 µV/°CGo
- Changed TCEG from ±50 ppm/°C to ±30 ppm/°CGo
- Changed VDD1UV from 1.75 V (min) / 2.53 V (typ) / 2.7 V (max) to 2.4 V (min) / 2.6 V (typ) / 2.8 V (max)Go