SBASAW1A September 2023 – December 2023 AMC21C12
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Figure 7-2 shows the typical response of the AMC21C12 to a bipolar, triangular input waveform with an amplitude of 720 mVPP. The output (OUT) switches when VIN crosses the ±250-mV level determined by the REF pin voltage that is biased to 250 mV in this example.
The integrated LDO of the AMC21C12 greatly relaxes the power-supply requirements on the high-voltage side and allows powering the device from non-regulated transformer, charge pump, and bootstrap supplies. As given by the following images, the internal LDO provides a stable operating voltage to the internal circuitry, allowing the trip thresholds to remain mostly undisturbed even at ripple voltages of 2 VPP and higher.