Product details

Number of channels 1 Output type Open-drain Propagation delay time (µs) 0.28 CMTI (min) (kV/µs) 55 Rating Catalog Operating temperature range (°C) -40 to 125 Isolation rating Functional Transient isolation voltage (VIOTM) (VPK) 570 Working isolation voltage (VIOWM) (Vrms) 200 Creepage (min) (mm) 1 Clearance (min) (mm) 1
Number of channels 1 Output type Open-drain Propagation delay time (µs) 0.28 CMTI (min) (kV/µs) 55 Rating Catalog Operating temperature range (°C) -40 to 125 Isolation rating Functional Transient isolation voltage (VIOTM) (VPK) 570 Working isolation voltage (VIOWM) (Vrms) 200 Creepage (min) (mm) 1 Clearance (min) (mm) 1
VSON (DEN) 8 9.45 mm² 3.5 x 2.7
  • Wide high-side supply range: 3 V to 27 V
  • Low-side supply range: 2.7 V to 5.5 V
  • Adjustable threshold:
    • Window-comparator mode: ±20 mV to ±300 mV
    • Positive-comparator mode: 600 mV to 2.7 V
  • Reference for threshold adjustment: 100 µA, ±1%
  • Trip threshold error: ±1% (max) at 250 mV
  • Open-drain output with optional latch mode
  • Propagation delay: 280 ns (typ)
  • High CMTI: 55 V/ns (min)
  • Functional Isolation:
    • Working voltage: 200 VRMS, 280 VDC
    • Transient overvoltage (60 s): 570 VRMS, 800 VDC
  • Small, 0.65-mm pitch, leadless package with 1-mm creepage and clearance
  • Fully specified over the extended industrial temperature range: –40°C to +125°C
  • Wide high-side supply range: 3 V to 27 V
  • Low-side supply range: 2.7 V to 5.5 V
  • Adjustable threshold:
    • Window-comparator mode: ±20 mV to ±300 mV
    • Positive-comparator mode: 600 mV to 2.7 V
  • Reference for threshold adjustment: 100 µA, ±1%
  • Trip threshold error: ±1% (max) at 250 mV
  • Open-drain output with optional latch mode
  • Propagation delay: 280 ns (typ)
  • High CMTI: 55 V/ns (min)
  • Functional Isolation:
    • Working voltage: 200 VRMS, 280 VDC
    • Transient overvoltage (60 s): 570 VRMS, 800 VDC
  • Small, 0.65-mm pitch, leadless package with 1-mm creepage and clearance
  • Fully specified over the extended industrial temperature range: –40°C to +125°C

The AMC21C12 is an isolated window comparator with a short response time. The open-drain output is galvanically isolated from the input circuitry by an isolation barrier that is highly resistant to magnetic interference. The isolation barrier supports a working voltage up to 200 VRMS or 280 VDC and transient over voltages of up to 570 VRMS or 800 VDC.

The comparison window is centered at 0 V, meaning that the comparator trips if the absolute value of the input voltage exceeds the trip threshold value. The trip threshold is adjustable from 20 mV to 300 mV through a single external resistor and, therefore, the comparison window ranges from ±20 mV to ±300 mV. When the voltage on the REF pin is greater than 550 mV, the negative comparator is disabled and only the positive comparator is functional. The reference voltage in this mode can be as high as 2.7 V. This mode is particularly useful for monitoring voltage supplies.

The open-drain output on the device supports transparent mode (LATCH input tied to GND2) where the output follows the input state, or latch mode, where the output is cleared on the falling edge of the latch input signal.

The AMC21C12 is available in an 8-pin, 0.65-mm pitch VSON package and is specified over the extended industrial temperature range of –40°C to +125°C.

The AMC21C12 is an isolated window comparator with a short response time. The open-drain output is galvanically isolated from the input circuitry by an isolation barrier that is highly resistant to magnetic interference. The isolation barrier supports a working voltage up to 200 VRMS or 280 VDC and transient over voltages of up to 570 VRMS or 800 VDC.

The comparison window is centered at 0 V, meaning that the comparator trips if the absolute value of the input voltage exceeds the trip threshold value. The trip threshold is adjustable from 20 mV to 300 mV through a single external resistor and, therefore, the comparison window ranges from ±20 mV to ±300 mV. When the voltage on the REF pin is greater than 550 mV, the negative comparator is disabled and only the positive comparator is functional. The reference voltage in this mode can be as high as 2.7 V. This mode is particularly useful for monitoring voltage supplies.

The open-drain output on the device supports transparent mode (LATCH input tied to GND2) where the output follows the input state, or latch mode, where the output is cleared on the falling edge of the latch input signal.

The AMC21C12 is available in an 8-pin, 0.65-mm pitch VSON package and is specified over the extended industrial temperature range of –40°C to +125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet AMC21C12 Fast Response, Functionally Isolated Window Comparator With Adjustable Threshold and Latch Function datasheet (Rev. A) PDF | HTML 07 Dec 2023
EVM User's guide EVM User's Guide: AMC-AMP-50A-EVM PDF | HTML 17 Jan 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMC23C12EVM — AMC23C12 evaluation module for fast-response, reinforced, isolated window comparator

The AMC23C12 evaluation module (EVM) is an platform for evaluating the AMC23C12, which is an isolated window comparator with short response time and latch function. The comparator outputs are separated from the input circuitry by an isolation barrier that is certified to provide (...)

User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
VSON (DEN) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos